;
Anwendungen Technologie Produkte Download Service Presse Karriere Unternehmen

HDUA

Differential gear HDUA/FD Series

The differential gear HDUA/FD Series is an extremely compact differential unit that allows you to fine-tune the phase and timing during operation by applying the unique operating principle of Harmonic Drive®.
The HDUA/FD Series consist of four parts like the pancake-type component unit. The unit type is cased so that the gear and pulley for transmission can be directly installed in it.

Kundennutzen und Merkmale

Optimised for your applications

  • Optimal design solution
  • Lower production costs
  • Small machine footprint
  • Consistent product quality

Features of HDUA/FD Series

  • As the differential mechanism is put together as one, it is easily installed in the equipment.
  • As the backlash is very small, the unit requires no assembly adjustment at all, which helps reduce the assembly cost significantly.
  • It consists of only four parts and is coaxially put together.
  • As it has very large reduction ratio between the adjusting shaft and the output, it allows highly accurate and minute position adjustment easily and requires little torque for adjusting the shaft.

Technische Daten

Es stehen keine Artikel entsprechend der Auswahl bereit.

Produkte vergleichen

Wählen Sie die Produkt-Typen, Baugrößen und Untersetzungen aus und vergleichen Sie diese untereinander.

Jetzt vergleichen!

Weitere Downloads



PDF Download


PDF Download

Test

Text Sub

360°

Ansicht

Test

Text Sub

;

Produkte vergleichen

Wählen Sie bitte Produkte aus, die Sie miteinander vergleichen möchten und definieren Sie Baugröße sowie Untersetzung.


Alle techn. Begriffe sind in der Projektierungsanleitung detailliert beschrieben.