RSF Mini Servo actuator
RSF Mini Series Servo Actuators combine a synchronous servo motor and a CSF Gearbox to create a highly dynamic compact servo actuator. Available in five sizes with gear ratios of 30, 50 and 100:1, the small precision actuators can provide a maximum torque from 0.13 to 28 Nm.
60 - 333
[min-1]
0,13 - 28
[Nm]
30 - 100
[]
5
The accurate positioning of the actuator ensures stable machine characteristics and short cycle times. By combining the RSF Mini Actuators with the specially adapted HA-680 Servo Controllers, it is possible to provide a single source supply for a pre-configured drive system tailored to suit your application. The RSF Mini Series is also compatible with many common servo controllers on the market.