Existing products

Gears with output bearing CobaltLine-2UH

Maximum torque capacity with extended temperature range

CobaltLine-2UH Gears with output bearing are available in six sizes with gear ratios of 50, 80, 100, 120 and 160:1 offering repeatable peak torques from 23 to 841 Nm.

Maximum input speed
nin (max)

4000 - 8500
[min-1]

Repeated peak torque
TR

23 - 841
[Nm]

Ratio
i

50 - 160

Number of sizes

6

Torque-enhanced unit with increased service life

The output bearing with high tilting capacity often allows direct attachment of heavy payloads without the need for further support, thereby providing simple and space saving design installations.

Extended temperature range

They cover a wide torque range and feature long service life. If required, the Gears with output bearing are available as specific configurations tailored to your application. Standard servo motors can be attached in a compact manner. The CobaltLine Series can be used for ambient temperatures between -40 °C and 90 °C.

Markets

  • Industrial robots, automation and handling
  • Machine tools

Applications

  • Industrial robots
  • Humanoid robots
  • Clamping and gripping
  • Plastic and woodworking machines

Downloads
Oops, an error occurred! Code: 2024050317585270798a0f