Gears with output bearing CSF-ULW
These precision gears are ideal for use in hand axes of small and collaborative robots, as well as for industrial applications where low weight is required.
8500
[min-1]
1,8 – 11
[Nm]
30 - 100
2
The CSF-ULW Series Gears are characterised by lowest weight combined with a short overall length. The ULW Series achieves the same performance data as the HFUC-2UH Series with a weight saving of approx. 50 % and a length reduction of approx. 30 %.