Gears with output bearing FBS-2UH

Largest hollow shaft with smallest outer diameter

The gears with output bearing of the FBS-2UH Series are characterised by the largest hollow shaft with a small outer diameter at the same time. The large hollow shaft is the ideal solution for robots and machine tools that require a central cable feed through the rotary axis.

Hollow shaft diameter
dH

41 – 55,1
[mm]

Maximum input speed
nin (max)

3600
[min-1]

Repeated peak torque
TR

25 – 106
[Nm]

Ratio
i

30 – 100

Number of sizes

2

Integrated output bearing & high corrosion protection

By avoiding cable loops, the machine design can be simplified. Based on the new gear technology of the gear component set of the FBS Series, an increased torque, a high torsional stiffness as well as an extended service life are achieved.

Markets

  • Robotics
  • Machine tools
  • Offshore

Applications

  • Welding robot
  • Rotary table
  • Drilling equipment

Downloads
Oops, an error occurred! Code: 202405040111355c0f9f94