;
Applications Technology Products Download Service Press Career Company

CobaltLine®-2A

Maximum torque capacity with extended temperature range

The CobaltLine® Series Component Sets are customisable gears available in six sizes with gear ratios of 50, 80, 100, 120 and 160:1 offering repeatable peak torques from 23 to 841 Nm and a power density of up to 545 Nm/kg.

The Component Sets enable maximum flexibility in design integration and if required, can be tailored to your application as a specific configuration. Consisting of just three individual components, they are very lightweight and compact. The CobaltLine® Series can be used for ambient temperatures between -40 and 90 °C with a large selection of special lubricants. Due to their positioning accuracy stable machine characteristics with short cycle times are guaranteed.

Customer Benefits and Features

Optimised for your applications

  • Optimal design solution
  • Easy integration
  • Reduced material use
  • Higher product quality
  • Less waste
  • Consistent quality
  • High availability
  • Reduced Total Cost of Ownership
  • Reduced maintenance costs
  • Greater energy efficiency
  • Lower production costs
  • Small machine footprint
  • Increased operating reliability
  • Increased machine throughput
  • Increased productivity

Features

  • Easy to customise
  • Excellent lifetime precision
  • Compact, lightweight design
  • Large hollow shaft
  • High dynamics
  • Zero backlash

Engineering Data

 Engineering Data

CobaltLine®-2A Component Sets

PDF Download

Combinations

Size 14 17 20 25 32 40
Reduction 50
80
100
120
160
 
 
Version 2A
 
 

Available

On request

Not available

Technical data

Ordering code

Define the ordering code for your customised product,
in consideration with your requested product characteristics.

PDF Download
Change size Unit CobaltLine®-14-2A
Ratio i [] 50 80 100
Repeatable peak torque TR [Nm] 23 30 36
Average torque TA [Nm] 9 14 14
Rated torque TN [Nm] 7 10 10
Momentary peak torque TM [Nm] 46 61 70
Maximum input speed (oil lubrication) nin (max) [min-1] 14000 14000 14000
Maximum input speed (grease lubrication) nin (max) [min-1] 8500 8500 8500
Average input speed (oil lubrication) nav (max) [min-1] 6500 6500 6500
Average input speed (grease lubrication) nav (max) [min-1] 3500 3500 3500
Moment of inertia Jin [x10-4 kgm2] 0.033 0.033 0.033
Weight m [kg] 0.09 0.09 0.09
Maximum hollow shaft diameter dH (max) [mm] 11 11 11
Transmission accuracy [arcmin] < 1.5 < 1.5 < 1.5
Repeatability [arcmin] < ±0.1 < ±0.1 < ±0.1
Lost Motion [arcmin] < 1 < 1 < 1
Torsional stiffness K3 [x103 Nm/rad] 5.7 7.1 7.1
Ambient operating temperature [°C] -40 … 90 -40 … 90 -40 … 90
Change size Unit CobaltLine®-17-2A
Ratio i [] 50 80 100 120
Repeatable peak torque TR [Nm] 44 56 70 70
Average torque TA [Nm] 34 35 51 51
Rated torque TN [Nm] 21 29 31 31
Momentary peak torque TM [Nm] 91 113 143 112
Maximum input speed (oil lubrication) nin (max) [min-1] 10000 10000 10000 10000
Maximum input speed (grease lubrication) nin (max) [min-1] 7300 7300 7300 7300
Average input speed (oil lubrication) nav (max) [min-1] 6500 6500 6500 6500
Average input speed (grease lubrication) nav (max) [min-1] 3500 3500 3500 3500
Moment of inertia Jin [x10-4 kgm2] 0.079 0.079 0.079 0.079
Weight m [kg] 0.15 0.15 0.15 0.15
Maximum hollow shaft diameter dH (max) [mm] 10 10 10 10
Transmission accuracy [arcmin] < 1.5 < 1.5 < 1.5 < 1.5
Repeatability [arcmin] < ±0.1 < ±0.1 < ±0.1 < ±0.1
Lost Motion [arcmin] < 1 < 1 < 1 < 1
Torsional stiffness K3 [x103 Nm/rad] 13 16 16 16
Ambient operating temperature [°C] -40 … 90 -40 … 90 -40 … 90 -40 … 90
Change size Unit CobaltLine®-20-2A
Ratio i [] 50 80 100 120 160
Repeatable peak torque TR [Nm] 73 96 107 113 120
Average torque TA [Nm] 44 61 64 64 64
Rated torque TN [Nm] 33 44 52 52 52
Momentary peak torque TM [Nm] 127 165 191 191 191
Maximum input speed (oil lubrication) nin (max) [min-1] 10000 10000 10000 10000 10000
Maximum input speed (grease lubrication) nin (max) [min-1] 6500 6500 6500 6500 6500
Average input speed (oil lubrication) nav (max) [min-1] 6500 6500 6500 6500 6500
Average input speed (grease lubrication) nav (max) [min-1] 3500 3500 3500 3500 3500
Moment of inertia Jin [x10-4 kgm2] 0.193 0.193 0.193 0.193 0.193
Weight m [kg] 0.28 0.28 0.28 0.28 0.28
Maximum hollow shaft diameter dH (max) [mm] 16 16 16 16 16
Transmission accuracy [arcmin] < 1 < 1 < 1 < 1 < 1
Repeatability [arcmin] < ±0.1 < ±0.1 < ±0.1 < ±0.1 < ±0.1
Lost Motion [arcmin] < 1 < 1 < 1 < 1 < 1
Torsional stiffness K3 [x103 Nm/rad] 23 29 29 29 29
Ambient operating temperature [°C] -40 … 90 -40 … 90 -40 … 90 -40 … 90 -40 … 90
Change size Unit CobaltLine®-25-2A
Ratio i [] 50 80 100 120 160
Repeatable peak torque TR [Nm] 127 178 204 217 229
Average torque TA [Nm] 72 113 140 140 140
Rated torque TN [Nm] 51 82 87 87 87
Momentary peak torque TM [Nm] 242 332 369 395 408
Maximum input speed (oil lubrication) nin (max) [min-1] 7500 7500 7500 7500 7500
Maximum input speed (grease lubrication) nin (max) [min-1] 5600 5600 5600 5600 5600
Average input speed (oil lubrication) nav (max) [min-1] 5600 5600 5600 5600 5600
Average input speed (grease lubrication) nav (max) [min-1] 3500 3500 3500 3500 3500
Moment of inertia Jin [x10-4 kgm2] 0.413 0.413 0.413 0.413 0.413
Weight m [kg] 0.42 0.42 0.42 0.42 0.42
Maximum hollow shaft diameter dH (max) [mm] 20 20 20 20 20
Transmission accuracy [arcmin] < 1 < 1 < 1 < 1 < 1
Repeatability [arcmin] < ±0.1 < ±0.1 < ±0.1 < ±0.1 < ±0.1
Lost Motion [arcmin] < 1 < 1 < 1 < 1 < 1
Torsional stiffness K3 [x103 Nm/rad] 44 57 57 57 57
Ambient operating temperature [°C] -40 … 90 -40 … 90 -40 … 90 -40 ... 90 -40 … 90
Change size Unit CobaltLine®-32-2A
Ratio i [] 50 80 100 120 160
Repeatable peak torque TR [Nm] 281 395 433 459 484
Average torque TA [Nm] 140 217 281 281 281
Rated torque TN [Nm] 99 153 178 178 178
Momentary peak torque TM [Nm] 497 738 841 892 892
Maximum input speed (oil lubrication) nin (max) [min-1] 7000 7000 7000 7000 7000
Maximum input speed (grease lubrication) nin (max) [min-1] 4800 4800 4800 4800 4800
Average input speed (oil lubrication) nav (max) [min-1] 4600 4600 4600 4600 4600
Average input speed (grease lubrication) nav (max) [min-1] 3500 3500 3500 3500 3500
Moment of inertia Jin [x10-4 kgm2] 1.96 1.96 1.96 1.96 1.96
Weight m [kg] 0.89 0.89 0.89 0.89 0.89
Maximum hollow shaft diameter dH (max) [mm] 26 26 26 26 26
Transmission accuracy [arcmin] < 1 < 1 < 1 < 1 < 1
Repeatability [arcmin] < ±0.1 < ±0.1 < ±0.1 < ±0.1 < ±0.1
Lost Motion [arcmin] < 1 < 1 < 1 < 1 < 1
Torsional stiffness K3 [x103 Nm/rad] 98 120 120 120 120
Ambient operating temperature [°C] -40 … 90 -40 … 90 -40 … 90 -40 … 90 -40 … 90
Change size Unit CobaltLine®-40-2A
Ratio i [] 50 80 100 120 160
Repeatable peak torque TR [Nm] 523 675 738 802 841
Average torque TA [Nm] 255 369 484 586 586
Rated torque TN [Nm] 178 268 345 382 382
Momentary peak torque TM [Nm] 892 1270 1400 1530 1530
Maximum input speed (oil lubrication) nin (max) [min-1] 5600 5600 5600 5600 5600
Maximum input speed (grease lubrication) nin (max) [min-1] 4000 4000 4000 4000 4000
Average input speed (oil lubrication) nav (max) [min-1] 3600 3600 3600 3600 3600
Average input speed (grease lubrication) nav (max) [min-1] 3000 3000 3000 3000 3000
Moment of inertia Jin [x10-4 kgm2] 4.5 4.5 4.5 4.5 4.5
Weight m [kg] 1.7 1.7 1.7 1.7 1.7
Maximum hollow shaft diameter dH (max) [mm] 32 32 32 32 32
Transmission accuracy [arcmin] < 1 < 1 < 1 < 1 < 1
Repeatability [arcmin] < ±0.1 < ±0.1 < ±0.1 < ±0.1 < ±0.1
Lost Motion [arcmin] < 1 < 1 < 1 < 1 < 1
Torsional stiffness K3 [x103 Nm/rad] 180 230 230 230 230
Ambient operating temperature [°C] -40 … 90 -40 … 90 -40 … 90 -40 … 90 -40 … 90

Downloads

 Engineering Data

Engineering Data

CobaltLine®-2A Component Sets

PDF Download

2D-/3D-CAD files

Overview 2D-/3D-CAD files
for your planning/construction phase

Download

More downloads



PDF Download

Product inquiry!

Please choose the ratio

Product inquiry

Product inquiry!

Please choose the ratio

Product inquiry

Product inquiry!

Please choose the ratio

Product inquiry

Product inquiry!

Please choose the ratio

Product inquiry

Product inquiry!

Please choose the ratio

Product inquiry

Product inquiry!

Please choose the ratio

Product inquiry

Compare products

Select the product types, sizes and ratios and compare them with each other.

Compare Now!

Test

Text Sub

360°

View

Test

Text Sub

;

Compare products

Please select products which you want to compare and define size and reduction.


All technical terms are described in detail in the Planning Guide.