;
Applications Technology Products Download Service Press Career Company

HDUR

HDUR / FR Series Component Type

The HDUR / FR Series Component Type is a flat, thin gear type for high torque. It besteht of four parts like the HDUF / FB Series and Operates using the same principle as the cup type.
It is of basically structured in the same way as the HDUF / FB Series and supports high torque capacity by arranging the wave generator bearings in two lines and widening the tooth width of the circular spline and the flexspline.

Customer Benefits and Features

Optimised for your applications

  • Optimal design solution
  • Lower production costs
  • Small machine footprint
  • Consistent product quality

Features of HDUR/FR Series

  • Flat and thin shape
  • High torque capacity
  • Compact and simple design
  • High positioning and rotational accuracies
  • Coaxial input and output

Technical data

There are no products matching the selection.

More downloads



PDF Download


PDF Download

Compare products

Select the product types, sizes and ratios and compare them with each other.

Compare Now!

Test

Text Sub

360°

View

Test

Text Sub

;

Compare products

Please select products which you want to compare and define size and reduction.


All technical terms are described in detail in the Planning Guide.