At a glance

Optimised for your applications

  • Increased operating reliability
  • Optimal design solution
  • Small machine footprint
  • Higher product quality
  • Less waste
  • Consistent quality
  • High availability
  • Reduced Total Cost of Ownership

Features

  • Large hollow shaft
  • Easy to customise
  • Excellent lifetime precision
  • Zero backlash

Abschnitte

Product inquiry!

Please choose the ratio

Product inquiry!

Please choose the ratio

Product inquiry!

Please choose the ratio

Product inquiry!

Please choose the ratio

Product inquiry!

Please choose the ratio

Product inquiry!

Please choose the ratio

Product inquiry!

Please choose the ratio

Product inquiry!

Please choose the ratio

Product inquiry!

Please choose the ratio

Product inquiry!

Please choose the ratio

Compare products

Compare Now!

Combinations

Size 14 17 20 25 32 40 45 50 58 65
Reduction 50
80
100
120
160
 
 
Version GR
 
 

Available

On request

Not available

Technical data

Change size Unit SHG-14-2A
Ratio i [] 50 80 100
Repeatable peak torque TR [Nm] 23 30 36
Average torque TA [Nm] 9 14 14
Rated torque TN [Nm] 7 10 10
Momentary peak torque TM [Nm] 46 61 70
Maximum input speed (oil lubrication) nin (max) [min-1] 14000 14000 14000
Maximum input speed (grease lubrication) nin (max) [min-1] 8500 8500 8500
Average input speed (oil lubrication) nav (max) [min-1] 6500 6500 6500
Average input speed (grease lubrication) nav (max) [min-1] 3500 3500 3500
Moment of inertia Jin [x10-4 kgm2] 0,033 0,033 0,033
Weight m [kg] 0,11 0,11 0,11
Hollow shaft diameter dH [mm] 14 14 14
Transmission accuracy [arcmin] < 1,5 < 1,5 < 1,5
Torsional stiffness K3 [x103 Nm/rad] 5,7 7,1 7,1
Ambient operating temperature [°C] 0 ... 60 0 ... 60 0 ... 60
Change size Unit SHG-17-2A
Ratio i [] 50 80 100 120
Repeatable peak torque TR [Nm] 44 56 70 70
Average torque TA [Nm] 34 35 51 51
Rated torque TN [Nm] 21 29 31 31
Momentary peak torque TM [Nm] 91 113 143 112
Maximum input speed (oil lubrication) nin (max) [min-1] 10000 10000 10000 10000
Maximum input speed (grease lubrication) nin (max) [min-1] 7300 7300 7300 7300
Average input speed (oil lubrication) nav (max) [min-1] 6500 6500 6500 6500
Average input speed (grease lubrication) nav (max) [min-1] 3500 3500 3500 3500
Moment of inertia Jin [x10-4 kgm2] 0,079 0,079 0,079 0,079
Weight m [kg] 0,18 0,18 0,18 0,18
Hollow shaft diameter dH [mm] 19 19 19 19
Transmission accuracy [arcmin] < 1,5 < 1,5 < 1,5 < 1,5
Torsional stiffness K3 [x103 Nm/rad] 13 16 16 16
Ambient operating temperature [°C] 0 ... 60 0 ... 60 0 ... 60 0 ... 60
Change size Unit SHG-20-2A
Ratio i [] 50 80 100 120 160
Repeatable peak torque TR [Nm] 73 96 107 113 120
Average torque TA [Nm] 44 61 64 64 64
Rated torque TN [Nm] 33 44 52 52 52
Momentary peak torque TM [Nm] 127 165 191 191 191
Maximum input speed (oil lubrication) nin (max) [min-1] 10000 10000 10000 10000 10000
Maximum input speed (grease lubrication) nin (max) [min-1] 6500 6500 6500 6500 6500
Average input speed (oil lubrication) nav (max) [min-1] 6500 6500 6500 6500 6500
Average input speed (grease lubrication) nav (max) [min-1] 3500 3500 3500 3500 3500
Moment of inertia Jin [x10-4 kgm2] 0,193 0,193 0,193 0,193 0,193
Weight m [kg] 0,31 0,31 0,31 0,31 0,31
Hollow shaft diameter dH [mm] 23 23 23 23 23
Transmission accuracy [arcmin] < 1 < 1 < 1 < 1 < 1
Torsional stiffness K3 [x103 Nm/rad] 23 29 29 29 29
Ambient operating temperature [°C] 0 ... 60 0 ... 60 0 ... 60 0 ... 60 0 ... 60
Change size Unit SHG-25-2A
Ratio i [] 50 80 100 120 160
Repeatable peak torque TR [Nm] 127 178 204 217 229
Average torque TA [Nm] 72 113 140 140 140
Rated torque TN [Nm] 51 82 87 87 87
Momentary peak torque TM [Nm] 242 332 369 395 408
Maximum input speed (oil lubrication) nin (max) [min-1] 7500 7500 7500 7500 7500
Maximum input speed (grease lubrication) nin (max) [min-1] 5600 5600 5600 5600 5600
Average input speed (oil lubrication) nav (max) [min-1] 5600 5600 5600 5600 5600
Average input speed (grease lubrication) nav (max) [min-1] 3500 3500 3500 3500 3500
Moment of inertia Jin [x10-4 kgm2] 0,413 0,413 0,413 0,413 0,413
Weight m [kg] 0,48 0,48 0,48 0,48 0,48
Hollow shaft diameter dH [mm] 28 28 28 28 28
Transmission accuracy [arcmin] < 1 < 1 < 1 < 1 < 1
Torsional stiffness K3 [x103 Nm/rad] 44 57 57 57 57
Ambient operating temperature [°C] 0 ... 60 0 ... 60 0 ... 60 0 ... 60 0 ... 60
Change size Unit SHG-32-2A
Ratio i [] 50 80 100 120 160
Repeatable peak torque TR [Nm] 281 395 433 459 484
Average torque TA [Nm] 140 217 281 281 281
Rated torque TN [Nm] 99 153 178 178 178
Momentary peak torque TM [Nm] 497 738 841 892 892
Maximum input speed (oil lubrication) nin (max) [min-1] 7000 7000 7000 7000 7000
Maximum input speed (grease lubrication) nin (max) [min-1] 4800 4800 4800 4800 4800
Average input speed (oil lubrication) nav (max) [min-1] 4600 4600 4600 4600 4600
Average input speed (grease lubrication) nav (max) [min-1] 3000 3000 3000 3000 3000
Moment of inertia Jin [x10-4 kgm2] 1,69 1,69 1,69 1,69 1,69
Weight m [kg] 0,97 0,97 0,97 0,97 0,97
Hollow shaft diameter dH [mm] 36 36 36 36 36
Transmission accuracy [arcmin] < 1 < 1 < 1 < 1 < 1
Torsional stiffness K3 [x103 Nm/rad] 98 120 120 120 120
Ambient operating temperature [°C] 0 ... 60 0 ... 60 0 ... 60 0 ... 60 0 ... 60
Change size Unit SHG-40-2A
Ratio i [] 50 80 100 120 160
Repeatable peak torque TR [Nm] 523 675 738 802 841
Average torque TA [Nm] 255 369 484 586 586
Rated torque TN [Nm] 178 268 345 382 382
Momentary peak torque TM [Nm] 892 1270 1400 1530 1530
Maximum input speed (oil lubrication) nin (max) [min-1] 5600 5600 5600 5600 5600
Maximum input speed (grease lubrication) nin (max) [min-1] 4000 4000 4000 4000 4000
Average input speed (oil lubrication) nav (max) [min-1] 3600 3600 3600 3600 3600
Average input speed (grease lubrication) nav (max) [min-1] 3000 3000 3000 3000 3000
Moment of inertia Jin [x10-4 kgm2] 4,5 4,5 4,5 4,5 4,5
Weight m [kg] 1,87 1,87 1,87 1,87 1,87
Hollow shaft diameter dH [mm] 42 42 42 42 42
Transmission accuracy [arcmin] < 1 < 1 < 1 < 1 < 1
Torsional stiffness K3 [x103 Nm/rad] 180 230 230 230 230
Ambient operating temperature [°C] 0 ... 60 0 ... 60 0 ... 60 0 ... 60 0 ... 60
Change size Unit SHG-45-2A
Ratio i [] 50 80 100 120 160
Repeatable peak torque TR [Nm] 650 918 982 1070 1147
Average torque TA [Nm] 345 507 650 806 819
Rated torque TN [Nm] 229 407 459 523 523
Momentary peak torque TM [Nm] 1235 1651 2041 2288 2483
Maximum input speed (oil lubrication) nin (max) [min-1] 5000 5000 5000 5000 5000
Maximum input speed (grease lubrication) nin (max) [min-1] 3800 3800 3800 3800 3800
Average input speed (oil lubrication) nav (max) [min-1] 3300 3300 3300 3300 3300
Average input speed (grease lubrication) nav (max) [min-1] 3000 3000 3000 3000 3000
Moment of inertia Jin [x10-4 kgm2] 8,68 8,68 8,68 8,68 8,68
Weight m [kg] 2,64 2,64 2,64 2,64 2,64
Hollow shaft diameter dH [mm] 47 47 47 47 47
Transmission accuracy [arcmin] < 1 < 1 < 1 < 1 < 1
Torsional stiffness K3 [x103 Nm/rad] 260 330 330 330 330
Ambient operating temperature [°C] 0 ... 60 0 ... 60 0 ... 60 0 ... 60 0 ... 60
Change size Unit SHG-50-2A
Ratio i [] 80 100 120 160
Repeatable peak torque TR [Nm] 1223 1274 1404 1534
Average torque TA [Nm] 675 866 1057 1096
Rated torque TN [Nm] 484 611 688 688
Momentary peak torque TM [Nm] 2418 2678 2678 3185
Maximum input speed (oil lubrication) nin (max) [min-1] 4500 4500 4500 4500
Maximum input speed (grease lubrication) nin (max) [min-1] 3500 3500 3500 3500
Average input speed (oil lubrication) nav (max) [min-1] 3000 3000 3000 3000
Average input speed (grease lubrication) nav (max) [min-1] 2500 2500 2500 2500
Moment of inertia Jin [x10-4 kgm2] 12,5 12,5 12,5 12,5
Weight m [kg] 3,53 3,53 3,53 3,53
Hollow shaft diameter dH [mm] 52 52 52 52
Transmission accuracy [arcmin] < 1 < 1 < 1 < 1
Torsional stiffness K3 [x103 Nm/rad] 440 440 440 440
Ambient operating temperature [°C] 0 ... 60 0 ... 60 0 ... 60 0 ... 60
Change size Unit SHG-58-2A
Ratio i [] 80 100 120 160
Repeatable peak torque TR [Nm] 1924 2067 2236 2392
Average torque TA [Nm] 1001 1378 1547 1573
Rated torque TN [Nm] 714 905 969 969
Momentary peak torque TM [Nm] 3185 4134 4329 4459
Maximum input speed (oil lubrication) nin (max) [min-1] 4000 4000 4000 4000
Maximum input speed (grease lubrication) nin (max) [min-1] 3000 3000 3000 3000
Average input speed (oil lubrication) nav (max) [min-1] 2700 2700 2700 2700
Average input speed (grease lubrication) nav (max) [min-1] 2200 2200 2200 2200
Moment of inertia Jin [x10-4 kgm2] 27,3 27,3 27,3 27,3
Weight m [kg] 5,17 5,17 5,17 5,17
Hollow shaft diameter dH [mm] 60 60 60 60
Transmission accuracy [arcmin] < 1 < 1 < 1 < 1
Torsional stiffness K3 [x103 Nm/rad] 710 710 710 710
Ambient operating temperature [°C] 0 ... 60 0 ... 60 0 ... 60 0 ... 60
Change size Unit SHG-65-2A
Ratio i [] 80 100 120 160
Repeatable peak torque TR [Nm] 2743 2990 3263 3419
Average torque TA [Nm] 1352 1976 2041 2041
Rated torque TN [Nm] 969 1236 1236 1236
Momentary peak torque TM [Nm] 4836 6175 6175 6175
Maximum input speed (oil lubrication) nin (max) [min-1] 3500 3500 3500 3500
Maximum input speed (grease lubrication) nin (max) [min-1] 2800 2800 2800 2800
Average input speed (oil lubrication) nav (max) [min-1] 2400 2400 2400 2400
Average input speed (grease lubrication) nav (max) [min-1] 1900 1900 1900 1900
Moment of inertia Jin [x10-4 kgm2] 46,5 46,5 46,5 46,5
Weight m [kg] 7,04 7,04 7,04 7,04
Hollow shaft diameter dH [mm] 80 80 80 80
Transmission accuracy [arcmin] < 1 < 1 < 1 < 1
Torsional stiffness K3 [x103 Nm/rad] 980 980 980 980
Ambient operating temperature [°C] 0 ... 60 0 ... 60 0 ... 60 0 ... 60
  • Product inquiry!

    Please choose the ratio

    Product inquiry!

    Please choose the ratio

    Product inquiry!

    Please choose the ratio

    Product inquiry!

    Please choose the ratio

    Product inquiry!

    Please choose the ratio

    Product inquiry!

    Please choose the ratio

    Product inquiry!

    Please choose the ratio

    Product inquiry!

    Please choose the ratio

    Product inquiry!

    Please choose the ratio

    Product inquiry!

    Please choose the ratio

  • Compare products

    Compare products

    Compare Now!

  • ProductFinder

    Locate the right product in a few simple steps.

    ProductFinder

These products could also be of interest:

  • CobaltLine®-2A

    Maximum torque capacity with extended temperature range

    CobaltLine®-2A

    The CobaltLine® Series Component Sets are customisable gears available in six sizes with gear ratios of 50, 80, 100, 120 and 160:1 offering repeatable peak torques from 23 to 841 Nm and a power density of up to 545 Nm/kg.

    The Component Sets enable maximum flexibility in design integration and if required, can be tailored to your application as a specific configuration. Consisting of just three individual components, they are very lightweight and compact. The CobaltLine® Series can be used for ambient temperatures between -40 and 90 °C with a large selection of special lubricants. Due to their positioning accuracy stable machine characteristics with short cycle times are guaranteed.

  • CSG-2A

    Maximum torque capacity

    CSG-2A

    Maximum torque capacity

    The CSG Series Component Sets are available in ten sizes with gear ratios of 50, 80, 100, 120 and 160: 1 offering repeatable peak torques from 23 to 3419 Nm and a power density of up to 545 Nm / kg.

    Consisting of just three individual components, They are very lightweight and compact. The series cover a wide torque range and features energy efficiency and long service life, a fact confirmed by years of successful service.

    Due to Their positioning accuracy, stable machine characteristics with short cycle times are guaranteed.

  • CPL-2A

    The lightweight series

    CPL-2A

    The lightweight series

    The CPL Series lightweight gear component sets, Characterised by Their low moment of inertia and lightweight design, are available in five sizes with gear ratios of 50, 80, 100, 120 and 160: 1 offering repeatable peak torques from 18 to 372 Nm and a power density of up to 735 Nm / kg.

    By focussing on the three individual components, reduced cross sections and Optimised drill patterns, the CPL-2A Series is very lightweight. If required, the component sets are available as specific configurations tailored to your application. The large hollow shaft can be used to feed through supply lines or services for Further axes. Due to Their positioning accuracy stable machine properties with short cycle times are guaranteed.

  • HFUC-2A

    The standard series

    HFUC-2A

    Compact gears with repeatable torque

    The HFUC Series Component Sets are available in fifteen sizes with gear ratios of 30, 50, 80, 100, 120 and 160: 1 offering repeatable peak torques from 1.8 to 9180 Nm and a power density of up to 420 Nm / kg.

    If required, the component sets are available as specific configurations tailored to your application, Including special lubricants for extended temperature ranges or special materials for extreme ambient conditions. Consisting of just three individual components, They are very lightweight and compact. Due to Their positioning accuracy stable machine properties with short cycle times are guaranteed.

  • HFUS-2A

    Compact with largest hollow shaft

    HFUS-2A

    Compact with largest hollow shaft

    HFUS-2A Series Component Sets are available in nine sizes with gear ratios of 30, 50, 80, 100, 120 and 160: 1 offering repeatable peak torques from 9 to 1840 Nm and a power density of up to 384 Nm / kg.

    If required, the component sets are available as specific configurations tailored to your application, Including special lubricants for extended temperature ranges or special materials for extreme ambient conditions. Consisting of just three individual components, They are very lightweight and compact .

    The enlarged hollow shaft can be used to feed through supply lines, shafts or cables for Further axes. Due to Their positioning accuracy stable machine properties with short cycle times are guaranteed.

  • CSD-2A

    The short series

    CSD-2A

    The short series

    CSD-2A Series precision gearing sets are available in seven sizes with gear ratios of 50, 100 and 160: 1 offering repeatable peak torques from 12 to 823 Nm and a power density of up to 512 Nm / kg.

    If required, the component sets are available as specific configurations tailored to your application. Consisting of just three individual components, They are very lightweight and the series with the shortest axial length. The hollow shaft can be used to feed through supply lines, shafts or cables for Further axes. Due to Their positioning accuracy, stable machine properties with short cycle times are guaranteed.

  • Further products

    further-products

    Further products

  • IridiumLine-2A

    New WavePlus® technology from Harmonic Drive AG

    IridiumLine-2A

    Largest hollow shaft gear with high output performance

    Engineers at Harmonic Drive AG have succeeded in developing Further Their proven strain wave gears. The result is the new IridiumLine® Gear Series with the largest possible hollow shaft. This new gear series supports fully flexible selection of the gear sizes - a technology known as WavePlus®. WavePlus® Technology is based on the use of needle bearings in the Wave Generator, Which havebeen developed specifically for the large largest possible hollow shafts. Extremely large hollow shaft-diameter of up to 60% of the external diameter are now possible without restricting the torque capacity. IridiumLine® Gears with WavePlus® are available in sizes 14 to 58 with gear Reductions between 30: 1 and 460:. 1 The complete gears have a length of 19 mm to 61 mm, with external-diameter of between 50 mm and 195 mm. Repeatable peak torques of up to 1300 Nm are possible with hollow shaft-diameter up to 115 mm. In addition, the gears are available in two precision classes BL3 and BL1 (3 angular minutes or 1 minute of angular backlash). At present, Harmonic Drive® Gears IridiumLine® therefore are being developed with WavePlus® as the gear component and gears with special, custom designed output bearing technology. Customer specific solutions can therefore be Implemented Quickly thanks to the flexible manufacturing process. Harmonic Drive AG can offer solutions did range from simple customer interfaces to complete compact servo system Including feedback and control electronics.WavePlus® Technology is based on the use of needle bearings in the Wave Generator. The new gear system Enables a completely Call flexible gear selection by using a freely selectable bearing for the Wave Generator. Extremely large hollow shaft Diameters up to 60% of the outer diameter are possible without limiting the torque capacity.

;

Compare products

Please select products which you want to compare and define size and reduction.


All technical terms are described in detail in the Planning Guide.