;
Applications Technology Products Download Service Press Career Company

CHA-C

Largest hollow shaft with precision output bearing, new motor feedback

CHA-C Series Hollow Shaft Servo Actuators combine a synchronous servo motor, Unit from the CPU-H Series, feedback sensor and a high capacity precision output bearing. Available in four sizes with gear ratios between 30 and 160:1, the bespoke servo actuators can provide maximum torques from 27 to 647 Nm. The output bearing with high tilting capacity often allows direct attachment of heavy payloads without the need for further support, thereby providing simple and space saving design installations.

To adapt to your specific application, the CHA-C Series offers many possible combinations when selecting the motor winding, motor feedback, brake, various sensors and cable as well as connector options. By combining the CHA-C Actuators with the specially adapted YukonDrive® Servo Controllers, it is possible to provide a single source supply for a pre-configured drive system tailored to suit your application. Alternatively, the flexible configuration of the actuator ensures compatibility with almost any servo controller on the market.

The integrated hollow shaft can be used to feed through supply lines or services for additional axes, enabling space saving designs with minimal installation dimensions required. With a reinforced output bearing offering maximum tilting rigidity, the actuators can easily absorb and accurately guide heavy payloads. The accurate positioning of the actuator ensures stable machine characteristics, increased operating reliability and consistent quality. With high protection ratings and corrosion resistance, the series is perfectly suited for use in harsh and demanding environmental conditions.

Customer Benefits and Features

Optimised for your applications

  • Reduced material use
  • Higher product quality
  • Less waste
  • Consistent quality
  • High availability
  • Reduced Total Cost of Ownership
  • Reduced maintenance costs
  • Optimal design solution
  • Increased operating reliability
  • Reduced set up time
  • Shorter time to market
  • Flexible control configuration
  • Easy load connection
  • Low manufacturing and installation costs

Features

  • Excellent lifetime precision
  • Large hollow shaft
  • Easy to customise
  • Servo controller available
  • Various feedback systems
  • Integrated high capacity output bearing
  • Third party controller compatibility
  • Corrosion protection

Engineering Data

 Engineering Data

AC Servo Actuators CHA-C

PDF Download

Combinations

Size 20C 25C 32C 40C 50C 58C
Reduction 30
50
80
100
120
160
AM
H
N
 
 
Motor feedback DCO
MGS
MZE
ROO
SIE
SZE
 
 
Brake B
 
 
Option Sensor EC
 
 
Option Cable/Connector K
 
 
motorwinding AR
AU
AX
 
 
connector configuration H
N
 
 

Available

On request

Not available

Technical data

Ordering code

Define the ordering code for your customised product,
in consideration with your requested product characteristics.

PDF Download
Change size Unit CHA-20C
Motor feedback   ROO / MGS / SIE / DCO / MZE / SZE ROO / MGS / SIE / DCO / MZE / SZE ROO / MGS / SIE / DCO / MZE / SZE ROO / MGS / SIE / DCO / MZE / SZE ROO / MGS / SIE / DCO / MZE / SZE ROO / MGS / SIE / DCO / MZE / SZE
Ratio i [] 30 50 80 100 120 160
Maximum output torque Tmax [Nm] 27 56 74 82 87 92
Maximum output speed nmax [min-1] 200 120 75 60 50 38
Continuous stall torque T0 [Nm] 19 32 47 49 49 49
Brake holding torque TH [Nm] 27 45 72 82 87 92
Hollow shaft diameter dH [mm] 18 18 18 18 18 18
Transmission accuracy [arcmin] < 1,5 < 1 < 0,8 < 0,8 < 0,8 < 0,8
Lost Motion [arcmin] < 1 < 1 < 1 < 1 < 1 < 1
Torsional stiffness K3 [x103 Nm/rad] 11 23 29 29 29 29
Ambient operating temperature [°C] 0 ... 40 0 ... 40 0 ... 40 0 ... 40 0 ... 40 0 ... 40
Output bearing
Dynamic radial load FR dyn (max) [N] 8600 8600 8600 8600 8600 8600
Dynamic axial load FA dyn (max) [N] 15800 15800 15800 15800 15800 15800
Dynamic tilting moment Mdyn (max) [Nm] 172 172 172 172 172 172
Change size Unit CHA-25C
Motor feedback   SIE / MZE / SZE SIE / MZE / SZE SIE / MZE / SZE SIE / MZE / SZE SIE / MZE / SZE SIE / MZE / SZE
Ratio i [] 30 50 80 100 120 160
Maximum output torque Tmax [Nm] 50 98 137 157 167 176
Maximum output speed nmax [min-1] 187 112 70 56 47 35
Continuous stall torque T0 [Nm] 38 55 87 108 108 108
Brake holding torque TH [Nm] 54 90 137 157 167 176
Hollow shaft diameter dH [mm] 27 27 27 27 27 27
Transmission accuracy [arcmin] < 1,5 < 1 < 0,8 < 0,8 < 0,8 < 0,8
Lost Motion [arcmin] < 1 < 1 < 1 < 1 < 1 < 1
Torsional stiffness K3 [x103 Nm/rad] 21 44 57 57 57 57
Ambient operating temperature [°C] 0 ... 40 0 ... 40 0 ... 40 0 ... 40 0 ... 40 0 ... 40
Output bearing
Dynamic radial load FR dyn (max) [N] 12700 12700 12700 12700 12700 12700
Dynamic axial load FA dyn (max) [N] 19200 19200 19200 19200 19200 19200
Dynamic tilting moment Mdyn (max) [Nm] 254 254 254 254 254 254
Change size Unit CHA-32C
Motor feedback   SIE / MZE / SZE SIE / MZE / SZE SIE / MZE / SZE SIE / MZE / SZE SIE / MZE / SZE SIE / MZE / SZE
Ratio i [] 30 50 80 100 120 160
Maximum output torque Tmax [Nm] 100 216 304 333 353 372
Maximum output speed nmax [min-1] 160 96 60 48 40 30
Continuous stall torque T0 [Nm] 44 71 119 154 179 216
Brake holding torque TH [Nm] 54 90 144 180 216 288
Hollow shaft diameter dH [mm] 32 32 32 32 32 32
Transmission accuracy [arcmin] < 1,5 < 1 < 0,8 < 0,8 < 0,8 < 0,8
Lost Motion [arcmin] < 1 < 1 < 1 < 1 < 1 < 1
Torsional stiffness K3 [x103 Nm/rad] 49 98 120 120 120 120
Ambient operating temperature [°C] 0 ... 40 0 ... 40 0 ... 40 0 ... 40 0 ... 40 0 ... 40
Output bearing
Dynamic radial load FR dyn (max) [N] 14600 14600 14600 14600 14600 14600
Dynamic axial load FA dyn (max) [N] 22300 22300 22300 22300 22300 22300
Dynamic tilting moment Mdyn (max) [Nm] 578 578 578 578 578 578
Change size Unit CHA-40C
Motor feedback   SIE / MZE / SZE SIE / MZE / SZE SIE / MZE / SZE SIE / MZE / SZE SIE / MZE / SZE
Ratio i [] 50 80 100 120 160
Maximum output torque Tmax [Nm] 402 519 568 617 647
Maximum output speed nmax [min-1] 80 50 40 33 25
Continuous stall torque T0 [Nm] 125 208 260 314 420
Brake holding torque TH [Nm] 225 360 450 540 647
Hollow shaft diameter dH [mm] 39 39 39 39 39
Transmission accuracy [arcmin] < 0,7 < 0,5 < 0,5 < 0,5 < 0,5
Lost Motion [arcmin] < 1 < 1 < 1 < 1 < 1
Torsional stiffness K3 [x103 Nm/rad] 180 230 230 230 230
Ambient operating temperature [°C] 0 ... 40 0 ... 40 0 ... 40 0 ... 40 0 ... 40
Output bearing
Dynamic radial load FR dyn (max) [N] 27500 27500 27500 27500 27500
Dynamic axial load FA dyn (max) [N] 42000 42000 42000 42000 42000
Dynamic tilting moment Mdyn (max) [Nm] 886 886 886 886 886
Change size Unit CHA-50C
Motor feedback   SIE / MZE / SZE SIE / MZE / SZE SIE / MZE / SZE SIE / MZE / SZE SIE / MZE / SZE
Ratio i [] 50 80 100 120 160
Maximum output torque Tmax [Nm] 715 941 980 1080 1180
Maximum output speed nmax [min-1] 70 44 35 30 22
Continuous stall torque T0 [Nm] 194 363 456 550 736
Brake holding torque TH [Nm] 225 360 450 540 647
Hollow shaft diameter dH [mm] 42 42 42 42 42
Transmission accuracy [arcmin] < 0,7 < 0,5 < 0,5 < 0,5 < 0,5
Lost Motion [arcmin] < 1 < 1 < 1 < 1 < 1
Torsional stiffness K3 [x103 Nm/rad] 340 440 440 440 440
Ambient operating temperature [°C] 0 ... 40 0 ... 40 0 ... 40 0 ... 40 0 ... 40
Output bearing
Dynamic radial load FR dyn (max) [N] 37300 37300 37300 37300 37300
Dynamic axial load FA dyn (max) [N] 56100 56100 56100 56100 56100
Dynamic tilting moment Mdyn (max) [Nm] 1558 1558 1558 1558 1558
Change size Unit CHA-58C
Motor feedback   SIE / MZE / SZE SIE / MZE / SZE SIE / MZE / SZE SIE / MZE / SZE SIE / MZE / SZE
Ratio i [] 50 80 100 120 160
Maximum output torque Tmax [Nm] 1020 1480 1590 1720 1840
Maximum output speed nmax [min-1] 60 38 30 25 19
Continuous stall torque T0 [Nm] 280 532 670 805 1080
Brake holding torque TH [Nm] 450 720 900 1080 1440
Hollow shaft diameter dH [mm] 42 42 42 42 42
Transmission accuracy [arcmin] < 0,7 < 0,5 < 0,5 < 0,5 < 0,5
Lost Motion [arcmin] < 1 < 1 < 1 < 1 < 1
Torsional stiffness K3 [x103 Nm/rad] 540 710 710 710 710
Ambient operating temperature [°C] 0 ... 40 0 ... 40 0 ... 40 0 ... 40 0 ... 40
Output bearing
Dynamic radial load FR dyn (max) [N] 38400 38400 38400 38400 38400
Dynamic axial load FA dyn (max) [N] 57700 57700 57700 57700 57700
Dynamic tilting moment Mdyn (max) [Nm] 2222 2222 2222 2222 2222
Select motor feedback
Untersetzung i [] 30 50 80 100 120 160
Massenträgheitsmoment mit Bremse Jout [kgm2] 0,127 0,354 0,906 1,415 2,038 3,622
Massenträgheitsmoment ohne Bremse Jout [kgm2] 0,093 0,258 0,661 1,033 1,488 2,644
Untersetzung i [] 30 50 80 100 120 160
Massenträgheitsmoment mit Bremse Jout [kgm2] 0,159 0,441 1,129 1,764 2,54 4,516
Massenträgheitsmoment ohne Bremse Jout [kgm2] 0,124 0,346 0,884 1,382 1,99 3,538
Untersetzung i [] 30 50 80 100 120 160
Massenträgheitsmoment mit Bremse Jout [kgm2] 0,142 0,395 1,012 1,581 2,277 4,047
Massenträgheitsmoment ohne Bremse Jout [kgm2] 0,108 0,300 0,767 1,199 1,727 3,069
Untersetzung i [] 30 50 80 100 120 160
Massenträgheitsmoment mit Bremse Jout [kgm2] 0,222 0,617 1,580 2,469 3,555 6,321
Massenträgheitsmoment ohne Bremse Jout [kgm2] 0,188 0,522 1,336 2,087 3,005 5,343
Untersetzung i [] 30 50 80 100 120 160
Massenträgheitsmoment mit Bremse Jout [kgm2] 0,222 0,617 1,580 2,469 3,555 6,321
Massenträgheitsmoment ohne Bremse Jout [kgm2] 0,188 0,522 1,336 2,087 3,005 5,343
Untersetzung i [] 30 50 80 100 120 160
Massenträgheitsmoment mit Bremse Jout [kgm2] 0,222 0,617 1,580 2,469 3,555 6,321
Massenträgheitsmoment ohne Bremse Jout [kgm2] 0,188 0,522 1,336 2,087 3,005 5,343
Select motor feedback
Untersetzung i [] 30 50 80 100 120 160
Massenträgheitsmoment mit Bremse Jout [kgm2] 0,53 1,48 3,79 5,92 8,52 15,2
Massenträgheitsmoment ohne Bremse Jout [kgm2] 0,38 1,06 2,72 4,25 6,11 10,9
Untersetzung i [] 30 50 80 100 120 160
Massenträgheitsmoment mit Bremse Jout [kgm2] 0,53 1,48 3,79 5,92 8,52 15,2
Massenträgheitsmoment ohne Bremse Jout [kgm2] 0,38 1,06 2,72 4,25 6,11 10,9
Untersetzung i [] 30 50 80 100 120 160
Massenträgheitsmoment mit Bremse Jout [kgm2] 0,53 1,48 3,79 5,92 8,52 15,2
Massenträgheitsmoment ohne Bremse Jout [kgm2] 0,38 1,06 2,72 4,25 6,11 10,9
Select motor feedback
Untersetzung i [] 30 50 80 100 120 160
Massenträgheitsmoment mit Bremse Jout [kgm2] 0,68 1,88 4,81 7,52 10,9 19,3
Massenträgheitsmoment ohne Bremse Jout [kgm2] 0,56 1,57 4,00 6,26 9,01 16,0
Untersetzung i [] 30 50 80 100 120 160
Massenträgheitsmoment mit Bremse Jout [kgm2] 0,68 1,88 4,81 7,52 10,9 19,3
Massenträgheitsmoment ohne Bremse Jout [kgm2] 0,56 1,57 4,00 6,26 9,01 16,0
Untersetzung i [] 30 50 80 100 120 160
Massenträgheitsmoment mit Bremse Jout [kgm2] 0,68 1,88 4,81 7,52 10,9 19,3
Massenträgheitsmoment ohne Bremse Jout [kgm2] 0,56 1,57 4,00 6,26 9,01 16,0
Select motor feedback
Untersetzung i [] 50 80 100 120 160
Massenträgheitsmoment mit Bremse Jout [kgm2] 3,8 9,73 15,2 21,9 38,9
Massenträgheitsmoment ohne Bremse Jout [kgm2] 3,33 8,53 13,3 19,2 34,1
Untersetzung i [] 50 80 100 120 160
Massenträgheitsmoment mit Bremse Jout [kgm2] 3,8 9,73 15,2 21,9 38,9
Massenträgheitsmoment ohne Bremse Jout [kgm2] 3,33 8,53 13,3 19,2 34,1
Untersetzung i [] 50 80 100 120 160
Massenträgheitsmoment mit Bremse Jout [kgm2] 3,8 9,73 15,2 21,9 38,9
Massenträgheitsmoment ohne Bremse Jout [kgm2] 3,33 8,53 13,3 19,2 34,1
Select motor feedback
Untersetzung i [] 50 80 100 120 160
Massenträgheitsmoment mit Bremse Jout [kgm2] 7,56 19,3 30,2 43,5 77,4
Massenträgheitsmoment ohne Bremse Jout [kgm2] 7,23 18,5 28,9 41,7 74,1
Untersetzung i [] 50 80 100 120 160
Massenträgheitsmoment mit Bremse Jout [kgm2] 7,56 19,3 30,2 43,5 77,4
Massenträgheitsmoment ohne Bremse Jout [kgm2] 7,23 18,5 28,9 41,7 74,1
Untersetzung i [] 50 80 100 120 160
Massenträgheitsmoment mit Bremse Jout [kgm2] 7,56 19,3 30,2 43,5 77,4
Massenträgheitsmoment ohne Bremse Jout [kgm2] 7,23 18,5 28,9 41,7 74,1
Select motor feedback
Untersetzung i [] 50 80 100 120 160
Massenträgheitsmoment mit Bremse Jout [kgm2] 12,1 31,0 48,4 69,6 124
Massenträgheitsmoment ohne Bremse Jout [kgm2] 11,8 30,1 47,1 67,8 120
Untersetzung i [] 50 80 100 120 160
Massenträgheitsmoment mit Bremse Jout [kgm2] 12,1 31,0 48,4 69,6 124
Massenträgheitsmoment ohne Bremse Jout [kgm2] 11,8 30,1 47,1 67,8 120
Untersetzung i [] 50 80 100 120 160
Massenträgheitsmoment mit Bremse Jout [kgm2] 12,1 31,0 48,4 69,6 124
Massenträgheitsmoment ohne Bremse Jout [kgm2] 11,8 30,1 47,1 67,8 120
Länge (ohne Bremse) L [mm] 118
Länge (mit Bremse) L1 [mm] 139
Gewicht ohne Bremse m [kg] 3,1
Gewicht mit Bremse m [kg] 3,8
Länge (ohne Bremse) L [mm] 118
Länge (mit Bremse) L1 [mm] 139
Gewicht ohne Bremse m [kg] 3,1
Gewicht mit Bremse m [kg] 3,8
Länge (ohne Bremse) L [mm] 118
Länge (mit Bremse) L1 [mm] 139
Gewicht ohne Bremse m [kg] 3,1
Gewicht mit Bremse m [kg] 3,8
Länge (ohne Bremse) L [mm] 118
Länge (mit Bremse) L1 [mm] 139
Gewicht ohne Bremse m [kg] 3,1
Gewicht mit Bremse m [kg] 3,8
Länge (ohne Bremse) L [mm] 118
Länge (mit Bremse) L1 [mm] 139
Gewicht ohne Bremse m [kg] 3,1
Gewicht mit Bremse m [kg] 3,8
Länge (ohne Bremse) L [mm] 118
Länge (mit Bremse) L1 [mm] 139
Gewicht ohne Bremse m [kg] 3,1
Gewicht mit Bremse m [kg] 3,8
Länge (ohne Bremse) L [mm] 132,5
Länge (mit Bremse) L1 [mm] 160
Gewicht ohne Bremse m [kg] 4,8
Gewicht mit Bremse m [kg] 6,0
Länge (ohne Bremse) L [mm] 132,5
Länge (mit Bremse) L1 [mm] 160
Gewicht ohne Bremse m [kg] 4,8
Gewicht mit Bremse m [kg] 6,0
Länge (ohne Bremse) L [mm] 132,5
Länge (mit Bremse) L1 [mm] 160
Gewicht ohne Bremse m [kg] 4,8
Gewicht mit Bremse m [kg] 6,0
Länge (ohne Bremse) L [mm] 145
Länge (mit Bremse) L1 [mm] 172,5
Gewicht ohne Bremse m [kg] 7,3
Gewicht mit Bremse m [kg] 8,4
Länge (ohne Bremse) L [mm] 145
Länge (mit Bremse) L1 [mm] 172,5
Gewicht ohne Bremse m [kg] 7,3
Gewicht mit Bremse m [kg] 8,4
Länge (ohne Bremse) L [mm] 145
Länge (mit Bremse) L1 [mm] 172,5
Gewicht ohne Bremse m [kg] 7,3
Gewicht mit Bremse m [kg] 8,4
Länge (ohne Bremse) L [mm] 158
Länge (mit Bremse) L1 [mm] 177
Gewicht ohne Bremse m [kg] 11,9
Gewicht mit Bremse m [kg] 13,2
Länge (ohne Bremse) L [mm] 158
Länge (mit Bremse) L1 [mm] 177
Gewicht ohne Bremse m [kg] 11,9
Gewicht mit Bremse m [kg] 13,2
Länge (ohne Bremse) L [mm] 158
Länge (mit Bremse) L1 [mm] 177
Gewicht ohne Bremse m [kg] 11,9
Gewicht mit Bremse m [kg] 13,2
Länge (ohne Bremse) L [mm] 189
Länge (mit Bremse) L1 [mm] 208
Gewicht ohne Bremse m [kg] 19,8
Gewicht mit Bremse m [kg] 21,0
Länge (ohne Bremse) L [mm] 189
Länge (mit Bremse) L1 [mm] 208
Gewicht ohne Bremse m [kg] 19,8
Gewicht mit Bremse m [kg] 21,0
Länge (ohne Bremse) L [mm] 189
Länge (mit Bremse) L1 [mm] 208
Gewicht ohne Bremse m [kg] 19,8
Gewicht mit Bremse m [kg] 21,0
Länge (ohne Bremse) L [mm] 205
Länge (mit Bremse) L1 [mm] 226
Gewicht ohne Bremse m [kg] 27,5
Gewicht mit Bremse m [kg] 28,8
Länge (ohne Bremse) L [mm] 205
Länge (mit Bremse) L1 [mm] 226
Gewicht ohne Bremse m [kg] 27,5
Gewicht mit Bremse m [kg] 28,8
Länge (ohne Bremse) L [mm] 205
Länge (mit Bremse) L1 [mm] 226
Gewicht ohne Bremse m [kg] 27,5
Gewicht mit Bremse m [kg] 28,8

Motor feedback

Encoder
Type Incremental Multi-turn absolute Multi-turn absolute Single-turn absolut Single-turn absolut
Code DCO MGS MZE SIE SZE
Herstellerbezeichnung - GEL EBI 135 ECI 119 ECI 119
Datenschnittstelle - SSI (binär) EnDat® 2.2/22 EnDat® 2.1/01 EnDat® 2.2/22
Spannungsversorgung 5 VDC ±10% 5 ... 30 VDC 3,6 ... 14 VDC 3,6 ... 14 VDC 3,6 ... 14 VDC
Inkrementalsignale EIA 422 1 - 1 -
Signalform square wave sinusoidal sinusoidal
Strichzahl 2048 128 - 32 -
Kommutierungssignale 5 x U, V, W - - - -
Referenzsignal 1 x Z - - - -
Absolute Positionswerte / U - 131072 (17 bit) 524288 (19 bit) 524288 (19 bit) 524288 (19 bit)
Umdrehungen - 4096 (12 bit) Baugröße 14-20 // 8192 (13 bit) Baugröße ≥25 65536 (16 bit) - -
Pufferbatterie Baugröße 14-20 interne Batterie vorhanden // Baugröße ≥25 externe Batterie notwendig externe Batterie notwendig
Resolver
Type ROO
Spannungsversorgung 7 VAC
Eingangsfrequenz 5 ... 10 kHz
Übersetzung 0,5 +-10%

Downloads

 Engineering Data

Engineering Data

AC Servo Actuators CHA-C

PDF Download
 Engineering Data

Product brochure

Servo Actuators CHA-C

PDF Download

2D-/3D-CAD files

Overview 2D-/3D-CAD files
for your planning/construction phase

Download

More downloads



PDF Download


PDF Download

Product inquiry!

Please choose the ratio

Product inquiry

Product inquiry!

Please choose the ratio

Product inquiry

Product inquiry!

Please choose the ratio

Product inquiry

Product inquiry!

Please choose the ratio

Product inquiry

Product inquiry!

Please choose the ratio

Product inquiry

Product inquiry!

Please choose the ratio

Product inquiry

Product inquiry!

Please choose the ratio

Product inquiry

Product inquiry!

Please choose the ratio

Product inquiry

Product inquiry!

Please choose the ratio

Product inquiry

Product inquiry!

Please choose the ratio

Product inquiry

Product inquiry!

Please choose the ratio

Product inquiry

Product inquiry!

Please choose the ratio

Product inquiry

Product inquiry!

Please choose the ratio

Product inquiry

Product inquiry!

Please choose the ratio

Product inquiry

Product inquiry!

Please choose the ratio

Product inquiry

Product inquiry!

Please choose the ratio

Product inquiry

Product inquiry!

Please choose the ratio

Product inquiry

Product inquiry!

Please choose the ratio

Product inquiry

Product inquiry!

Please choose the ratio

Product inquiry

Product inquiry!

Please choose the ratio

Product inquiry

Product inquiry!

Please choose the ratio

Product inquiry

Compare products

Select the product types, sizes and ratios and compare them with each other.

Compare Now!

Test

Text Sub

360°

View

Test

Text Sub

;

Compare products

Please select products which you want to compare and define size and reduction.


All technical terms are described in detail in the Planning Guide.