At a glance

Optimised for your applications

  • Consistent quality
  • High availability
  • Reduced Total Cost of Ownership
  • Reduced maintenance costs
  • Optimal design solution
  • Easy integration
  • Reduced set up time
  • Increased operating reliability
  • Shorter time to market
  • Flexible control configuration
  • Easy load connection
  • Low manufacturing and installation costs
  • Reduced material use
  • Higher product quality
  • Less waste

Features

  • Easy to customise
  • Servo controller available
  • Various feedback systems
  • Integrated high capacity output bearing
  • Third party controller compatibility
  • Corrosion protection
  • Excellent lifetime precision
  • Compact, lightweight design
Engineering Data

Engineering Data

AC Servo Actuators LynxDrive®

PDF Download

2D-/3D-CAD files

Overview 2D-/3D-CAD files
for your planning/construction phase

Download

More downloads

Abschnitte

Product inquiry!

Please choose the ratio

Product inquiry!

Please choose the ratio

Product inquiry!

Please choose the ratio

Product inquiry!

Please choose the ratio

Product inquiry!

Please choose the ratio

Product inquiry!

Please choose the ratio

Product inquiry!

Please choose the ratio

Product inquiry!

Please choose the ratio

Product inquiry!

Please choose the ratio

Product inquiry!

Please choose the ratio

Product inquiry!

Please choose the ratio

Product inquiry!

Please choose the ratio

Product inquiry!

Please choose the ratio

Product inquiry!

Please choose the ratio

Compare products

Compare Now!

Combinations

Size 14C 17C 20C 25C 32C 40C 50C
Reduction 30
50
80
100
120
160
 
 
Motor winding and connector configuration AO
AR
AT
AW
H
L
 
 
Motor feedback MEE
MGH
MKE
ROO
 
 
Brake B
 
 

Available

On request

Not available

Technical data

Ordering code

Define the ordering code for your customised product,
in consideration with your requested product characteristics.

PDF Download

Change size Unit LynxDrive®-14C
Ratio i [] 30 50 80 100
Maximum output torque Tmax [Nm] 9 18 - 28
Maximum output speed nmax [min-1] 283 170 - 85
Continuous stall torque T0 [Nm] 6.8 6.9 6.8 11
Brake holding torque TBr [Nm] - - - -
Transmission accuracy [arcmin] < 2 < 1.5 - < 1.5
Lost Motion [arcmin] < 1 < 1 - < 1
Torsional stiffness K3 [x103 Nm/rad] 3.4 5.7 3.4 7.1
Ambient operating temperature [°C] 0 ... 40 0 ... 40 - 0 ... 40
Output bearing
Dynamic radial load FR dyn (max) [N] 1928 1930 1930
Dynamic axial load FA dyn (max) [N] 2878 2880 2880
Dynamic tilting moment Mdyn (max) [Nm] 41 41 41
Change size Unit LynxDrive®-17C
Ratio i [] 30 50 80 100 120
Maximum output torque Tmax [Nm] 16 34 - 54 -
Maximum output speed nmax [min-1] 243 146 - 73 -
Continuous stall torque T0 [Nm] 12 26 - 39 -
Brake holding torque TBr [Nm] - - - - -
Transmission accuracy [arcmin] < 1.5 < 1.5 < 1.5 < 1.5 < 1.5
Lost Motion [arcmin] < 1 < 1 - < 1 -
Torsional stiffness K3 [x103 Nm/rad] 6.7 13 6.7 16 6.7
Ambient operating temperature [°C] 0 ... 40 0 ... 40 - 0 ... 40 -
Output bearing
Dynamic radial load FR dyn (max) [N] 2148 2148 2148
Dynamic axial load FA dyn (max) [N] 3207 3207 3207
Dynamic tilting moment Mdyn (max) [Nm] 64 64 64
Change size Unit LynxDrive®-20C
Ratio i [] 30 50 80 100 120
Maximum output torque Tmax [Nm] 27 56 74 82 87
Maximum output speed nmax [min-1] 217 130 81 65 54
Continuous stall torque T0 [Nm] 20 34 47 49 49
Brake holding torque TBr [Nm] 27 56 74 82 87
Transmission accuracy [arcmin] < 1.5 < 1 < 1 < 1 < 1
Lost Motion [arcmin] < 1 < 1 < 1 < 1 < 1
Torsional stiffness K3 [x103 Nm/rad] 11 23 29 29 29
Ambient operating temperature [°C] 0 ... 40 0 ... 40 0 ... 40 0 ... 40 0 ... 40
Output bearing
Dynamic radial load FR dyn (max) [N] 2354 2354 2354 2354 2354
Dynamic axial load FA dyn (max) [N] 3511 3511 3511 3511 3511
Dynamic tilting moment Mdyn (max) [Nm] 91 91 91 91 91
Change size Unit LynxDrive®-25C
Ratio i [] 30 50 80 100 120
Maximum output torque Tmax [Nm] 50 50 137 157 167
Maximum output speed nmax [min-1] 160 160 60 48 40
Continuous stall torque T0 [Nm] 38 38 87 109 109
Brake holding torque TBr [Nm] 50 50 137 157 167
Transmission accuracy [arcmin] < 1 < 1 < 1 < 1 < 1
Lost Motion [arcmin] < 1 < 1 < 1 < 1 < 1
Torsional stiffness K3 [x103 Nm/rad] 21 44 57 57 57
Ambient operating temperature [°C] 0 ... 40 0 ... 40 0 ... 40 0 ... 40 0 ... 40
Output bearing
Dynamic radial load FR dyn (max) [N] 3904 3904 3904 3904 3904
Dynamic axial load FA dyn (max) [N] 5827 5827 5827 5827 5827
Dynamic tilting moment Mdyn (max) [Nm] 156 156 156 156 156
Change size Unit LynxDrive®-32C
Ratio i [] 30 50 80 100 120
Maximum output torque Tmax [Nm] 100 216 304 333 353
Maximum output speed nmax [min-1] 160 96 60 48 40
Continuous stall torque T0 [Nm] 67 108 167 216 216
Brake holding torque TBr [Nm] 100 216 304 333 353
Transmission accuracy [arcmin] < 1.5 < 1 < 1 < 1 < 1
Lost Motion [arcmin] < 1 < 1 < 1 < 1 < 1
Torsional stiffness K3 [x103 Nm/rad] 49 98 120 120 120
Ambient operating temperature [°C] 0 ... 40 0 ... 40 0 ... 40 0 ... 40 0 ... 40
Output bearing
Dynamic radial load FR dyn (max) [N] 6101 6101 6101 6101 6101
Dynamic axial load FA dyn (max) [N] 7926 7926 7926 7926 7926
Dynamic tilting moment Mdyn (max) [Nm] 313 313 313 313 313
Change size Unit LynxDrive®-40C
Ratio i [] 50 80 100 120
Maximum output torque Tmax [Nm] 402 519 568 617
Maximum output speed nmax [min-1] 80 50 40 33
Continuous stall torque T0 [Nm] 181 283 371 450
Brake holding torque TBr [Nm] 402 519 568 617
Transmission accuracy [arcmin] < 1 < 1 < 1 < 1
Lost Motion [arcmin] < 1 < 1 < 1 < 1
Torsional stiffness K3 [x103 Nm/rad] 180 230 230 230
Ambient operating temperature [°C] 0 ... 40 0 ... 40 0 ... 40 0 ... 40
Output bearing
Dynamic radial load FR dyn (max) [N] 8652 8652 8652 8652
Dynamic axial load FA dyn (max) [N] 11242 11242 11242 11242
Dynamic tilting moment Mdyn (max) [Nm] 450 450 450 450
Change size Unit LynxDrive®-50C
Ratio i [] 50 80 100 120
Maximum output torque Tmax [Nm] 715 941 980 1080
Maximum output speed nmax [min-1] 70 44 35 29
Continuous stall torque T0 [Nm] 349 522 672 818
Brake holding torque TBr [Nm] 405 648 810 972
Transmission accuracy [arcmin] < 1 < 1 < 1 < 1
Lost Motion [arcmin] < 1 < 1 < 1 < 1
Torsional stiffness K3 [x103 Nm/rad] 340 440 440 440
Ambient operating temperature [°C] 0 ... 40 0 ... 40 0 ... 40 0 ... 40
Output bearing
Dynamic radial load FR dyn (max) [N] 14155 14155 14155 14155
Dynamic axial load FA dyn (max) [N] 18393 18393 18393 18393
Dynamic tilting moment Mdyn (max) [Nm] 759 759 759 759

Untersetzung i [] 30 50 100
Massenträgheitsmoment ohne Bremse Jout [kgm2] 0,023 0,063 0,25

Untersetzung i [] 30 50 100
Massenträgheitsmoment ohne Bremse Jout [kgm2] 0,027 0,075 0,3

Untersetzung i [] 30 50 80 100 120
Massenträgheitsmoment mit Bremse Jout [kgm2] 0,039 0,108 0,275 0,43 0,619
Massenträgheitsmoment ohne Bremse Jout [kgm2] 0,033 0,093 0,237 0,37 0,533
Untersetzung i [] 30 50 80 100 120
Massenträgheitsmoment mit Bremse Jout [kgm2] 0,039 0,108 0,275 0,43 0,619
Massenträgheitsmoment ohne Bremse Jout [kgm2] 0,033 0,093 0,237 0,37 0,533
Untersetzung i [] 30 80 100 120
Massenträgheitsmoment mit Bremse Jout [kgm2] 0,039 0,275 0,43 0,619
Massenträgheitsmoment ohne Bremse Jout [kgm2] 0,033 0,237 0,37 0,533
Untersetzung i [] 30 80 100 120
Massenträgheitsmoment mit Bremse Jout [kgm2] 0,039 0,275 0,43 0,619
Massenträgheitsmoment ohne Bremse Jout [kgm2] 0,033 0,237 0,37 0,533

Untersetzung i [] 30 50 80 100 120
Massenträgheitsmoment mit Bremse Jout [kgm2] 0,281 0,780 2,00 3,12 4,49
Massenträgheitsmoment ohne Bremse Jout [kgm2] 0,266 0,738 1,89 2,95 4,25
Untersetzung i [] 30 50 80 100 120
Massenträgheitsmoment mit Bremse Jout [kgm2] 0,281 0,780 2,00 3,12 4,49
Massenträgheitsmoment ohne Bremse Jout [kgm2] 0,266 0,738 1,89 2,95 4,25
Untersetzung i [] 30 50 80 100 120
Massenträgheitsmoment mit Bremse Jout [kgm2] 0,281 0,780 2,00 3,12 4,49
Massenträgheitsmoment ohne Bremse Jout [kgm2] 0,266 0,738 1,89 2,95 4,25
Untersetzung i [] 30 50 80 100 120
Massenträgheitsmoment mit Bremse Jout [kgm2] 0,281 0,780 2,00 3,12 4,49
Massenträgheitsmoment ohne Bremse Jout [kgm2] 0,266 0,738 1,89 2,95 4,25

Untersetzung i [] 50 80 100 120
Massenträgheitsmoment mit Bremse Jout [kgm2] 2,07 5,29 6,27 11,9
Massenträgheitsmoment ohne Bremse Jout [kgm2] 1,97 5,03 7,86 11,3
Untersetzung i [] 50 80 100 120
Massenträgheitsmoment mit Bremse Jout [kgm2] 2,07 5,29 6,27 11,9
Massenträgheitsmoment ohne Bremse Jout [kgm2] 1,97 5,03 7,86 11,3
Untersetzung i [] 50 80 100 120
Massenträgheitsmoment mit Bremse Jout [kgm2] 2,07 5,29 8,27 11,9
Massenträgheitsmoment ohne Bremse Jout [kgm2] 1,97 5,03 7,86 11,3
Untersetzung i [] 50 80 100 120
Massenträgheitsmoment mit Bremse Jout [kgm2] 2,07 5,29 8,27 11,9
Massenträgheitsmoment ohne Bremse Jout [kgm2] 1,97 5,03 7,86 11,3
Länge (ohne Bremse) L [mm] 126
Länge (mit Bremse) L1 [mm] auf Anfrage
Gewicht ohne Bremse m [kg] 2,2
Gewicht mit Bremse m [kg] 2,6
Länge (ohne Bremse) L [mm] 129
Länge (mit Bremse) L1 [mm] auf Anfrage
Gewicht ohne Bremse m [kg] 2,3
Gewicht mit Bremse m [kg] 2,8
Länge (ohne Bremse) L [mm] 159
Länge (mit Bremse) L1 [mm] 193
Gewicht ohne Bremse m [kg] 2,6
Gewicht mit Bremse m [kg] 3,0
Länge (ohne Bremse) L [mm] 159
Länge (mit Bremse) L1 [mm] 193
Gewicht ohne Bremse m [kg] 2,6
Gewicht mit Bremse m [kg] 3,0
Länge (ohne Bremse) L [mm] 128
Länge (mit Bremse) L1 [mm] 162
Gewicht ohne Bremse m [kg] 2,6
Gewicht mit Bremse m [kg] 3,0
Länge (ohne Bremse) L [mm] 128
Länge (mit Bremse) L1 [mm] 162
Gewicht ohne Bremse m [kg] 2,6
Gewicht mit Bremse m [kg] 3,0
Länge (ohne Bremse) L [mm] 184
Länge (mit Bremse) L1 [mm] 228
Gewicht ohne Bremse m [kg] 6,5
Gewicht mit Bremse m [kg] 7,1
Länge (ohne Bremse) L [mm] 184
Länge (mit Bremse) L1 [mm] 228
Gewicht ohne Bremse m [kg] 6,5
Gewicht mit Bremse m [kg] 7,1
Länge (ohne Bremse) L [mm] 159
Länge (mit Bremse) L1 [mm] 203
Gewicht ohne Bremse m [kg] 6,5
Gewicht mit Bremse m [kg] 7,1
Länge (ohne Bremse) L [mm] 159
Länge (mit Bremse) L1 [mm] 203
Gewicht ohne Bremse m [kg] 6,5
Gewicht mit Bremse m [kg] 7,1
Länge (ohne Bremse) L [mm] 192
Länge (mit Bremse) L1 [mm] 238
Gewicht ohne Bremse m [kg] 9,1
Gewicht mit Bremse m [kg] 10,1
Länge (ohne Bremse) L [mm] 192
Länge (mit Bremse) L1 [mm] 238
Gewicht ohne Bremse m [kg] 9,1
Gewicht mit Bremse m [kg] 10,1
Länge (ohne Bremse) L [mm] 169
Länge (mit Bremse) L1 [mm] 215
Gewicht ohne Bremse m [kg] 9,1
Gewicht mit Bremse m [kg] 10,1
Länge (ohne Bremse) L [mm] 169
Länge (mit Bremse) L1 [mm] 215
Gewicht ohne Bremse m [kg] 9,1
Gewicht mit Bremse m [kg] 10,1

Motor feedback

Encoder
Type Multi-turn absolute Multi-turn absolute Multi-turn absolute
Code MEE MGH MKE
Herstellerbezeichnung EQN 1125 SKM 36 EQI 1130
Datenschnittstelle EnDat® HIPERFACE® EnDat®
Spannungsversorgung 3,6 ... 14 VDC 7 - 12 VDC 5 VDC ±5%
Inkrementalsignale 1 Vss 1 Vss 1 Vss
Signalform sinusoidal sinusoidal sinusoidal
Strichzahl 512 128 16
Kommutierungssignale - -
Referenzsignal - -
Absolute Positionswerte / U 8192 (13 bit) 4096 (12 bit) 262144 (18 bit)
Umdrehungen 4096 (12 bit) 4096 (12 bit) 4096 (12 bit)
Resolver
Type ROO
Spannungsversorgung 7 VAC
Eingangsfrequenz 5 ... 10 kHz
Übersetzung 0,5 +-10%

Compatibility

Please select your manufacturer

Product Harmonic Drive AG-YukonDrive® Siemens-SINAMICS S120 Bosch-Rexroth IndraDrive Beckhoff-AX 5000 B&R-ACOPOS NUM-MDLUX LTi Drives-ServoOne Elmo-Gold series SEW EURODRIVE-MOVIDRIVE Lenze-9400 Parker-COMPAX KOLLMORGEN-AKD Fanuc-SVx Mitsubishi-MDS
LynxDrive®
Controller Compatbility
DC Bus Voltage
18 VDC
24 ... 48 VDC
24 VDC
320 VDC
36 VDC
42 VDC
48 VDC
560 VDC
Motor Feedback
EnDat® + SIN/COS
EnDat® 2.1/01 SIE
EnDat® 2.2/22 MZE
EnDat® 2.2/22 SZE
HIPERFACE®
Inkrement. SIN/COS
Inkrement. TTL
Inkremental TTL DCO
Resolver 2-pole ROO
Resolver 2-polig
SSI + SIN/COS MGS
Temperature Sensor
KTY 84-130
PTC

On request

Available

  • Product inquiry!

    Please choose the ratio

    Product inquiry!

    Please choose the ratio

    Product inquiry!

    Please choose the ratio

    Product inquiry!

    Please choose the ratio

    Product inquiry!

    Please choose the ratio

    Product inquiry!

    Please choose the ratio

    Product inquiry!

    Please choose the ratio

    Product inquiry!

    Please choose the ratio

    Product inquiry!

    Please choose the ratio

    Product inquiry!

    Please choose the ratio

    Product inquiry!

    Please choose the ratio

    Product inquiry!

    Please choose the ratio

    Product inquiry!

    Please choose the ratio

    Product inquiry!

    Please choose the ratio

  • Compare products

    Compare products

    Compare Now!

  • ProductFinder

    Locate the right product in a few simple steps.

    ProductFinder

These products could also be of interest:

  • RSF Mini

    Small, flexible high precision actuator

    RSF Mini


    RSF Mini Series Servo Actuators combine a synchronous servo motor and a CSF Gearbox to create a highly dynamic compact servo actuator.

    Available in five sizes with gear ratios of 30, 50 and 100:1, the small precision actuators can provide a maximum torque from 0.13 to 28 Nm. The accurate positioning of the actuator ensures stable machine characteristics and short cycle times.

    By combining the RSF Mini Actuators with the specially adapted HA-680 Servo Controllers, it is possible to provide a single source supply for a pre-configured drive system tailored to suit your application. The RSF Mini Series is also compatible with many common servo controllers on the market.

  • PMA

    Mini servo actuator with DC motor

    PMA


    PMA Series Servo Actuators combine a highly dynamic DC motor with encoder and PMG Gearbox to create a dynamic compact servo actuator.

    Available in four sizes with gear ratios of 50 and 100:1, the actuators can provide a maximum torque from 0.39 to 20 Nm. The accurate positioning of the actuator ensures stable machine characteristics and short cycle times.

    Compatible with many common servo controllers on the market, PMA Mini Servo Actuators enable easy setup of compact servo axes – especially for small quantities.