At a glance

Optimised for your applications

  • Reduced set up time
  • Increased operating reliability
  • Shorter time to market
  • Reduced material use
  • Higher product quality
  • Less waste
  • Greater energy efficiency
  • Lower production costs
  • Small machine footprint
  • Increased machine throughput
  • Consistent quality
  • High availability
  • Reduced Total Cost of Ownership
  • Reduced maintenance costs

Features

  • Servo controller available
  • Compact, lightweight design
  • Excellent lifetime precision
  • High dynamics
Engineering Data

Engineering Data

AC Servo Actuators RSF Mini

PDF Download

2D-/3D-CAD files

Overview 2D-/3D-CAD files
for your planning/construction phase

Download

More downloads

Abschnitte

Product inquiry!

Please choose the ratio

Product inquiry!

Please choose the ratio

Product inquiry!

Please choose the ratio

Product inquiry!

Please choose the ratio

Product inquiry!

Please choose the ratio

Compare products

Compare Now!

Combinations

Size 3C 5B 8B 11B 14B
Reduction 30
50
100
 
 
Motor winding 24B
 
 
Option Cable/Connector C
 
 
Motor feedback E020
E050
F100
 
 
Brake B
 
 

Available

On request

Not available

Technical data

Ordering code

Define the ordering code for your customised product,
in consideration with your requested product characteristics.

PDF Download

Change size Unit RSF Mini-11B
Ratio i [] 30 50 100
Maximum output torque Tmax [Nm] 4.5 8.3 11
Maximum output speed nmax [min-1] 200 120 60
Continuous stall torque T0 [Nm] 1.7 3 5.7
Brake holding torque TBr [Nm] - - -
Transmission accuracy [arcmin] < 2.5 < 2 < 2
Lost Motion [arcmin] < 1 < 1 < 1
Torsional stiffness K3 [x103 Nm/rad] 1.5 3.2 4.4
Ambient operating temperature [°C] 0 ... 40 0 ... 40 0 ... 40
Output bearing
Dynamic radial load FR dyn (max) [N] 245 245 245
Dynamic axial load FA dyn (max) [N] 196 196 196
Dynamic tilting moment Mdyn (max) [Nm] - - -
Change size Unit RSF Mini-14B
Ratio i [] 30 50 100
Maximum output torque Tmax [Nm] 9 18 28
Maximum output speed nmax [min-1] 200 120 60
Continuous stall torque T0 [Nm] 2.5 4.5 9
Brake holding torque TBr [Nm] - - -
Transmission accuracy [arcmin] < 2.5 < 2 < 2
Lost Motion [arcmin] < 1 < 1 < 1
Torsional stiffness K3 [x103 Nm/rad] 3.4 5.7 7.1
Ambient operating temperature [°C] 0 ... 40 0 ... 40 0 ... 40
Output bearing
Dynamic radial load FR dyn (max) [N] 392 392 392
Dynamic axial load FA dyn (max) [N] 392 392 392
Dynamic tilting moment Mdyn (max) [Nm] - - -
Change size Unit RSF Mini-3C
Ratio i [] 30 50 100
Maximum output torque Tmax [Nm] 0.13 0.21 0.3
Maximum output speed nmax [min-1] 333 200 100
Continuous stall torque T0 [Nm] 0.04 0.08 0.12
Brake holding torque TBr [Nm] - - -
Transmission accuracy [arcmin] < 10 < 10 < 10
Lost Motion [arcmin] < 1.5 < 1.5 < 1.5
Torsional stiffness K3 [x103 Nm/rad] 51 57 67
Ambient operating temperature [°C] 0 ... 40 0 ... 40 0 ... 40
Output bearing
Dynamic radial load FR dyn (max) [N] 36 36 36
Dynamic axial load FA dyn (max) [N] 130 130 130
Dynamic tilting moment Mdyn (max) [Nm] 0.27 0.27 0.27
Change size Unit RSF Mini-5B
Ratio i [] 30 50 100
Maximum output torque Tmax [Nm] 0.5 0.9 1.4
Maximum output speed nmax [min-1] 333 200 100
Continuous stall torque T0 [Nm] 0.28 0.44 0.65
Brake holding torque TBr [Nm] 0.18 0.29 0.44
Transmission accuracy [arcmin] < 4 < 3 < 3
Lost Motion [arcmin] < 1.5 < 1.5 < 1.5
Torsional stiffness K3 [x103 Nm/rad] 120 170 200
Ambient operating temperature [°C] 0 ... 40 0 ... 40 0 ... 40
Output bearing
Dynamic radial load FR dyn (max) [N] 90 90 90
Dynamic axial load FA dyn (max) [N] 270 270 270
Dynamic tilting moment Mdyn (max) [Nm] 0.89 0.89 0.89
Change size Unit RSF Mini-8B
Ratio i [] 30 50 100
Maximum output torque Tmax [Nm] 1.8 3.3 4.8
Maximum output speed nmax [min-1] 200 120 60
Continuous stall torque T0 [Nm] 0.95 1.7 3.5
Brake holding torque TBr [Nm] - - -
Transmission accuracy [arcmin] < 3 < 2.5 < 2.5
Lost Motion [arcmin] < 1 < 1 < 1
Torsional stiffness K3 [x103 Nm/rad] 0.54 0.84 1.2
Ambient operating temperature [°C] 0 ... 40 0 ... 40 0 ... 40
Output bearing
Dynamic radial load FR dyn (max) [N] 196 196 196
Dynamic axial load FA dyn (max) [N] 98 98 98
Dynamic tilting moment Mdyn (max) [Nm] - - -

Untersetzung i [] 30 50 100
Massenträgheitsmoment ohne Bremse Jout [kgm2] 0,0018 0,0049 0,02

Untersetzung i [] 30 50 100
Massenträgheitsmoment ohne Bremse Jout [kgm2] 0,004 0,011 0,045

Untersetzung i [] 30 50 100
Massenträgheitsmoment mit Bremse Jout [kgm2] - - -
Massenträgheitsmoment ohne Bremse Jout [kgm2] 0,11 0,29 1,17

Untersetzung i [] 30 50 100
Massenträgheitsmoment mit Bremse Jout [kgm2] 1,11 3,1 12,3
Massenträgheitsmoment ohne Bremse Jout [kgm2] 0,66 1,83 7,31

Untersetzung i [] 30 50 100
Massenträgheitsmoment ohne Bremse Jout [kgm2] 0,0006 0,0016 0,0065

Motor feedback

Encoder
Type Incremental Incremental Incremental
Code E020 E050 F100
Spannungsversorgung 5 VDC +-5% 5 VDC +-5% 5 VDC +-5%
Signalform square wave square wave square wave

Compatibility

Please select your manufacturer

Product Harmonic Drive AG-HA-680 Metronix-DIS 2 miControl-mcDSA Elmo-Gold DC Whistle
RSF Mini
Controller Compatbility
DC Bus Voltage
18 VDC
24 ... 48 VDC
24 VDC
320 VDC
36 VDC
42 VDC
48 VDC
560 VDC
Motor Feedback
EnDat® + SIN/COS
EnDat® 2.1/01 SIE
EnDat® 2.2/22 MZE
EnDat® 2.2/22 SZE
HIPERFACE®
Inkrement. SIN/COS
Inkrement. TTL
Inkremental TTL DCO
Resolver 2-pole ROO
Resolver 2-polig
SSI + SIN/COS MGS
Temperature Sensor
KTY 84-130
PTC

On request

Available

  • Product inquiry!

    Please choose the ratio

    Product inquiry!

    Please choose the ratio

    Product inquiry!

    Please choose the ratio

    Product inquiry!

    Please choose the ratio

    Product inquiry!

    Please choose the ratio

  • Compare products

    Compare products

    Compare Now!

  • ProductFinder

    Locate the right product in a few simple steps.

    ProductFinder

These products could also be of interest:

  • LynxDrive®

    Compact actuator with high corrosion protection

    LynxDrive®

    The servo drives of the LynxDrive® Series combine a synchronous servo motor, Unit from the HFUC-2UH Series, feedback sensor and a cross roller output bearing.

    Available in five sizes with six gear ratios between 30 and 160:1, the actuators can provide maximum torques from 9 to 647Nm. The output bearing with high tilting capacity can easily withstand and accurately handle heavy payloads.

    To adapt to your specific application, the LynxDrive® Series offers many possible combinations when selecting the motor feedback and brake, as well as offering various cable and connector options.

    By combining the LynxDrive® Actuators with the specially adapted YukonDrive® Servo Controllers, it is possible to provide a single source supply for a preconfigured drive system tailored to suit your application. Alternatively, the flexible configuration of the actuator ensures compatibility with almost any servo controller on the market.

    The accurate positioning of the actuator ensures stable machine characteristics, short cycle times and minimum space requirements. With high protection ratings and corrosion resistance, the series is perfectly suited for use in harsh and demanding environmental conditions.

  • PMA

    Mini servo actuator with DC motor

    PMA


    PMA Series Servo Actuators combine a highly dynamic DC motor with encoder and PMG Gearbox to create a dynamic compact servo actuator.

    Available in four sizes with gear ratios of 50 and 100:1, the actuators can provide a maximum torque from 0.39 to 20 Nm. The accurate positioning of the actuator ensures stable machine characteristics and short cycle times.

    Compatible with many common servo controllers on the market, PMA Mini Servo Actuators enable easy setup of compact servo axes – especially for small quantities.