;
Applications Technology Products Download Service Press Career Company

YukonDrive®

Universal servo controller

The YukonDrive® is designed to operate with superimposed CNC controls featuring cyclic set point selection via bus systems. At all times, the modularity of the YukonDrive® family ensures optimum integration of the servo axis into the machine process. Whether in high speed field bus communication with a central machine controller or with distributed motion control intelligence in the servo controller – the YukonDrive® is a master of both. Optimised for the lower power range, the YukonDrive® offers maximum capacity in four compact designs.

The integration of high speed field bus systems and the latest encoder interfaces such as the digital EnDat 2.2 or HIPERFACE DSL interface ensure that future security and flexibility continue to be at the forefront of development. Comprehensive motion control functions provide a variety of possible solutions. Complete plug connections ensure fast installation and commissioning.

We have also considered the safety of your machine. Its SIL3-certified STO function means that the YukonDrive® can be integrated into your safety concept.

Customer Benefits and Features

Optimised for your applications

  • Space saving
  • Flexibility
  • Time and cost savings
  • Shorter production times
  • Reduced set up time

Features

  • Compact design
  • Multiple field bus systems
  • STO safety function integrated
  • Pre-configured with motor and encoder data
  • Integral Soft PLC
  • Extensive commissioning and diagnostic software

YukonDrive® Application Manual

 YukonDrive® Application Manual

PDF Download

Combinations

Size 102 103 104
Anschlussspannung Anschlussspannung 1
Anschlussspannung 2
 
 
Spitzenstrom Spitzenstrom A
Spitzenstrom B
Spitzenstrom C
Spitzenstrom D
Spitzenstrom E
Spitzenstrom F
 
 
Feldbus A Feldbus
A Technologie
B Feldbus
B Technologie
C Feldbus
C Technologie
D Feldbus
D Technologie
E Feldbus
F Feldbus
 
 
Technologie A Technologie
B Technologie
C Technologie
D Technologie
 
 

Available

On request

Not available

Technical data

Ordering code

Define the ordering code for your customised product,
in consideration with your requested product characteristics.

PDF Download
Change size Unit YukonDrive®-1021
Supply voltage UN [VAC] 1/3 x 230
Rated current IN [A] 3
Maximum current Imax [A] 9
Device connected load (with mains choke) P [kVA] 1.3
Powert loss (at 8 kHz and rated current) P [W] 75
Dimensions (W x H x D) [mm] 55 x 235 x 145
Cooling method   Air Cooling
Field bus (Option 1)   EtherCAT® / Sercos II & III / PROFINET IRT / CANopen / PROFIBUS DPV1
Technology (Option 2)   2nd SIN/COS Encoder / HIPERFACE® DSL / Encoder simulation & TTL input / Incremental encoder with commutation signals
Safety Technology   STO according to SIL 3 to IEC 61508/IEC 62061, PL e to EN ISO 13849
Analogue inputs (±10 VDC, 12 bit)   2
Digital inputs and outputs - of which probe input   8 / 3 (2)
Relay   1
Motor feedback   Resolver SSI, EnDat, HIPERFACE® with SIN/COS signals SSI, EnDat fully digital, HIPERFACE® DSL
Ambient operating temperature [°C] -10 ... 45 / -10 ... 40
Change size Unit YukonDrive®-1022
Supply voltage UN [VAC] 3 x 400 … 480
Rated current IN [A] 2
Maximum current Imax [A] 6
Device connected load (with mains choke) P [kVA] 1.5
Powert loss (at 8 kHz and rated current) P [W] 42
Dimensions (W x H x D) [mm] 55 x 235 x 145
Cooling method   Air Cooling
Field bus (Option 1)   EtherCAT® / Sercos II & III / PROFINET IRT / CANopen / PROFIBUS DPV1
Technology (Option 2)   2nd SIN/COS Encoder / HIPERFACE® DSL / Encoder simulation & TTL input / Incremental encoder with commutation signals
Safety Technology   STO according to SIL 3 to IEC 61508/IEC 62061, PL e to EN ISO 13849
Analogue inputs (±10 VDC, 12 bit)   2
Digital inputs and outputs - of which probe input   8 / 3 (2)
Relay   1
Motor feedback   Resolver SSI, EnDat, HIPERFACE® with SIN/COS signals SSI, EnDat fully digital, HIPERFACE® DSL
Ambient operating temperature [°C] -10 ... 45 / -10 ... 40
Change size Unit YukonDrive®-1031
Supply voltage UN [VAC] 1/3 x 230
Rated current IN [A] 5.9
Maximum current Imax [A] 17.7
Device connected load (with mains choke) P [kVA] 2.6
Powert loss (at 8 kHz and rated current) P [W] 150
Dimensions (W x H x D) [mm] 55 x 235 x 190
Cooling method   Air Cooling
Field bus (Option 1)   EtherCAT® / Sercos II & III / PROFINET IRT / CANopen / PROFIBUS DPV1
Technology (Option 2)   2nd SIN/COS Encoder / HIPERFACE® DSL / Encoder simulation & TTL input / Incremental encoder with commutation signals
Safety Technology   STO according to SIL 3 to IEC 61508/IEC 62061, PL e to EN ISO 13849
Analogue inputs (±10 VDC, 12 bit)   2
Digital inputs and outputs - of which probe input   8 / 3 (2)
Relay   1
Motor feedback   Resolver SSI, EnDat, HIPERFACE® with SIN/COS signals SSI, EnDat fully digital, HIPERFACE® DSL
Ambient operating temperature [°C] -10 ... 45 / -10 ... 40
Change size Unit YukonDrive®-1032
Supply voltage UN [VAC] 3 x 400 … 480
Rated current IN [A] 3.5
Maximum current Imax [A] 10.5
Device connected load (with mains choke) P [kVA] 2.7
Powert loss (at 8 kHz and rated current) P [W] 80
Dimensions (W x H x D) [mm] 55 x 235 x 190
Cooling method   Air Cooling
Field bus (Option 1)   EtherCAT® / Sercos II & III / PROFINET IRT / CANopen / PROFIBUS DPV1
Technology (Option 2)   2nd SIN/COS Encoder / HIPERFACE® DSL / Encoder simulation & TTL input / Incremental encoder with commutation signals
Safety Technology   STO according to SIL 3 to IEC 61508/IEC 62061, PL e to EN ISO 13849
Analogue inputs (±10 VDC, 12 bit)   2
Digital inputs and outputs - of which probe input   8 / 3 (2)
Relay   1
Motor feedback   Resolver SSI, EnDat, HIPERFACE® with SIN/COS signals SSI, EnDat fully digital, HIPERFACE® DSL
Ambient operating temperature [°C] -10 ... 45 / -10 ... 40
Change size Unit YukonDrive®-1041
Supply voltage UN [VAC] 1/3 x 230
Rated current IN [A] 8
Maximum current Imax [A] 24
Device connected load (with mains choke) P [kVA] 3.5
Powert loss (at 8 kHz and rated current) P [W] 200
Dimensions (W x H x D) [mm] 55 x 315 x 240
Cooling method   Air Cooling
Field bus (Option 1)   EtherCAT® / Sercos II & III / PROFINET IRT / CANopen / PROFIBUS DPV1
Technology (Option 2)   2nd SIN/COS Encoder / HIPERFACE® DSL / Encoder simulation & TTL input / Incremental encoder with commutation signals
Safety Technology   STO according to SIL 3 to IEC 61508/IEC 62061, PL e to EN ISO 13849
Analogue inputs (±10 VDC, 12 bit)   2
Digital inputs and outputs - of which probe input   8 / 3 (2)
Relay   1
Motor feedback   Resolver SSI, EnDat, HIPERFACE® with SIN/COS signals SSI, EnDat fully digital, HIPERFACE® DSL
Ambient operating temperature [°C] -10 ... 45 / -10 ... 40
Change size Unit YukonDrive®-1042
Supply voltage UN [VAC] 3 x 400 … 480
Rated current IN [A] 6.5
Maximum current Imax [A] 19.5
Device connected load (with mains choke) P [kVA] 5
Powert loss (at 8 kHz and rated current) P [W] 150
Dimensions (W x H x D) [mm] 55 x 315 x 240
Cooling method   Air Cooling
Field bus (Option 1)   EtherCAT® / Sercos II & III / PROFINET IRT / CANopen / PROFIBUS DPV1
Technology (Option 2)   2nd SIN/COS Encoder / HIPERFACE® DSL / Encoder simulation & TTL input / Incremental encoder with commutation signals
Safety Technology   STO according to SIL 3 to IEC 61508/IEC 62061, PL e to EN ISO 13849
Analogue inputs (±10 VDC, 12 bit)   2
Digital inputs and outputs - of which probe input   8 / 3 (2)
Relay   1
Motor feedback   Resolver SSI, EnDat, HIPERFACE® with SIN/COS signals SSI, EnDat fully digital, HIPERFACE® DSL
Ambient operating temperature [°C] -10 ... 45 / -10 ... 40

Downloads

 YukonDrive® Application Manual

YukonDrive® Application Manual

PDF Download
 YukonDrive® Application Manual

YukonDrive® Operating Manual

PDF Download

2D-/3D-CAD files

Overview 2D-/3D-CAD files
for your planning/construction phase

Download

More downloads



PDF Download


PDF Download


PDF Download


PDF Download


PDF Download


PDF Download


PDF Download


PDF Download

Product inquiry!

Product inquiry

Product inquiry!

Product inquiry

Product inquiry!

Product inquiry

Product inquiry!

Product inquiry

Product inquiry!

Product inquiry

Product inquiry!

Product inquiry

Compare products

Select the product types, sizes and ratios and compare them with each other.

Compare Now!

Test

Text Sub

360°

View

Test

Text Sub

;

Compare products

Please select products which you want to compare and define size and reduction.


All technical terms are described in detail in the Planning Guide.