;
Applications Technology Products Download Service Press Career Company

FPA

Permanent Precision® for servo actuators

FPA Series Servo Actuators combine a synchronous servo motor and a Harmonic HPG Series Planetary Gear to create a highly dynamic servo actuator. Available in four sizes with five gear ratios between 9 and 45:1, the actuators can provide maximum torques from 3,9 to 300 Nm. The output bearing with high tilting rigidity means that the actuators can easily absorb and accurately guide high payloads.

To adapt to your specific application, the FPA Series offers numerous combinations.

By combining the FPA Actuators with the specially adapted YukonDrive® Servo Controllers, it is possible to provide a single source supply for a pre-configured drive system tailored to suit your application. Alternatively, the flexible configuration of the actuator ensures compatibility with almost any servo controller on the market.

FPA Series with Permanent Precision® and no increase in backlash guarantees stable machine characteristics with short cycle times.

Customer Benefits and Features

Optimised for your applications

  • Reduced set up time
  • Increased operating reliability
  • Shorter time to market
  • Increased machine throughput
  • Increased productivity
  • Optimal design solution
  • Easy load connection
  • Low manufacturing and installation costs
  • Flexible control configuration
  • Consistent quality
  • High availability
  • Reduced Total Cost of Ownership
  • Reduced maintenance costs

Features

  • Servo controller available
  • High dynamics
  • Integrated high capacity output bearing
  • Permanent Precision®
  • Various feedback systems
  • Third party controller compatibility

Engineering Data

 Engineering Data

AC Servo Actuators FPA

PDF Download

Combinations

Size 11A 14 20B 32B
Reduction 9
21
33
37
45
 
 
Motor winding and connector configuration H
 
 
Motor feedback E2048
M2048
RES
 
 
Brake B
 
 

Available

On request

Not available

Technical data

Ordering code

Define the ordering code for your customised product,
in consideration with your requested product characteristics.

PDF Download
Change size Unit FPA-11A
Ratio i [] 9 21 37 45
Maximum output torque Tmax [Nm] 3.9 9.8 9.8 9.8
Maximum output speed nmax [min-1] 1111 476 270 222
Continuous stall torque T0 [Nm] 2.3 5.3 5.9 7.2
Brake holding torque TH [Nm] - - - -
Transmission accuracy [arcmin] < 5 < 5 < 5 < 5
Backlash [arcmin] 3 3 3 3
Torsional stiffness K3 [x103 Nm/rad] 2200 2200 2200 2200
Ambient operating temperature [°C] 0 ... 40 0 ... 40 0 ... 40 0 ... 40
Output bearing
Dynamic radial load FR dyn (max) [N] 340 440 520 550
Dynamic axial load FA dyn (max) [N] 510 660 780 830
Dynamic tilting moment Mdyn (max) [Nm] 9.5 9.5 9.5 9.5
Change size Unit FPA-14
Ratio i [] 21 33 45
Maximum output torque Tmax [Nm] 23 23 auf Anfrage
Maximum output speed nmax [min-1] 286 182 auf Anfrage
Continuous stall torque T0 [Nm] 6 10 auf Anfrage
Brake holding torque TH [Nm] 23 23 auf Anfrage
Transmission accuracy [arcmin] < 4 < 4 auf Anfrage
Backlash [arcmin] 1 1 auf Anfrage
Torsional stiffness K3 [x103 Nm/rad] 4700 4700 auf Anfrage
Ambient operating temperature [°C] 0 ... 40 0 ... 40 auf Anfrage
Output bearing
Dynamic radial load FR dyn (max) [N] 720 830
Dynamic axial load FA dyn (max) [N] 1080 1240
Dynamic tilting moment Mdyn (max) [Nm] 32.3 32.3 32.3
Change size Unit FPA-20B
Ratio i [] 21 33 45
Maximum output torque Tmax [Nm] 100 100 auf Anfrage
Maximum output speed nmax [min-1] 286 182 auf Anfrage
Continuous stall torque T0 [Nm] 22 34 auf Anfrage
Brake holding torque TH [Nm] 52 82 auf Anfrage
Transmission accuracy [arcmin] < 4 < 4 auf Anfrage
Backlash [arcmin] 1 1 auf Anfrage
Torsional stiffness K3 [x103 Nm/rad] 18500 18500 auf Anfrage
Ambient operating temperature [°C] 0 ... 40 0 ... 40 auf Anfrage
Output bearing
Dynamic radial load FR dyn (max) [N] 1510 1730
Dynamic axial load FA dyn (max) [N] 2250 2580
Dynamic tilting moment Mdyn (max) [Nm] 183 183
Change size Unit FPA-32B
Ratio i [] 21 33 45
Maximum output torque Tmax [Nm] 242 300 auf Anfrage
Maximum output speed nmax [min-1] 214 136 auf Anfrage
Continuous stall torque T0 [Nm] 79 117 auf Anfrage
Brake holding torque TH [Nm] 105 165 auf Anfrage
Transmission accuracy [arcmin] < 4 < 4 auf Anfrage
Backlash [arcmin] 1 1 auf Anfrage
Torsional stiffness K3 [x103 Nm/rad] 74100 74100 auf Anfrage
Ambient operating temperature [°C] 0 ... 40 0 ... 40 auf Anfrage
Output bearing
Dynamic radial load FR dyn (max) [N] 2920 3340
Dynamic axial load FA dyn (max) [N] 4360 4990
Dynamic tilting moment Mdyn (max) [Nm] 452 452
Select motor feedback
Untersetzung i [] 9 21 37 45
Select motor feedback
Untersetzung i [] 21 33
Massenträgheitsmoment mit Bremse Jout [kgm2] 0,015 0,036
Massenträgheitsmoment ohne Bremse Jout [kgm2] 0,012 0,030
Untersetzung i [] 21 33
Massenträgheitsmoment mit Bremse Jout [kgm2] 0,015 0,036
Massenträgheitsmoment ohne Bremse Jout [kgm2] 0,012 0,030
Untersetzung i [] 21 33
Massenträgheitsmoment mit Bremse Jout [kgm2] 0,015 0,036
Massenträgheitsmoment ohne Bremse Jout [kgm2] 0,012 0,030
Select motor feedback
Untersetzung i [] 21 33
Massenträgheitsmoment mit Bremse Jout [kgm2] 0,076 0,183
Massenträgheitsmoment ohne Bremse Jout [kgm2] 0,059 0,142
Untersetzung i [] 21 33
Massenträgheitsmoment mit Bremse Jout [kgm2] 0,076 0,183
Massenträgheitsmoment ohne Bremse Jout [kgm2] 0,059 0,142
Untersetzung i [] 21 33
Massenträgheitsmoment mit Bremse Jout [kgm2] 0,076 0,183
Massenträgheitsmoment ohne Bremse Jout [kgm2] 0,059 0,142
Select motor feedback
Untersetzung i [] 21 33
Massenträgheitsmoment mit Bremse Jout [kgm2] 0,314 0,751
Massenträgheitsmoment ohne Bremse Jout [kgm2] 0,270 0,640
Untersetzung i [] 21 33
Massenträgheitsmoment mit Bremse Jout [kgm2] 0,314 0,751
Massenträgheitsmoment ohne Bremse Jout [kgm2] 0,270 0,640
Untersetzung i [] 21 33
Massenträgheitsmoment mit Bremse Jout [kgm2] 0,314 0,751
Massenträgheitsmoment ohne Bremse Jout [kgm2] 0,270 0,640
Länge (ohne Bremse) L [mm] 132
Länge (mit Bremse) L1 [mm] 179
Gewicht ohne Bremse m [kg] -
Gewicht mit Bremse m [kg] -

Motor feedback

Encoder
Type Incremental Multi-turn absolute
Code E2048 M2048
Herstellerbezeichnung ERN 1185 / ERN 1387 EQI 1130
Datenschnittstelle - -
Spannungsversorgung 5 VDC +-10% 5 VDC +-5%
Inkrementalsignale 1 Vss 1 Vss
Signalform sinusoidal sinusoidal
Strichzahl 2048 2048
Absolute Positionswerte / U 8192 (13 bit)
Umdrehungen 4096 (12 bit)
Resolver
Type RES
Herstellerbezeichnung -
Spannungsversorgung 7 VAC
Eingangsfrequenz 5 ... 10 kHz
Inkrementalsignale -
Übersetzung 0,5 +- 10%

Downloads

 Engineering Data

Engineering Data

AC Servo Actuators FPA

PDF Download

2D-/3D-CAD files

Overview 2D-/3D-CAD files
for your planning/construction phase

Download

More downloads



PDF Download

Product inquiry!

Please choose the ratio

Product inquiry

Product inquiry!

Please choose the ratio

Product inquiry

Product inquiry!

Please choose the ratio

Product inquiry

Product inquiry!

Please choose the ratio

Product inquiry

Product inquiry!

Please choose the ratio

Product inquiry

Product inquiry!

Please choose the ratio

Product inquiry

Product inquiry!

Please choose the ratio

Product inquiry

Product inquiry!

Please choose the ratio

Product inquiry

Product inquiry!

Please choose the ratio

Product inquiry

Product inquiry!

Please choose the ratio

Product inquiry

Compare products

Select the product types, sizes and ratios and compare them with each other.

Compare Now!

Test

Text Sub

360°

View

Test

Text Sub

;

Compare products

Please select products which you want to compare and define size and reduction.


All technical terms are described in detail in the Planning Guide.