At a glance

Optimised for your applications

  • Reduced material use
  • Higher product quality
  • Less waste
  • Consistent quality
  • High availability
  • Reduced Total Cost of Ownership
  • Reduced maintenance costs
  • Increased operating reliability
  • Optimal design solution
  • Easy integration
  • Reduced set up time
  • Shorter time to market
  • Flexible control configuration
  • Greater energy efficiency
  • Low manufacturing and installation costs

Features

  • Excellent lifetime precision
  • Large hollow shaft
  • Easy to customise
  • Servo controller available
  • Various feedback systems
  • Third party controller compatibility
  • High dynamics
  • Compact, lightweight design
Engineering Data

Engineering Data

AC Servo Motors CHM

PDF Download

2D-/3D-CAD files

Overview 2D-/3D-CAD files
for your planning/construction phase

Download

More downloads

Abschnitte

Product inquiry!

Please choose the ratio

Product inquiry!

Please choose the ratio

Product inquiry!

Please choose the ratio

Product inquiry!

Please choose the ratio

Product inquiry!

Please choose the ratio

Compare products

Compare Now!

Combinations

Size 0083A 0200A 0390A 0800A 1100A
Motorwinding AM
AR
AU
AX
 
 
Connector configuration H
L
 
 
Motor feedback CDO
 
 
Schutzart 54
65
 
 
Brake B
 
 

Available

On request

Not available

Technical data

Ordering code

Define the ordering code for your customised product,
in consideration with your requested product characteristics.

PDF Download

Change size Unit Servomotor CHM-0083A
Protection class IP 54 65
Maximum output torque Tmax [Nm] 2.9 2.8
Maximum output speed nmax [min-1] 6500 6500
Rated torque TN [Nm] 0.6 0.4
Rated speed nN [min-1] 3000 3000
Continuous stall torque T0 [Nm] 0.8 0.7
Moment of inertia without brake Jout [kgm2] 0.94 0.94
Moment of inertia with brake Jout [kgm2] 1.21 1.21
Brake holding torque TBr [Nm] 1 1
Hollow shaft diameter dH [mm] 21 21
Ambient operating temperature [°C] 0 ... 40 0 ... 40
Output bearing
Dynamic radial load FR dyn (max) [N] 220 220
Dynamic axial load FA dyn (max) [N] 180 180
Dynamic tilting moment Mdyn (max) [Nm] 6.7 6.7
Change size Unit Servomotor CHM-0200A
Protection class IP 54 65
Maximum output torque Tmax [Nm] 6.4 6.4
Maximum output speed nmax [min-1] 5600 5600
Rated torque TN [Nm] 1.4 1.1
Rated speed nN [min-1] 3000 3000
Continuous stall torque T0 [Nm] 1.8 1.7
Moment of inertia without brake Jout [kgm2] 3.2 3.2
Moment of inertia with brake Jout [kgm2] 4.16 4.16
Brake holding torque TBr [Nm] 2 2
Hollow shaft diameter dH [mm] 35.5 35.5
Ambient operating temperature [°C] 0 ... 40 0 ... 40
Output bearing
Dynamic radial load FR dyn (max) [N] 310 310
Dynamic axial load FA dyn (max) [N] 210 210
Dynamic tilting moment Mdyn (max) [Nm] 9.4 9.4
Change size Unit Servomotor CHM-0390A
Protection class IP 54 65
Maximum output torque Tmax [Nm] 11.3 11.2
Maximum output speed nmax [min-1] 4000 4000
Rated torque TN [Nm] 2.5 1.9
Rated speed nN [min-1] 3000 3000
Continuous stall torque T0 [Nm] 3.9 3.7
Moment of inertia without brake Jout [kgm2] 0,0008 0,0008
Moment of inertia with brake Jout [kgm2] 9.9 9.9
Brake holding torque TBr [Nm] 5 5
Hollow shaft diameter dH [mm] 42 42
Ambient operating temperature [°C] 0 ... 40 0 ... 40
Output bearing
Dynamic radial load FR dyn (max) [N] 350 350
Dynamic axial load FA dyn (max) [N] 220 220
Dynamic tilting moment Mdyn (max) [Nm] 12 12
Change size Unit Servomotor CHM-0800A
Protection class IP 54 65
Maximum output torque Tmax [Nm] 27 27
Maximum output speed nmax [min-1] 4000 4000
Rated torque TN [Nm] 7 6
Rated speed nN [min-1] 3000 3000
Continuous stall torque T0 [Nm] 8 7.9
Moment of inertia without brake Jout [kgm2] 13.9 13.9
Moment of inertia with brake Jout [kgm2] 16.6 16.6
Brake holding torque TBr [Nm] 5 5
Hollow shaft diameter dH [mm] 46 46
Ambient operating temperature [°C] 0 ... 40 0 ... 40
Output bearing
Dynamic radial load FR dyn (max) [N] 450 450
Dynamic axial load FA dyn (max) [N] 280 280
Dynamic tilting moment Mdyn (max) [Nm] 22.5 22.5
Change size Unit Servomotor CHM-1100A
Protection class IP 54 65
Maximum output torque Tmax [Nm] 37 37
Maximum output speed nmax [min-1] 4000 4000
Rated torque TN [Nm] 10.5 9.6
Rated speed nN [min-1] 3000 3000
Continuous stall torque T0 [Nm] 11 11
Moment of inertia without brake Jout [kgm2] 0,00173 0,00173
Moment of inertia with brake Jout [kgm2] 0,0018 0,0018
Brake holding torque TBr [Nm] 10 10
Hollow shaft diameter dH [mm] 46 46
Ambient operating temperature [°C] 0 ... 40 0 ... 40
Output bearing
Dynamic radial load FR dyn (max) [N] 450 450
Dynamic axial load FA dyn (max) [N] 280 280
Dynamic tilting moment Mdyn (max) [Nm] 27 27

Länge (ohne Bremse) L [mm] 83,3
Länge (mit Bremse) L1 [mm] 103,3
Gewicht ohne Bremse m [kg] 1,3
Gewicht mit Bremse m [kg] 2
Länge (ohne Bremse) L [mm] 92,5
Länge (mit Bremse) L1 [mm] 120
Gewicht ohne Bremse m [kg] 2,9
Gewicht mit Bremse m [kg] 4,1
Länge (ohne Bremse) L [mm] 97,5
Länge (mit Bremse) L1 [mm] 116,5
Gewicht ohne Bremse m [kg] 4,7
Gewicht mit Bremse m [kg] 6,8
Länge (ohne Bremse) L [mm] 113,2
Länge (mit Bremse) L1 [mm] 132,5
Gewicht ohne Bremse m [kg] 7,3
Gewicht mit Bremse m [kg] 10,9
Länge (ohne Bremse) L [mm] 123,2
Länge (mit Bremse) L1 [mm] 144,2
Gewicht ohne Bremse m [kg] 8,9
Gewicht mit Bremse m [kg] 12,6

Motor feedback

Encoder
Type Incremental
Code CDO
Herstellerbezeichnung CCK
Datenschnittstelle -
Spannungsversorgung 5 VDC ±10%
Inkrementalsignale 1 Vss
Signalform sinusoidal
Strichzahl 1024
Kommutierungssignale 1 x C+D 1 Vss
Referenzsignal 1 x R
Absolute Positionswerte / U -
Umdrehungen -

Compatibility

Please select your manufacturer

Product Harmonic Drive AG-YukonDrive® Siemens-SINAMICS S120 Bosch-Rexroth IndraDrive Beckhoff-AX 5000 B&R-ACOPOS NUM-MDLUX LTi Drives-ServoOne Elmo-Gold series SEW EURODRIVE-MOVIDRIVE Lenze-9400 Metronix-ARS 2000 Parker-COMPAX KOLLMORGEN-AKD Fanuc-SVx Mitsubishi-MDS
Servomotor CHM
Controller Compatbility
DC Bus Voltage
18 VDC
24 ... 48 VDC
24 VDC
320 VDC
36 VDC
42 VDC
48 VDC
560 VDC
Motor Feedback
EnDat® + SIN/COS
EnDat® 2.1/01 SIE
EnDat® 2.2/22 MZE
EnDat® 2.2/22 SZE
HIPERFACE®
Inkrement. SIN/COS
Inkrement. TTL
Inkremental TTL DCO
Resolver 2-pole ROO
Resolver 2-polig
SSI + SIN/COS MGS
Temperature Sensor
KTY 84-130
PTC

On request

Available

  • Product inquiry!

    Please choose the ratio

    Product inquiry!

    Please choose the ratio

    Product inquiry!

    Please choose the ratio

    Product inquiry!

    Please choose the ratio

    Product inquiry!

    Please choose the ratio

  • Compare products

    Compare products

    Compare Now!

  • ProductFinder

    Locate the right product in a few simple steps.

    ProductFinder

These products could also be of interest:

  • TorkDrive®

    Multi-pole direct drive

    TorkDrive®

    TorkDrive® Series Direct Drives are normally supplied as kit motors comprising of a rotor and stator, which upon customer request, can also be delivered as integrated drive solutions. Due to the multi-pole design of the motor components, the Drives transmit high torques at low to medium rotational speeds.

    They are available in five sizes offering a maximum torque from 19 to 600 Nm.

    The large hollow shaft can be used to feed through supply lines or services for further drive axes. In the standard version, the Drives are designed for water cooling, thus increasing power density and minimising heat input into the machine.