;
Applications Technology Products Download Service Press Career Company

LynxDrive® HIPERFACE DSL®

Compact actuator with single cable solution

The Servo Actuators LynxDrive-20D combine a synchronous servo motor, Unit from the CobaltLine®-2UH Series, feedback sensor and a cross roller output bearing. Available in size 20 with five gear ratios between 50 and 160:1, the actuators can provide maximum torques from 73 to 120 Nm. The output bearing with high tilting capacity can easily withstand and accurately handle heavy payloads.

The assembled HIPERFACE DSL® motor feedback as single cable solution is a digital enhancement of the communication between motor and controller. The interface only requires a minimum of connecting lines, because the robust and fail safe data transmission takes place for the first time ever via the motor cable. In addition, data of other sensors can also be transmitted via the digital motor feedback protocol. The innovative motor feedback system offers functional safety with the possibility of remote maintenance into the actuator. By combining the LynxDrive® Actuators with the specially adapted YukonDrive® Servo Controllers, it is possible to provide a single source supply for a preconfigured drive system tailored to suit your application.

The accurate positioning of the actuator ensures stable machine characteristics, short cycle times and minimum space requirements. With high protection ratings and corrosion resistance, the series is perfectly suited for use in harsh and demanding environmental conditions.

Customer Benefits and Features

Optimised for your applications

  • Short cycle times
  • High torque/volume ratio
  • Long tool life
  • Increased operating reliability
  • Small machine footprint
  • Saving encoder cable
  • Low installation costs
  • Sustainable interface
  • SIL2 (SIL3) compatible
  • Transmission of further sensor signals possible

Features

  • High acceleration torque
  • Long service life
  • Compact design
  • Single cable solution
  • HIPERFACE DSL® feedback
  • Integrated high capacity output bearing
  • Corrosion protection

Flyer

 Flyer

LynxDrive® HIPERFACE DSL

PDF Download

Technical data

Change size Unit LynxDrive® HIPERFACE DSL®-20D
Ratio i [] 30 50 80 100
Maximum output torque Tmax [Nm] 9 18 23 28
Maximum output speed nmax [min-1] 283 170 106 85
Continuous stall torque T0 [Nm] 6.8 6.9 11 11
Weight without brake m [kg] ca. 2,0 ca. 2,0 ca. 2,0 ca. 2,0
Weight with brake m [kg] ca. 2,1 ca. 2,1 ca. 2,1 ca. 2,1
Transmission accuracy [arcmin] < 2 < 1,5 < 1,5 < 1,5
Ambient operating temperature [°C] 0 ... 40 0 ... 40 0 ... 40 0 ... 40

Downloads

 Flyer

Flyer

LynxDrive® HIPERFACE DSL

PDF Download

2D-/3D-CAD files

Overview 2D-/3D-CAD files
for your planning/construction phase

Product inquiry!

Please choose the ratio

Product inquiry

Compare products

Select the product types, sizes and ratios and compare them with each other.

Compare Now!

Test

Text Sub

360°

View

Test

Text Sub

;

Compare products

Please select products which you want to compare and define size and reduction.


All technical terms are described in detail in the Planning Guide.