At a glance

Optimised for your applications

  • Simple design solution
  • Reduced material use
  • Easy integration
  • Increased machine throughput
  • Increased productivity
  • Reduced Total Cost of Ownership
  • High availability

Features

  • Direct motor connection
  • Easy to customise
  • High dynamics
  • Corrosion protection
  • Zero backlash
Engineering Data

Engineering Data

PMG-M-S Gearboxes

PDF Download

2D-/3D-CAD files

Overview 2D-/3D-CAD files
for your planning/construction phase

Download

More downloads

Abschnitte

Product inquiry!

Please choose the ratio

Product inquiry!

Please choose the ratio

Product inquiry!

Please choose the ratio

Product inquiry!

Please choose the ratio

Product inquiry!

Please choose the ratio

Product inquiry!

Please choose the ratio

Product inquiry!

Please choose the ratio

Product inquiry!

Please choose the ratio

Compare products

Compare Now!

Combinations

Size 5A 8A 11A 14A
Reduction 50
72
80
88
100
110
 
 
Version M
S
 
 

Available

On request

Not available

Technical data

Ordering code

Define the ordering code for your customised product,
in consideration with your requested product characteristics.

PDF Download

Change size Unit PMG-11A-M
Ratio i [] 50 72 100
Repeatable peak torque TR [Nm] 5 5.6 7.9
Average torque TA [Nm] 4,7 5,4 7,6
Rated torque TN [Nm] 2.5 4 4
Momentary peak torque TM [Nm] 6.8 8.8 10.8
Maximum input speed (grease lubrication) nin (max) [min-1] 5000 5000 5000
Average input speed (grease lubrication) nav (max) [min-1] 3500 3500 3500
Moment of inertia Jin [x10-4 kgm2] 120 120 120
Weight m [kg] 0.25 0.25 0.25
Transmission accuracy [arcmin] < 2,0 < 2,0 < 2,0
Repeatability [arcmin] < ±1,0 < ±1,0 < ±1,0
Lost Motion [arcmin] < 1,0 < 1,0 < 1,0
Torsional stiffness K3 [x103 Nm/rad] 1160 1400 1400
Ambient operating temperature [°C] 0 ... 60 0 ... 60 0 ... 60
Output bearing
Dynamic radial load FR dyn (max) [N] 245 245 245
Dynamic axial load FA dyn (max) [N] 196 196 196
Dynamic tilting moment Mdyn (max) [Nm] 2,7 2,7 2,7
Change size Unit PMG-11A-S
Ratio i [] 50 72 100
Repeatable peak torque TR [Nm] 5 5.6 7.9
Average torque TA [Nm] 4,7 5,4 7,6
Rated torque TN [Nm] 2.5 4 4
Momentary peak torque TM [Nm] 6.8 8.8 10.8
Maximum input speed (grease lubrication) nin (max) [min-1] 5000 5000 5000
Average input speed (grease lubrication) nav (max) [min-1] 3500 3500 3500
Moment of inertia Jin [x10-4 kgm2] 140 140 140
Weight m [kg] 0.27 0.27 0.27
Transmission accuracy [arcmin] < 2,0 < 2,0 < 2,0
Repeatability [arcmin] < ±1,0 < ±1,0 < ±1,0
Lost Motion [arcmin] < 1,0 < 1,0 < 1,0
Torsional stiffness K3 [x103 Nm/rad] 1160 1400 1400
Ambient operating temperature [°C] 0 ... 60 0 ... 60 0 ... 60
Output bearing
Dynamic radial load FR dyn (max) [N] 245 245 245
Dynamic axial load FA dyn (max) [N] 196 196 196
Dynamic tilting moment Mdyn (max) [Nm] 2,7 2,7 2,7
Change size Unit PMG-14A-M
Ratio i [] 50 72 88 100 110
Repeatable peak torque TR [Nm] 9.8 11.8 12.7 14.7 14.7
Average torque TA [Nm] 7 9 11 11 11
Rated torque TN [Nm] 5.4 7.8 7.8 7.8 7.8
Momentary peak torque TM [Nm] 14 16 18 20 20
Maximum input speed (grease lubrication) nin (max) [min-1] 5000 5000 5000 5000 5000
Average input speed (grease lubrication) nav (max) [min-1] 3500 3500 3500 3500 3500
Moment of inertia Jin [x10-4 kgm2] 330 330 330 330 330
Weight m [kg] 0.42 0.42 0.42 0.42 0.42
Transmission accuracy [arcmin] < 2,0 < 2,0 < 2,0 < 2,0 < 2,0
Repeatability [arcmin] < ±1,0 < ±1,0 < ±1,0 < ±1,0 < ±1,0
Lost Motion [arcmin] < 1,0 < 1,0 < 1,0 < 1,0 < 1,0
Torsional stiffness K3 [x103 Nm/rad] 2250 4270 4270 4270 4270
Ambient operating temperature [°C] 0 ... 60 0 ... 60 0 ... 60 0 ... 60 0 ... 60
Output bearing
Dynamic radial load FR dyn (max) [N] 392 392 392 392 392
Dynamic axial load FA dyn (max) [N] 392 392 392 392 392
Dynamic tilting moment Mdyn (max) [Nm] 4,9 4,9 4,9 4,9 4,9
Change size Unit PMG-14A-S
Ratio i [] 50 72 88 100 110
Repeatable peak torque TR [Nm] 9.8 11.8 12.7 14.7 14.7
Average torque TA [Nm] 7 9 11 11 11
Rated torque TN [Nm] 5.4 7.8 7.8 7.8 7.8
Momentary peak torque TM [Nm] 14 16 18 20 20
Maximum input speed (grease lubrication) nin (max) [min-1] 5000 5000 5000 5000 5000
Average input speed (grease lubrication) nav (max) [min-1] 3500 3500 3500 3500 3500
Moment of inertia Jin [x10-4 kgm2] 340 340 340 340 340
Weight m [kg] 0.495 0.495 0.495 0.495 0.495
Transmission accuracy [arcmin] < 2,0 < 2,0 < 2,0 < 2,0 < 2,0
Repeatability [arcmin] < ±1,0 < ±1,0 < ±1,0 < ±1,0 < ±1,0
Lost Motion [arcmin] < 1,0 < 1,0 < 1,0 < 1,0 < 1,0
Torsional stiffness K3 [x103 Nm/rad] 2250 4270 4270 4270 4270
Ambient operating temperature [°C] 0 ... 60 0 ... 60 0 ... 60 0 ... 60 0 ... 60
Output bearing
Dynamic radial load FR dyn (max) [N] 392 392 392 392 392
Dynamic axial load FA dyn (max) [N] 392 392 392 392 392
Dynamic tilting moment Mdyn (max) [Nm] 4,9 4,9 4,9 4,9 4,9
Change size Unit PMG-5A-M
Ratio i [] 50 80 100
Repeatable peak torque TR [Nm] 0.3 0.45 0.55
Average torque TA [Nm] 0,3 0,45 0,55
Rated torque TN [Nm] 0.2 0.3 0.3
Momentary peak torque TM [Nm] 0.4 0.6 0.7
Maximum input speed (grease lubrication) nin (max) [min-1] 10000 10000 10000
Average input speed (grease lubrication) nav (max) [min-1] 4900 4900 4900
Moment of inertia Jin [x10-4 kgm2] 2.5 2.5 2.5
Weight m [kg] 0.03 0.03 0.03
Transmission accuracy [arcmin] < 4,5 < 4,5 < 4,5
Repeatability [arcmin] < ±1,5 < ±1,5 < ±1,5
Lost Motion [arcmin] < 4 < 4 < 4
Torsional stiffness K3 [x103 Nm/rad] 55 100 100
Ambient operating temperature [°C] 0 ... 60 0 ... 60 0 ... 60
Output bearing
Dynamic radial load FR dyn (max) [N] 59 59 59
Dynamic axial load FA dyn (max) [N] 29 29 29
Dynamic tilting moment Mdyn (max) [Nm] 1,96 1,96 1,96
Change size Unit PMG-5A-S
Ratio i [] 50 80 100
Repeatable peak torque TR [Nm] 0.3 0.45 0.55
Average torque TA [Nm] 0,3 0,45 0,55
Rated torque TN [Nm] 0.2 0.3 0.3
Momentary peak torque TM [Nm] 0.4 0.6 0.7
Maximum input speed (grease lubrication) nin (max) [min-1] 10000 10000 10000
Average input speed (grease lubrication) nav (max) [min-1] 4900 4900 4900
Moment of inertia Jin [x10-4 kgm2] 2.5 2.5 2.5
Weight m [kg] 0.031 0.031 0.031
Transmission accuracy [arcmin] < 4,5 < 4,5 < 4,5
Repeatability [arcmin] < ±1,5 < ±1,5 < ±1,5
Lost Motion [arcmin] < 4 < 4 < 4
Torsional stiffness K3 [x103 Nm/rad] 55 100 100
Ambient operating temperature [°C] 0 ... 60 0 ... 60 0 ... 60
Output bearing
Dynamic radial load FR dyn (max) [N] 59 59 59
Dynamic axial load FA dyn (max) [N] 29 29 29
Dynamic tilting moment Mdyn (max) [Nm] 1,96 1,96 1,96
Change size Unit PMG-8A-M
Ratio i [] 50 72 100
Repeatable peak torque TR [Nm] 1.9 2.4 2.7
Average torque TA [Nm] 1,9 2,3 2,7
Rated torque TN [Nm] 1.5 2 2
Momentary peak torque TM [Nm] 2.5 3.1 3.8
Maximum input speed (grease lubrication) nin (max) [min-1] 6000 6000 6000
Average input speed (grease lubrication) nav (max) [min-1] 3500 3500 3500
Moment of inertia Jin [x10-4 kgm2] 30 30 30
Weight m [kg] 0.12 0.12 0.12
Transmission accuracy [arcmin] < 3 < 3 < 3
Repeatability [arcmin] < ±1 < ±1 < ±1
Lost Motion [arcmin] < 1 < 1 < 1
Torsional stiffness K3 [x103 Nm/rad] 389 690 690
Ambient operating temperature [°C] 0 ... 60 0 ... 60 0 ... 60
Output bearing
Dynamic radial load FR dyn (max) [N] 196 196 196
Dynamic axial load FA dyn (max) [N] 98 98 98
Dynamic tilting moment Mdyn (max) [Nm] 1.96 1.96 1.96
Change size Unit PMG-8A-S
Ratio i [] 50 72 100
Repeatable peak torque TR [Nm] 1.9 2.4 2.7
Average torque TA [Nm] 1,9 2,3 2,7
Rated torque TN [Nm] 1.5 2 2
Momentary peak torque TM [Nm] 2.5 3.1 3.8
Maximum input speed (grease lubrication) nin (max) [min-1] 6000 6000 6000
Average input speed (grease lubrication) nav (max) [min-1] 3500 3500 3500
Moment of inertia Jin [x10-4 kgm2] 30 30 30
Weight m [kg] 0.125 0.125 0.125
Transmission accuracy [arcmin] < 3 < 3 < 3
Repeatability [arcmin] < ±1 < ±1 < ±1
Lost Motion [arcmin] < 1 < 1 < 1
Torsional stiffness K3 [x103 Nm/rad] 389 690 690
Ambient operating temperature [°C] 0 ... 60 0 ... 60 0 ... 60
Output bearing
Dynamic radial load FR dyn (max) [N] 196 196 196
Dynamic axial load FA dyn (max) [N] 98 98 98
Dynamic tilting moment Mdyn (max) [Nm] 1.96 1.96 1.96
  • Product inquiry!

    Please choose the ratio

    Product inquiry!

    Please choose the ratio

    Product inquiry!

    Please choose the ratio

    Product inquiry!

    Please choose the ratio

    Product inquiry!

    Please choose the ratio

    Product inquiry!

    Please choose the ratio

    Product inquiry!

    Please choose the ratio

    Product inquiry!

    Please choose the ratio

  • Compare products

    Compare products

    Compare Now!

  • ProductFinder

    Locate the right product in a few simple steps.

    ProductFinder

These products could also be of interest:

  • CSF Mini

    Small lightweight gearbox

    CSF Mini

    Small lightweight gearbox

    CSF Series Gearboxes are available in five sizes with gear ratios of 30, 50, 80 and 100: 1 offering repeatable peak torques from 0:09 to 28 Nm. The precision output bearing with high tilting rigidity Enables the direct introduction of high payloads Without Further support and ran ran thus permits simple and space saving designs.

    The CSF Series is available in Numerous Combinations: with a choice of input shaft or input hub, output shaft or output flange, or a broad or flat mounting flange. The CSF Series is Characterised by its very short length and low weight. Standard servomotors can be attached in a compact manner. Gearbox and engine together form a compact and lightweight system capable of withstanding high loads. Due to the positioning accuracy stable machine characteristics and short cycle times are guaranteed.

  • CSF-2UP

    Gearbox CSF-2UP

    CSF-2UP

    The CSF-2UP Mini Gearboxes are extremely light and compact and provide high rigidity with the cross roller bearing connected directly to the output flange. This arrangement enables direct attachment of high payloads without further support and thus permits simple and space saving designs. On the input side, the gear is designed so that the motor can be attached by a simple flange for an extremely compact solution.

    CSF-2UP Mini Series Gearboxes are available in three sizes with the ratios 30, 50 and 100:1 offering repeatable peak torques from 1.8 up to 28 Nm.