At a glance

Optimised for your applications

  • Reduced diversity of components
  • High availability
  • Easy load connection
  • Increased productivity

Features

  • Low backlash
  • Large Hollow shaft
  • Flexible motor adaption
  • Integrated high capacity output bearing
  • Compact design

Abschnitte

Compare products

Compare Now!

Technical data

There are no products matching the selection.

These products could also be of interest:

  • HPG

    Low gear ratios for high dynamics

    HPG

    Low gear ratios for high dynamics

    The HPG Series Planetary Gears are available in six sizes with twelve gear ratios between 4 and 50: 1 offering repeatable peak torques from 8 to 2200 Nm. The precision output bearing with high tilting rigidity Enables the direct introduction of high payloads Without Further support and ran thus permits simple and space saving designs.

    HPG Series Planetary Gears are available in three versions for the output: with output flange, with smooth output shaft and output shaft with keyway with. On the input side there is a version for motor adaptation, or alternatively it is available with input shaft.

    Standard servomotors can be simply coupled to our Planetary Gears. Gear and motor together form a compact and lightweight system capable of withstanding high payloads Ensuring stable machine properties with short cycle times are guaranteed.

  • HPGP

    Enhanced performance with Permanent Precision®

    HPGP

    Enhanced performance with Permanent Precision®

    The HPGP Series Planetary Gears are available in six sizes with gear ratios between 4 and 45:1 offering repeatable peak torques from 10 to 2920 Nm. The precision output bearing with high tilting rigidity enables the direct introduction of high payloads without further support and thus permits simple and space saving designs.

    HPGP enhanced series of Planetary Gears are available in three versions: with output flange, with smooth output shaft and output shaft with keyway.

    Standard servo motors can be simply coupled to our Planetary Gears. Gearbox and motor together form a compact and lightweight system capable of withstanding high payloads ensuring stable machine properties with short cycle times are guaranteed.

  • HPN

    Getting started with Harmonic Drive® Precision

    HPN

    Getting started with Harmonic Drive® Precision

    The HPN Series Planetary Gears are available in five sizes with eight gear ratios between 3 and 31:. 1 Offering repeated peak torque from 9 to 752 Nm with a backlash of just 5 to 7 arcmin, this gear series is ideal for low backlash applications. The outstanding price to performance ratio offers a precision gear solution where low backlash and cost represent a combined value.

    HPN Series is built around a helical gearing concept did Exhibits very smooth running and is extremely quiet. To support your application load, the gears are provided with two Widely spaced bearings on the output side. The gears are available with standard flanges for various motor types.

    Based on a combination of high torque capacity and low backlash, HPN Planetary Gears offer a compact solution for your application. Standard servomotors can be simply coupled to the lifetime lubricated gears. With the introduction of the new HPN Series of precision gears we extend our portfolio to supply additional customer cost benefits.