At a glance

Optimised for your applications

  • Increased competitiveness
  • Shorter machine cycle times
  • Low noise
  • Compact motor adaptat
  • Use with standard servo motors
  • Light weight
  • Short length
  • Excellent price to performance ratio

Features

  • Low backlash
  • High dynamic performance
  • Short delivery times
  • Direct motor adaptation
  • Compact design
Engineering Data

Engineering Data

Harmonic Planetary Gears HPN

PDF Download

Product brochure

Product brochure

Harmonic Planetary Gears HPN

PDF Download

2D-/3D-CAD files

Overview 2D-/3D-CAD files
for your planning/construction phase

Download

More downloads

Abschnitte

Product inquiry!

Please choose the ratio

Product inquiry!

Please choose the ratio

Product inquiry!

Please choose the ratio

Product inquiry!

Please choose the ratio

Product inquiry!

Please choose the ratio

Compare products

Compare Now!

Combinations

Size 11A 14A 20A 32A 40A
Reduction 3
4
5
7
10
13
16
20
21
30
31
 
 
Version J6
J8
 
 

Available

On request

Not available

Technical data

Ordering code

Define the ordering code for your customised product,
in consideration with your requested product characteristics.

PDF Download

Change size Unit HPN-11
Ratio i [] 4 5 7 10 16 20 30
Repeatable peak torque TR [Nm] 14 16 11 9 24 24 26
Rated torque TN [Nm] 14 14 11 9 18 22 25
Momentary peak torque TM [Nm] 40 40 40 40 40 40 40
Maximum input speed (grease lubrication) nin (max) [min-1] 10000 10000 10000 10000 10000 10000 10000
Average input speed (grease lubrication) nav (max) [min-1] 3000 3000 3000 3000 3000 3000 3000
Weight m [kg] 0,44 0,44 0,44 0,44 0,57 0,57 0,57
Backlash [arcmin] < 5 < 5 < 5 < 5 < 7 < 7 < 7
Torsional stiffness K3 [x103 Nm/rad] 2 2 2 2 2 2 2
Ambient operating temperature [°C] 0 ... 40 0 ... 40 0 ... 40 0 ... 40 0 ... 40 0 ... 40 0 ... 40
Output bearing
Dynamic radial load FR dyn (max) [N] 240 260 280 320 360 400 480
Dynamic axial load FA dyn (max) [N] 280 320 360 420 460 560 640
Dynamic tilting moment Mdyn (max) [Nm] 5,7 6,1 6,6 7,6 8,5 9,5 11
Change size Unit HPN-14
Ratio i [] 3 4 5 7 10 13 21 31
Repeatable peak torque TR [Nm] 25 50 50 37 18 43 50 38
Rated torque TN [Nm] 22 28 29 30 18 30 30 30
Momentary peak torque TM [Nm] 89 110 107 100 79 106 99 101
Maximum input speed (grease lubrication) nin (max) [min-1] 6000 6000 6000 6000 6000 6000 6000 6000
Average input speed (grease lubrication) nav (max) [min-1] 3000 3000 3000 3000 3000 3000 3000 3000
Weight m [kg] 0.95 0.95 0.95 0.95 0.95 1.3 1.3 1.3
Backlash [arcmin] < 5 < 5 < 5 < 5 < 5 < 7 < 7 < 7
Torsional stiffness K3 [x103 Nm/rad] 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3
Ambient operating temperature [°C] 0 ... 40 0 ... 40 0 ... 40 0 ... 40 0 ... 40 0 ... 40 0 ... 40 0 ... 40
Output bearing
Dynamic radial load FR dyn (max) [N] 380 420 450 510 570 630 740 840
Dynamic axial load FA dyn (max) [N] 340 380 410 480 560 630 780 900
Dynamic tilting moment Mdyn (max) [Nm] 11 12 13 14 16 18 21 24
Change size Unit HPN-20
Ratio i [] 3 4 5 7 10 13 21 31
Repeatable peak torque TR [Nm] 74 130 149 113 54 130 147 113
Rated torque TN [Nm] 51 80 80 80 54 80 80 80
Momentary peak torque TM [Nm] 226 256 256 256 216 256 256 256
Maximum input speed (grease lubrication) nin (max) [min-1] 6000 6000 6000 6000 6000 6000 6000 6000
Average input speed (grease lubrication) nav (max) [min-1] 3000 3000 3000 3000 3000 3000 3000 3000
Weight m [kg] 2.6 2.6 2.6 2.6 2.6 3.2 3.2 3.2
Backlash [arcmin] < 5 < 5 < 5 < 5 < 5 < 7 < 7 < 7
Torsional stiffness K3 [x103 Nm/rad] 26 26 26 26 26 26 26 26
Ambient operating temperature [°C] 0 ... 40 0 ... 40 0 ... 40 0 ... 40 0 ... 40 0 ... 40 0 ... 40 0 ... 40
Output bearing
Dynamic radial load FR dyn (max) [N] 830 920 1000 1100 1230 1350 1600 1800
Dynamic axial load FA dyn (max) [N] 900 1100 1200 1400 1600 1850 2100 2200
Dynamic tilting moment Mdyn (max) [Nm] 31 35 38 41 46 51 60 68
Change size Unit HPN-32
Ratio i [] 3 4 5 7 10 13 21 31
Repeatable peak torque TR [Nm] 254 376 376 376 185 376 376 376
Rated torque TN [Nm] 153 198 200 200 185 200 200 200
Momentary peak torque TM [Nm] 625 625 625 625 625 625 625 625
Maximum input speed (grease lubrication) nin (max) [min-1] 6000 6000 6000 6000 6000 6000 6000 6000
Average input speed (grease lubrication) nav (max) [min-1] 3000 3000 3000 3000 3000 3000 3000 3000
Weight m [kg] 6.5 6.5 6.5 6.5 6.5 7.2 7.2 7.2
Backlash [arcmin] < 5 < 5 < 5 < 5 < 5 < 7 < 7 < 7
Torsional stiffness K3 [x103 Nm/rad] 94 94 94 94 94 94 94 94
Ambient operating temperature [°C] 0 ... 40 0 ... 40 0 ... 40 0 ... 40 0 ... 40 0 ... 40 0 ... 40 0 ... 40
Output bearing
Dynamic radial load FR dyn (max) [N] 1800 1900 2000 2300 2600 2900 3400 3900
Dynamic axial load FA dyn (max) [N] 2000 2300 2500 2900 3200 3600 3800 3800
Dynamic tilting moment Mdyn (max) [Nm] 86 91 96 110 125 139 163 187
Change size Unit HPN-40
Ratio i [] 3 4 5 7 10 13 21 31
Repeatable peak torque TR [Nm] 752 752 752 752 509 752 752 752
Rated torque TN [Nm] 440 460 480 510 480 530 620 700
Momentary peak torque TM [Nm] 1137 1265 1265 829 829 823 1029 1097
Maximum input speed (grease lubrication) nin (max) [min-1] 6000 6000 6000 6000 6000 6000 6000 6000
Average input speed (grease lubrication) nav (max) [min-1] 3000 3000 3000 3000 3000 3000 3000 3000
Weight m [kg] 13.0 13.0 13.0 13.0 13.0 16.0 16.0 16.0
Backlash [arcmin] < 5 < 5 < 5 < 5 < 5 < 7 < 7 < 7
Torsional stiffness K3 [x103 Nm/rad] 143 143 143 143 143 143 143 143
Ambient operating temperature [°C] 0 ... 40 0 ... 40 0 ... 40 0 ... 40 0 ... 40 0 ... 40 0 ... 40 0 ... 40
Output bearing
Dynamic radial load FR dyn (max) [N] 2800 3100 3400 3800 4200 4500 5000 5500
Dynamic axial load FA dyn (max) [N] 2700 3000 3300 3800 4200 4500 5000 5400
Dynamic tilting moment Mdyn (max) [Nm] 202 223 245 274 302 324 360 396
  • Product inquiry!

    Please choose the ratio

    Product inquiry!

    Please choose the ratio

    Product inquiry!

    Please choose the ratio

    Product inquiry!

    Please choose the ratio

    Product inquiry!

    Please choose the ratio

  • Compare products

    Compare products

    Compare Now!

  • ProductFinder

    Locate the right product in a few simple steps.

    ProductFinder

These products could also be of interest:

  • HPG

    Low gear ratios for high dynamics

    HPG

    Low gear ratios for high dynamics

    The HPG Series Planetary Gears are available in six sizes with twelve gear ratios between 4 and 50: 1 offering repeatable peak torques from 8 to 2200 Nm. The precision output bearing with high tilting rigidity Enables the direct introduction of high payloads Without Further support and ran thus permits simple and space saving designs.

    HPG Series Planetary Gears are available in three versions for the output: with output flange, with smooth output shaft and output shaft with keyway with. On the input side there is a version for motor adaptation, or alternatively it is available with input shaft.

    Standard servomotors can be simply coupled to our Planetary Gears. Gear and motor together form a compact and lightweight system capable of withstanding high payloads Ensuring stable machine properties with short cycle times are guaranteed.

  • HPGP

    Enhanced performance with Permanent Precision®

    HPGP

    Enhanced performance with Permanent Precision®

    The HPGP Series Planetary Gears are available in six sizes with gear ratios between 4 and 45:1 offering repeatable peak torques from 10 to 2920 Nm. The precision output bearing with high tilting rigidity enables the direct introduction of high payloads without further support and thus permits simple and space saving designs.

    HPGP enhanced series of Planetary Gears are available in three versions: with output flange, with smooth output shaft and output shaft with keyway.

    Standard servo motors can be simply coupled to our Planetary Gears. Gearbox and motor together form a compact and lightweight system capable of withstanding high payloads ensuring stable machine properties with short cycle times are guaranteed.

  • HPF

    Hollow Shaft Unit Type

    HPF

    Hollow Shaft Planetary gear unit

    The hollow structure unit has been developed based on Harmonic Planetary Gears® . The superior performance and specifications of HPG Series has been succeeded. Additionally, a hollow structure has been newly Introduced to enjoy the shape advantage. The pass-through hole with the coaxial I / O shaft Provides the compact gearing design to meet diversified customer needs,: such as piping, wiring, and passing-through laser light or combining with a ball screw.