;
Applications Technology Products Download Service Press Career Company

CPU-H

Increased precision output bearing and flexible connectivity

The CPU Series Units are available in nine sizes with gear ratios of 30, 50, 80, 100, 120 and 160: 1 offering repeatable peak torques from 9 to 1840 Nm.

The precision output bearing with high tilting capacity oft Allows direct attachment of heavy payloads without the need for Further support, thereby providing simple and space saving design installations.

The CPU Series is available in three versions: the CPU-M Unit for direct mounting of any servo motor, de CPU-H Unit with hollow shaft to feed through supply lines for Further drive systems and the CPU-S Unit with stainless steel input shaft enabling flexible integration into your design.

If required, the units are available as specific configurations tailored to your application, or with particularly high corrosion protection. The high capacity output bearing with maximum tilting rigidity and precision bedeutet, dass the Units can Quickly and Easily absorb high payloads and feature long service life. The units are fully sealed and ran thus ideally suited for use in harsh ambient conditions. The Units accurate positioning Guarantees stable machine characteristics with short cycle times guaranteed.

Customer Benefits and Features

Optimised for your applications

  • Reduced material use
  • Higher product quality
  • Less waste
  • Consistent quality
  • High availability
  • Reduced Total Cost of Ownership
  • Reduced maintenance costs
  • Simple design solution
  • Reduced diversity of components
  • Easy load connection
  • Low manufacturing and installation costs
  • Easy integration

Features

  • Excellent lifetime precision
  • Large hollow shaft
  • Integrated high capacity output bearing
  • Direct motor connection
  • Easy to customise
  • Corrosion protection
  • Zero backlash

Engineering Data

 Engineering Data

CPU-M/H/S Units

PDF Download

Technical data

Ordering code

Define the ordering code for your customised product,
in consideration with your requested product characteristics.

PDF Download
14 17 20 25 32 40 45 50 58
Change size Unit CPU-14
Ratio i [] 30 50 80 100
Repeatable peak torque TR [Nm] 9 18 23 28
Average torque TA [Nm] 6.8 6.9 11 11
Rated torque TN [Nm] 4 5.4 7.8 7.8
Momentary peak torque TM [Nm] 17 35 47 54
Maximum input speed nin (max) [min-1] 8500 8500 8500 8500
Average input speed nav (max) [min-1] 3500/3000 3500/3000 3500/3000 3500/3000
Moment of inertia Jin [x10-4 kgm2] 0.091 0.091 0.091 0.091
Weight m [kg] 0.67 0.67 0.67 0.67
Maximum hollow shaft diameter dH (max) [mm] 14 14 14 14
Transmission accuracy [arcmin] < 2 < 1.2 < 1 < 1
Repeatability [arcmin] < ±0.1 < ±0.1 < ±0.1 < ±0.1
Lost Motion [arcmin] < 1 < 1 < 1 < 1
Torsional stiffness K3 [x103 Nm/rad] 3.4 5.7 7.1 7.1
Ambient operating temperature [°C] -40 ... 90 -40 ... 90 -40 ... 90 -40 ... 90
Output bearing
Dynamic radial load FR dyn (max) [N] 1450 1450 1450 1450
Dynamic axial load FA dyn (max) [N] 2880 2880 2880 2880
Dynamic tilting moment Mdyn (max) [Nm] 73 73 73 73

Product inquiry!

Please choose the ratio

30 50 80 100
Product inquiry
Change size Unit CPU-17
Ratio i [] 30 50 80 100 120
Repeatable peak torque TR [Nm] 16 34 43 54 54
Average torque TA [Nm] 12 26 27 39 39
Rated torque TN [Nm] 8.8 16 22 24 24
Momentary peak torque TM [Nm] 30 70 87 110 86
Maximum input speed nin (max) [min-1] 7300 7300 7300 7300 7300
Average input speed nav (max) [min-1] 3500/3000 3500/3000 3500/3000 3500/3000 3500/3000
Moment of inertia Jin [x10-4 kgm2] 0.193 0.193 0.193 0.193 0.193
Weight m [kg] 1 1 1 1 1
Maximum hollow shaft diameter dH (max) [mm] 19 19 19 19 19
Transmission accuracy [arcmin] < 2 < 1.2 < 1 < 1 < 1
Repeatability [arcmin] < ±0.1 < ±0.1 < ±0.1 < ±0.1 < ±0.1
Lost Motion [arcmin] < 1 < 1 < 1 < 1 < 1
Torsional stiffness K3 [x103 Nm/rad] 6.7 13 16 16 16
Ambient operating temperature [°C] -40 ... 90 -40 ... 90 -40 ... 90 -40 ... 90 -40 ... 90
Output bearing
Dynamic radial load FR dyn (max) [N] 2300 2300 2300 2300 2300
Dynamic axial load FA dyn (max) [N] 4600 4600 4600 4600 4600
Dynamic tilting moment Mdyn (max) [Nm] 114 114 114 114 114

Product inquiry!

Please choose the ratio

30 50 80 100 120
Product inquiry
Change size Unit CPU-20
Ratio i [] 30 50 80 100 120 160
Repeatable peak torque TR [Nm] 27 56 74 82 87 92
Average torque TA [Nm] 20 34 47 49 49 49
Rated torque TN [Nm] 15 25 34 40 40 40
Momentary peak torque TM [Nm] 50 98 127 147 147 147
Maximum input speed nin (max) [min-1] 6500 6500 6500 6500 6500 6500
Average input speed nav (max) [min-1] 3500/3000 3500/3000 3500/3000 3500/3000 3500/3000 3500/3000
Moment of inertia Jin [x10-4 kgm2] 0.404 0.404 0.404 0.404 0.404 0.404
Weight m [kg] 1.55 1.55 1.55 1.55 1.55 1.55
Maximum hollow shaft diameter dH (max) [mm] 21 21 21 21 21 21
Transmission accuracy [arcmin] < 1.5 < 1 < 0.8 < 0.8 < 0.8 < 0.8
Repeatability [arcmin] < ±0.1 < ±0.1 < ±0.1 < ±0.1 < ±0.1 < ±0.1
Lost Motion [arcmin] < 1 < 1 < 1 < 1 < 1 < 1
Torsional stiffness K3 [x103 Nm/rad] 11 23 29 29 29 29
Ambient operating temperature [°C] -40 ... 90 -40 ... 90 -40 ... 90 -40 ... 90 -40 ... 90 -40 ... 90
Output bearing
Dynamic radial load FR dyn (max) [N] 8600 8600 8600 8600 8600 8600
Dynamic axial load FA dyn (max) [N] 15800 15800 15800 15800 15800 15800
Dynamic tilting moment Mdyn (max) [Nm] 172 172 172 172 172 172

Product inquiry!

Please choose the ratio

30 50 80 100 120 160
Product inquiry
Change size Unit CPU-25
Ratio i [] 30 50 80 100 120 160
Repeatable peak torque TR [Nm] 50 98 137 157 167 176
Average torque TA [Nm] 38 55 87 108 108 108
Rated torque TN [Nm] 27 39 63 67 67 67
Momentary peak torque TM [Nm] 95 186 255 284 304 314
Maximum input speed nin (max) [min-1] 5600 5600 5600 5600 5600 5600
Average input speed nav (max) [min-1] 3500/2575 3500/2575 3500/2575 3500/2575 3500/2575 3500/2575
Moment of inertia Jin [x10-4 kgm2] 1.07 1.07 1.07 1.07 1.07 1.07
Weight m [kg] 2.4 2.4 2.4 2.4 2.4 2.4
Maximum hollow shaft diameter dH (max) [mm] 29 29 29 29 29 29
Transmission accuracy [arcmin] < 1.5 < 1 < 0.8 < 0.8 < 0.8 < 0.8
Repeatability [arcmin] < ±0.1 < ±0.1 < ±0.1 < ±0.1 < ±0.1 < ±0.1
Lost Motion [arcmin] < 1 < 1 < 1 < 1 < 1 < 1
Torsional stiffness K3 [x103 Nm/rad] 21 44 57 57 57 57
Ambient operating temperature [°C] -40 ... 90 -40 ... 90 -40 ... 90 -40 ... 90 -40 ... 90 -40 ... 90
Output bearing
Dynamic radial load FR dyn (max) [N] 12700 12700 12700 12700 12700 12700
Dynamic axial load FA dyn (max) [N] 19200 19200 19200 19200 19200 19200
Dynamic tilting moment Mdyn (max) [Nm] 254 254 254 254 254 254

Product inquiry!

Please choose the ratio

30 50 80 100 120 160
Product inquiry
Change size Unit CPU-32
Ratio i [] 30 50 80 100 120 160
Repeatable peak torque TR [Nm] 100 216 304 333 353 372
Average torque TA [Nm] 75 108 167 216 216 216
Rated torque TN [Nm] 54 76 118 137 137 137
Momentary peak torque TM [Nm] 200 382 568 647 686 686
Maximum input speed nin (max) [min-1] 4800 4800 4800 4800 4800 4800
Average input speed nav (max) [min-1] 3500/1980 3500/1980 3500/1980 3500/1980 3500/1980 3500/1980
Moment of inertia Jin [x10-4 kgm2] 2.85 2.85 2.85 2.85 2.85 2.85
Weight m [kg] 5 5 5 5 5 5
Maximum hollow shaft diameter dH (max) [mm] 36 36 36 36 36 36
Transmission accuracy [arcmin] < 1.5 < 1 < 0.8 < 0.8 < 0.8 < 0.8
Repeatability [arcmin] < ±0.1 < ±0.1 < ±0.1 < ±0.1 < ±0.1 < ±0.1
Lost Motion [arcmin] < 1 < 1 < 1 < 1 < 1 < 1
Torsional stiffness K3 [x103 Nm/rad] 49 98 120 120 120 120
Ambient operating temperature [°C] -40 ... 90 -40 ... 90 -40 ... 90 -40 ... 90 -40 ... 90 -40 ... 90
Output bearing
Dynamic radial load FR dyn (max) [N] 14600 14600 14600 14600 14600 14600
Dynamic axial load FA dyn (max) [N] 22300 22300 22300 22300 22300 22300
Dynamic tilting moment Mdyn (max) [Nm] 578 578 578 578 578 578

Product inquiry!

Please choose the ratio

30 50 80 100 120 160
Product inquiry
Change size Unit CPU-40
Ratio i [] 50 80 100 120 160
Repeatable peak torque TR [Nm] 402 519 568 617 647
Average torque TA [Nm] 196 284 372 451 451
Rated torque TN [Nm] 137 206 265 294 294
Momentary peak torque TM [Nm] 686 980 1080 1180 1180
Maximum input speed nin (max) [min-1] 4000 4000 4000 4000 4000
Average input speed nav (max) [min-1] 3000/1300 3000/1300 3000/1300 3000/1300 3000/1300
Moment of inertia Jin [x10-4 kgm2] 9.28 9.28 9.28 9.28 9.28
Weight m [kg] 8.8 8.8 8.8 8.8 8.8
Maximum hollow shaft diameter dH (max) [mm] 46 46 46 46 46
Transmission accuracy [arcmin] < 0.7 < 0.5 < 0.5 < 0.5 < 0.5
Repeatability [arcmin] < ±0.1 < ±0.1 < ±0.1 < ±0.1 < ±0.1
Lost Motion [arcmin] < 1 < 1 < 1 < 1 < 1
Torsional stiffness K3 [x103 Nm/rad] 180 230 230 230 230
Ambient operating temperature [°C] -40 ... 90 -40 ... 90 -40 ... 90 -40 ... 90 -40 ... 90
Output bearing
Dynamic radial load FR dyn (max) [N] 27500 27500 27500 27500 27500
Dynamic axial load FA dyn (max) [N] 42000 42000 42000 42000 42000
Dynamic tilting moment Mdyn (max) [Nm] 886 886 886 886 886

Product inquiry!

Please choose the ratio

50 80 100 120 160
Product inquiry
Change size Unit CPU-45
Ratio i [] 50 80 100 120 160
Repeatable peak torque TR [Nm] 500 706 755 823 882
Average torque TA [Nm] 265 390 500 620 630
Rated torque TN [Nm] 176 313 353 402 402
Momentary peak torque TM [Nm] 950 1270 1570 1760 1910
Maximum input speed nin (max) [min-1] 3800 3800 3800 3800 3800
Average input speed nav (max) [min-1] 3000/1250 3000/1250 3000/1250 3000/1250 3000/1250
Moment of inertia Jin [x10-4 kgm2] 13.8 13.8 13.8 13.8 13.8
Weight m [kg] 12.1 12.1 12.1 12.1 12.1
Maximum hollow shaft diameter dH (max) [mm] 52 52 52 52 52
Transmission accuracy [arcmin] < 0.7 < 0.5 < 0.5 < 0.5 < 0.5
Repeatability [arcmin] < ±0.1 < ±0.1 < ±0.1 < ±0.1 < ±0.1
Lost Motion [arcmin] < 1 < 1 < 1 < 1 < 1
Torsional stiffness K3 [x103 Nm/rad] 260 330 330 330 330
Ambient operating temperature [°C] -40 ... 90 -40 ... 90 -40 ... 90 -40 ... 90 -40 ... 90
Output bearing
Dynamic radial load FR dyn (max) [N] 34600 34600 34600 34600 34600
Dynamic axial load FA dyn (max) [N] 52300 52300 52300 52300 52300
Dynamic tilting moment Mdyn (max) [Nm] 1253 1253 1253 1253 1253

Product inquiry!

Please choose the ratio

50 80 100 120 160
Product inquiry
Change size Unit CPU-50
Ratio i [] 50 80 100 120 160
Repeatable peak torque TR [Nm] 715 941 980 1080 1180
Average torque TA [Nm] 122 519 666 813 843
Rated torque TN [Nm] 245 372 470 529 529
Momentary peak torque TM [Nm] 1430 1860 2060 2060 2450
Maximum input speed nin (max) [min-1] 3500 3500 3500 3500 3500
Average input speed nav (max) [min-1] 2500/1200 2500/1200 2500/1200 2500/1200 2500/1200
Moment of inertia Jin [x10-4 kgm2] 25.2 25.2 25.2 25.2 25.2
Weight m [kg] 16 16 16 16 16
Maximum hollow shaft diameter dH (max) [mm] 60 60 60 60 60
Transmission accuracy [arcmin] < 0.7 < 0.5 < 0.5 < 0.5 < 0.5
Repeatability [arcmin] < ±0.1 < ±0.1 < ±0.1 < ±0.1 < ±0.1
Lost Motion [arcmin] < 1 < 1 < 1 < 1 < 1
Torsional stiffness K3 [x103 Nm/rad] 340 440 440 440 440
Ambient operating temperature [°C] -40 ... 90 -40 ... 90 -40 ... 90 -40 ... 90 -40 ... 90
Output bearing
Dynamic radial load FR dyn (max) [N] 37300 37300 37300 37300 37300
Dynamic axial load FA dyn (max) [N] 56100 56100 56100 56100 56100
Dynamic tilting moment Mdyn (max) [Nm] 1558 1558 1558 1558 1558

Product inquiry!

Please choose the ratio

50 80 100 120 160
Product inquiry
Change size Unit CPU-58
Ratio i [] 50 80 100 120 160
Repeatable peak torque TR [Nm] 1020 1480 1590 1720 1840
Average torque TA [Nm] 177 770 1060 1190 1210
Rated torque TN [Nm] 353 549 696 745 745
Momentary peak torque TM [Nm] 1960 2450 3180 3330 3430
Maximum input speed nin (max) [min-1] 3000 3000 3000 3000 3000
Average input speed nav (max) [min-1] 2200/1000 2200/1000 2200/1000 2200/1000 2200/1000
Moment of inertia Jin [x10-4 kgm2] 49.5 49.5 49.5 49.5 49.5
Weight m [kg] 22.8 22.8 22.8 22.8 22.8
Maximum hollow shaft diameter dH (max) [mm] 70 70 70 70 70
Transmission accuracy [arcmin] < 0.7 < 0.5 < 0.5 < 0.5 < 0.5
Repeatability [arcmin] < ±0.1 < ±0.1 < ±0.1 < ±0.1 < ±0.1
Lost Motion [arcmin] < 1 < 1 < 1 < 1 < 1
Torsional stiffness K3 [x103 Nm/rad] 540 710 710 710 710
Ambient operating temperature [°C] -40 ... 90 -40 ... 90 -40 ... 90 -40 ... 90 -40 ... 90
Output bearing
Dynamic radial load FR dyn (max) [N] 38400 38400 38400 38400 38400
Dynamic axial load FA dyn (max) [N] 57700 57700 57700 57700 57700
Dynamic tilting moment Mdyn (max) [Nm] 2222 2222 2222 2222 2222

Product inquiry!

Please choose the ratio

50 80 100 120 160
Product inquiry

Compare products

Select the product types, sizes and ratios and compare them with each other.

Compare Now!

Downloads

 Engineering Data

Engineering Data

CPU-M/H/S Units

PDF Download

2D-/3D-CAD files

Overview 2D-/3D-CAD files
for your planning/construction phase

Download

More downloads



PDF Download

Test

Text Sub

360°

View

Test

Text Sub

;

Compare products

Please select products which you want to compare and define size and reduction.


All technical terms are described in detail in the Planning Guide.