;
Applications Technologie Produits Téléchargements Services Presse Notre société

HDUA

Differential gear HDUA/FD Series

The differential gear HDUA/FD Series is an extremely compact differential unit that allows you to fine-tune the phase and timing during operation by applying the unique operating principle of Harmonic Drive®.
The HDUA/FD Series consist of four parts like the pancake-type component unit. The unit type is cased so that the gear and pulley for transmission can be directly installed in it.

Avantages et caractéristiques

Optimised for your applications

  • Optimal design solution
  • Lower production costs
  • Small machine footprint
  • Consistent product quality

Features of HDUA/FD Series

  • As the differential mechanism is put together as one, it is easily installed in the equipment.
  • As the backlash is very small, the unit requires no assembly adjustment at all, which helps reduce the assembly cost significantly.
  • It consists of only four parts and is coaxially put together.
  • As it has very large reduction ratio between the adjusting shaft and the output, it allows highly accurate and minute position adjustment easily and requires little torque for adjusting the shaft.

Données techniques

There are no products matching the selection.

Plus de téléchargements



Télécharger PDF


Télécharger PDF

Comparer les produits

Sélectionnez les types de produits, leurs tailles, leurs rapports de réduction et comparez les.

Maintenant comparez!

Test

Text Sub

360°

Aperçu

Test

Text Sub

;

Comparer les produits

Veuillez sélectionner les produits que vous souhaitez comparer et définissez leur tailles et leur rapport de réduction.


Tous les termes techniques sont détaillés dans le manuel technique.