;
Applicazioni Tecnologia Prodotti Download Contatti Stampa Società

SolutionKit®

Permanent Precision® for servo actuators

HPGP-32A + FPM-0800 Series Servo Actuators combine a synchronous servo motor and a Harmonic HPGP Series Planetary Gear to create a highly dynamic servo actuator. The peak torque of the HPGP precision gear is increased by 30%. The motor, in particular designed for the planetary gear, allows an extremely compact actuator design by the integration of the sun gear into the motor shaft. The innovative gear design with a flexible ring gear ensures permanent precision - over the whole service life. Available in ratio 21:1 and 33:1, the actuator offers a peak torque of up to 400 Nm. Due to the high moment rigidity of the output bearing, high loads can be attached directly to the actuator. To adapt to your specific application, the HPGP + FPM Series offers numerous combinations.

Vantaggi e caratteristiche

Optimised for your applications

  • Reduced set up time
  • Increased operating reliability
  • Shorter time to market
  • Increased machine throughput
  • Increased productivity
  • Optimal design solution
  • Easy load connection
  • Low manufacturing and installation costs
  • Flexible control configuration
  • Consistent quality
  • High availability
  • Reduced Total Cost of Ownership
  • Reduced maintenance costs

Features

  • Servo controller available
  • High dynamics
  • Integrated high capacity output bearing
  • Permanent Precision®
  • Various feedback systems

Product brochure

 Product brochure

Compact Actuator with Planetary Gear

Download PDF

Dati tecnici

Modifica la taglia Unità HPGP-32A + FPM-0800
Rapporto di riduzione i [] 21 33
Coppa massima in uscita Tmax [Nm] 338 400
Velocità massima in uscita nmax [min-1] 167 106
Coppia nom. a rotore bloccato T0 [Nm] 170 267
Gioco in uscita [arcmin] <= 1 <= 1
Coppia frenante TH [Nm] 338 400

Downloads

 Product brochure

Product brochure

Compact Actuator with Planetary Gear

Download PDF

Files 2D-/3D-CAD

Panoramica dei files 2D-/3D-CAD per la progettazione/costruzione

Richiesta prodotto!

Dovete scegliere il rapporto di riduzioone richiesto

Richiesta prodotto

Confrontare i prodotti

Selezionare i prodotti, le taglie e le riduzioni e confrontarli tra loro.

Cofrontare!

Test

Text Sub

360°

Visualizza

Test

Text Sub

;

Confrontare i prodotti

Selezionare i prodotti che si vogliono confrontare e definirne taglia e riduzione.


I termini tecnici sono descritti in dettaglio nella guida “Planning Guide”