a prima vista

Optimised for your applications

  • Reduced material use
  • Higher product quality
  • Less waste
  • Consistent quality
  • High availability
  • Reduced maintenance costs
  • Optimal design solution
  • Increased operating reliability
  • Easy load connection

Features

  • Hollow shaft diameter up to 65 mm
  • Compact design
  • Torque to volume ratio more than 5 times that of a direct drive motor
  • Output torque from 26 Nm up to 3419 Nm
  • Output bearing, speed reducer and motor winding specification can be selected to meet various needs
  • 17 bit magnetic absolute encoder with Nikon A-format protocol
  • By combining with hollow shaft planetary reducer “Harmonic Planetary®” HPF Series, high-speed revolution is available
  • High accuracy SHA-CG type is added to the product lineup

Abschnitte

Confrontare i prodotti

Cofrontare!

Dati tecnici

There are no products matching the selection.

Altri prodotti che potrebbero interessarvi

  • RH-mini

    RH Series

    RH-mini

    The RH Series includes compact and high-torque DC servo actuators with a high rotational accuracy combining a speed reducer Harmonic Drive® for precision control and a DC servo motor.