;
Applicazioni Tecnologia Prodotti Download Contatti Stampa Società

HDUR

HDUR/FR Series Component Type

The HDUR/FR Series Component Type is a flat, thin type for high torque. It consists of four parts like the HDUF/FB Series and operates using the same principle as the cup type.
It is basically structured in the same way as the HDUF/FB Series and supports high torque capacity by arranging the wave generator bearings in two lines and widening the tooth width of the circular spline and the flexspline.

Vantaggi e caratteristiche

Optimised for your applications

  • Optimal design solution
  • Lower production costs
  • Small machine footprint
  • Consistent product quality

Features of HDUR/FR Series

  • Flat and thin shape
  • High torque capacity
  • Compact and simple design
  • High positioning and rotational accuracies
  • Coaxial input and output

Dati tecnici

There are no products matching the selection.

Altri downloads



Download PDF


Download PDF

Confrontare i prodotti

Selezionare i prodotti, le taglie e le riduzioni e confrontarli tra loro.

Cofrontare!

Test

Text Sub

360°

Visualizza

Test

Text Sub

;

Confrontare i prodotti

Selezionare i prodotti che si vogliono confrontare e definirne taglia e riduzione.


I termini tecnici sono descritti in dettaglio nella guida “Planning Guide”