At a glance

Optimised for your applications

  • new compact design possibilities
  • reduced weight
  • reduced component requirements
  • extreme integration of the geared components in the application
  • available as units with integrated output bearing

Features

  • Extremely large hollow shaft
  • No reduction in torque capacity
  • Simple customisation
  • Available with an integrated high capacity output bearing
  • Extremely compact size

Abschnitte

Product inquiry!

Product inquiry!

Product inquiry!

Product inquiry!

Product inquiry!

Product inquiry!

Product inquiry!

Product inquiry!

Product inquiry!

Technical data

Change size Unit IridiumLine-14-2A
Repeatable peak torque TR [Nm] 18
Rated torque TN [Nm] 9
Min. ratio   30:1
Max. ratio   100:1
    IridiumLine-14-2A
Outside diameter A [mm] 50
Hollow shaft diameter B [mm] 21
Hollow shaft length C [mm] customer specific
Gear length D [mm] 19
Length of drive end E [mm] customer specific
Change size Unit IridiumLine-17-2A
Repeatable peak torque TR [Nm] 33
Rated torque TN [Nm] 16
Min. ratio   30:1
Max. ratio   120:1
    IridiumLine-17-2A
Outside diameter A [mm] 60
Hollow shaft diameter B [mm] 28
Hollow shaft length C [mm] customer specific
Gear length D [mm] 22
Length of drive end E [mm] customer specific
Change size Unit IridiumLine-20-2A
Repeatable peak torque TR [Nm] 55
Rated torque TN [Nm] 28
Min. ratio   30:1
Max. ratio   160:1
    IridiumLine-20-2A
Outside diameter A [mm] 70
Hollow shaft diameter B [mm] 35
Hollow shaft length C [mm] customer specific
Gear length D [mm] 25
Length of drive end E [mm] customer specific
Change size Unit IridiumLine-25-2A
Repeatable peak torque TR [Nm] 110
Rated torque TN [Nm] 54
Min. ratio   30:1
Max. ratio   200:1
    IridiumLine-25-2A
Outside diameter A [mm] 85
Hollow shaft diameter B [mm] 46
Hollow shaft length C [mm] customer specific
Gear length D [mm] 30
Length of drive end E [mm] customer specific
Change size Unit IridiumLine-32-2A
Repeatable peak torque TR [Nm] 220
Rated torque TN [Nm] 110
Min. ratio   30:1
Max. ratio   260:1
    IridiumLine-32-2A
Outside diameter A [mm] 110
Hollow shaft diameter B [mm] 61
Hollow shaft length C [mm] customer specific
Gear length D [mm] 37
Length of drive end E [mm] customer specific
Change size Unit IridiumLine-40-2A
Repeatable peak torque TR [Nm] 430
Rated torque TN [Nm] 220
Min. ratio   40:1
Max. ratio   320:1
    IridiumLine-40-2A
Outside diameter A [mm] 135
Hollow shaft diameter B [mm] 78
Hollow shaft length C [mm] customer specific
Gear length D [mm] 44
Length of drive end E [mm] customer specific
Change size Unit IridiumLine-45-2A
Repeatable peak torque TR [Nm] 610
Rated torque TN [Nm] 310
Min. ratio   45:1
Max. ratio   360:1
    IridiumLine-45-2A
Outside diameter A [mm] 155
Hollow shaft diameter B [mm] 89
Hollow shaft length C [mm] customer specific
Gear length D [mm] 49
Length of drive end E [mm] customer specific
Change size Unit IridiumLine-50-2A
Repeatable peak torque TR [Nm] 840
Rated torque TN [Nm] 420
Min. ratio   50:1
Max. ratio   400:1
    IridiumLine-50-2A
Outside diameter A [mm] 170
Hollow shaft diameter B [mm] 100
Hollow shaft length C [mm] customer specific
Gear length D [mm] 54
Length of drive end E [mm] customer specific
Change size Unit IridiumLine-58-2A
Repeatable peak torque TR [Nm] 1300
Rated torque TN [Nm] 640
Min. ratio   50:1
Max. ratio   460:1
    IridiumLine-58-2A
Outside diameter A [mm] 195
Hollow shaft diameter B [mm] 116
Hollow shaft length C [mm] customer specific
Gear length D [mm] 61
Length of drive end E [mm] customer specific
  • Product inquiry!

    Product inquiry!

    Product inquiry!

    Product inquiry!

    Product inquiry!

    Product inquiry!

    Product inquiry!

    Product inquiry!

    Product inquiry!

  • ProductFinder

    Locate the right product in a few simple steps.

    ProductFinder

These products could also be of interest:

  • CobaltLine®-2A

    Maximum torque capacity with extended temperature range

    CobaltLine®-2A

    The CobaltLine® Series Component Sets are customisable gears available in six sizes with gear ratios of 50, 80, 100, 120 and 160:1 offering repeatable peak torques from 23 to 841 Nm and a power density of up to 545 Nm/kg.

    The Component Sets enable maximum flexibility in design integration and if required, can be tailored to your application as a specific configuration. Consisting of just three individual components, they are very lightweight and compact. The CobaltLine® Series can be used for ambient temperatures between -40 and 90 °C with a large selection of special lubricants. Due to their positioning accuracy stable machine characteristics with short cycle times are guaranteed.

  • CSG-2A

    Maximum torque capacity

    CSG-2A

    Maximum torque capacity

    The CSG Series Component Sets are available in ten sizes with gear ratios of 50, 80, 100, 120 and 160: 1 offering repeatable peak torques from 23 to 3419 Nm and a power density of up to 545 Nm / kg.

    Consisting of just three individual components, They are very lightweight and compact. The series cover a wide torque range and features energy efficiency and long service life, a fact confirmed by years of successful service.

    Due to Their positioning accuracy, stable machine characteristics with short cycle times are guaranteed.

  • CPL-2A

    The lightweight series

    CPL-2A

    The lightweight series

    The CPL Series lightweight gear component sets, Characterised by Their low moment of inertia and lightweight design, are available in five sizes with gear ratios of 50, 80, 100, 120 and 160: 1 offering repeatable peak torques from 18 to 372 Nm and a power density of up to 735 Nm / kg.

    By focussing on the three individual components, reduced cross sections and Optimised drill patterns, the CPL-2A Series is very lightweight. If required, the component sets are available as specific configurations tailored to your application. The large hollow shaft can be used to feed through supply lines or services for Further axes. Due to Their positioning accuracy stable machine properties with short cycle times are guaranteed.

  • HFUC-2A

    The standard series

    HFUC-2A

    Compact gears with repeatable torque

    The HFUC Series Component Sets are available in fifteen sizes with gear ratios of 30, 50, 80, 100, 120 and 160: 1 offering repeatable peak torques from 1.8 to 9180 Nm and a power density of up to 420 Nm / kg.

    If required, the component sets are available as specific configurations tailored to your application, Including special lubricants for extended temperature ranges or special materials for extreme ambient conditions. Consisting of just three individual components, They are very lightweight and compact. Due to Their positioning accuracy stable machine properties with short cycle times are guaranteed.

  • HFUS-2A

    Compact with largest hollow shaft

    HFUS-2A

    Compact with largest hollow shaft

    HFUS-2A Series Component Sets are available in nine sizes with gear ratios of 30, 50, 80, 100, 120 and 160: 1 offering repeatable peak torques from 9 to 1840 Nm and a power density of up to 384 Nm / kg.

    If required, the component sets are available as specific configurations tailored to your application, Including special lubricants for extended temperature ranges or special materials for extreme ambient conditions. Consisting of just three individual components, They are very lightweight and compact .

    The enlarged hollow shaft can be used to feed through supply lines, shafts or cables for Further axes. Due to Their positioning accuracy stable machine properties with short cycle times are guaranteed.

  • CSD-2A

    The short series

    CSD-2A

    The short series

    CSD-2A Series precision gearing sets are available in seven sizes with gear ratios of 50, 100 and 160: 1 offering repeatable peak torques from 12 to 823 Nm and a power density of up to 512 Nm / kg.

    If required, the component sets are available as specific configurations tailored to your application. Consisting of just three individual components, They are very lightweight and the series with the shortest axial length. The hollow shaft can be used to feed through supply lines, shafts or cables for Further axes. Due to Their positioning accuracy, stable machine properties with short cycle times are guaranteed.

  • SHG-2A

    Maximum torque capacity with largest hollow shaft

    SHG-2A

    High reduction gears with large largest hollow shaft

    The SHG-2A Series Component Sets are available in ten sizes with high gear ratios of 50, 80, 100, 120 and 160: 1 offering repeatable peak torques from 23 to 3419 Nm and a power density of up to 510 Nm / kg.

    If required, the component sets are available as custom gear configurations tailored to your application. By limiting the components to just thosethat are Necessary, They are very lightweight and compact. The series covers a wide torque range and features a long service life.

    The enlarged hollow shaft can be used to feed through supply lines, shafts or cables for Further drive systems. Due to Their positioning accuracy, stable machine characteristics are guaranteed.