RSF Mini Servo actuator

Precision actuator with synchronous motor in 24V - 48V construction

RSF Mini Series Servo Actuators combine a synchronous servo motor and a CSF Gearbox to create a highly dynamic compact servo actuator. Available in five sizes with gear ratios of 30, 50 and 100:1, the small precision actuators can provide a maximum torque from 0.13 to 28 Nm.

Stable machine characteristics

The accurate positioning of the actuator ensures stable machine characteristics and short cycle times. By combining the RSF Mini Actuators with the specially adapted HA-680 Servo Controllers, it is possible to provide a single source supply for a pre-configured drive system tailored to suit your application. The RSF Mini Series is also compatible with many common servo controllers on the market.

Performance range

Number of sizes 5
Ratio i [] 30 - 100
Maximum torque Tmax [Nm] 0,13 - 28
Maximum speed nmax [min-1] 60 - 333

RSF Mini Servo actuator

Precision actuator with synchronous motor in 24V - 48V construction

0%