CanisDrive® Servo actuator with hollow shaft
CanisDrive®
With the first use of CobaltLine® generation gears in a servo actuator, Harmonic Drive AG enters new dimensions with the CanisDrive® Series in terms of torque density, durability and reliability. This new drive series is characterised by a 30 % higher maximum torque. For example, the previous model CHA-20C-100 has a maximum torque of 82 Nm whereas the new CanisDrive®-20A-100 has a maximum torque of 107 Nm. Moreover, the new CanisDrive® also scores with a longer life of 40 % - this means the operating time of a size 20 gear increases from 35 000h to 50 000h, thus increasing the useful operating life of the machinery.