PMA Servo actuator without hollow shaft

Precision actuator with DC motor

PMA Series Servo Actuators combine a highly dynamic DC motor with encoder and PMG Gearbox to create a dynamic compact servo actuator. Available in four sizes with gear ratios of 50 and 100:1, the actuators can provide a maximum torque from 0.39 to 20 Nm.

Compatible with many common servo controllers

The accurate positioning of the actuator ensures stable machine characteristics and short cycle times. Compatible with many common servo controllers on the market, PMA Mini Servo Actuators enable easy setup of compact servo axes – especially for small quantities.

Performance range

Number of sizes 4
Ratio i [] 50 - 100
Maximum torque Tmax [Nm] 0,39 - 20
Maximum speed nmax [min-1] 50 - 180

PMA Servo actuator without hollow shaft

Precision actuator with DC motor

0%