FPA Servo actuator without hollow shaft

Highly dynamic servo actuator with planetary gears

FPA Series Servo Actuators combine a synchronous servo motor and a Harmonic HPG Series Planetary Gear to create a highly dynamic servo actuator. Available in four sizes with five gear ratios between 9 and 45:1, the actuators can provide maximum torques from 3,9 to 300 Nm. The output bearing with high tilting rigidity means that the actuators can easily absorb and accurately guide high payloads.

Numerous combinations

To adapt to your specific application, the FPA Series offers numerous combinations. By combining the FPA Actuators with the specially adapted YukonDrive® Servo Controllers, it is possible to provide a single source supply for a pre-configured drive system tailored to suit your application. Alternatively, the flexible configuration of the actuator ensures compatibility with almost any servo controller on the market.

FPA Series with Permanent Precision® and no increase in backlash guarantees stable machine characteristics with short cycle times.

Performance range

Number of sizes 4
Ratio i [] 9 - 45
Maximum torque Tmax [Nm] 3,9 - 300
Maximum speed nmax [min-1] 136 - 1111

FPA Servo actuator without hollow shaft

Highly dynamic servo actuator with planetary gears

0%