TorkDrive® Multi-pole direct drive

Large hollow shaft and high torque

TorkDrive® Series Direct Drives are normally supplied as kit motors comprising of a rotor and stator, which upon customer request, can also be delivered as integrated drive solutions. Due to the multi-pole design of the motor components, the Drives transmit high torques at low to medium rotational speeds.

Sizes and torque

They are available in five sizes offering a maximum torque from 19 to 600 Nm.

Direct drive TorkDrive® with large hollow shaft

The large hollow shaft can be used to feed through supply lines or services for further drive axes. In the standard version, the Drives are designed for water cooling, thus increasing power density and minimising heat input into the machine.

Performance range

Number of sizes 5
Ratio i [] -
Maximum torque Tmax [Nm] 50 - 600
Maximum speed nmax [min-1] 800 - 2000
Hollow shaft diameter dH [mm] 52 - 266

TorkDrive® Multi-pole direct drive

Large hollow shaft and high torque

0%