FHA-C Mini MZE Mini servo actuator
FHA-C Mini MZE
The servo actuators in the FHA-C Mini series with EnDat® multi-turn absolute encoder consist of a synchronous servo motor, an HFUC-series component set, and a specially developed output bearing. These mini servo drives are available in three sizes, with gear ratios of 30, 50 and 100:1 and provide a maximum torque from 1.8 to 28 Nm.