At a glance

Optimised for your applications

  • Reduced material use
  • Greater energy efficiency
  • Lower production costs
  • Small machine footprint
  • Reduced set up time
  • Increased operating reliability
  • Shorter time to market
  • Optimal design solution
  • Easy load connection
  • Low manufacturing and installation costs
  • Higher product quality
  • Less waste
  • Consistent quality
  • Reduced Total Cost of Ownership
  • Reduced maintenance costs

Features

  • Compact, lightweight design
  • Integrated high capacity output bearing
  • Excellent lifetime precision
  • Multi-turn absolute encoder
  • Connectors
Engineering Data

Engineering Data

FHA-C Mini MZE

PDF Download

2D-/3D-CAD files

Overview 2D-/3D-CAD files
for your planning/construction phase

Download

More downloads

Abschnitte

Product inquiry!

Please choose the ratio

Product inquiry!

Please choose the ratio

Product inquiry!

Please choose the ratio

Compare products

Compare Now!

Combinations

Size 8C 11C 14C
Ratio 30
50
100
 
 
Motor winding -
E
 
 
Connector configuration Y
 
 
Motor feedback MZE
 
 

Available

On request

Not available

Technical data

Ordering code

Define the ordering code for your customised product,
in consideration with your requested product characteristics.

PDF Download

Change size Unit FHA-11C Mini
Motor feedback system   MZE MZE MZE
Ratio i [] 30 50 100
Maximum output torque Tmax [Nm] 4.5 8.3 11
Maximum output speed nmax [min-1] 200 120 60
Continuous stall torque T0 [Nm] 1.8 2.9 4.2
Transmission accuracy [arcmin] < 2 < 1.5 < 1.5
Lost Motion [arcmin] < 1 < 1 < 1
Torsional stiffness K3 [x103 Nm/rad] 1.6 3.2 4.4
Ambient operating temperature [°C] 0 ... 40 0 ... 40 0 ... 40
Output bearing
Dynamic radial load FR dyn (max) [N] 2857 2857 2857
Dynamic axial load FA dyn (max) [N] 300 300 300
Dynamic tilting moment Mdyn (max) [Nm] 40 40 40
Change size Unit FHA-14C Mini
Motor feedback system   MZE MZE MZE
Ratio i [] 30 50 100
Maximum output torque Tmax [Nm] 9 18 28
Maximum output speed nmax [min-1] 200 120 60
Continuous stall torque T0 [Nm] 3,5 4,7 6,8
Transmission accuracy [arcmin] < 2 < 1,5 < 1,5
Lost Motion [arcmin] < 1 < 1 < 1
Torsional stiffness K3 [x103 Nm/rad] 3,4 5,7 7,1
Ambient operating temperature [°C] 0 ... 40 0 ... 40 0 ... 40
Output bearing
Dynamic radial load FR dyn (max) [N] 5357 5357 5357
Dynamic axial load FA dyn (max) [N] 500 500 500
Dynamic tilting moment Mdyn (max) [Nm] 75 75 75
Change size Unit FHA-8C Mini
Motor feedback system   MZE MZE MZE
Ratio i [] 30 50 100
Maximum output torque Tmax [Nm] 1,8 3,3 4,8
Maximum output speed nmax [min-1] 200 120 60
Continuous stall torque T0 [Nm] 0,8 1,5 2
Transmission accuracy [arcmin] < 2,5 < 2 < 2
Lost Motion [arcmin] < 1 < 1 < 1
Torsional stiffness K3 [x103 Nm/rad] 0,54 0,84 1,2
Ambient operating temperature [°C] 0 ... 40 0 ... 40 0 ... 40
Output bearing
Dynamic radial load FR dyn (max) [N] 1163 1163 1163
Dynamic axial load FA dyn (max) [N] 200 200 200
Dynamic tilting moment Mdyn (max) [Nm] 15 15 15

Ratio i [] 30 50 100
Moment of inertia without brake Jout [kgm2] 0,0062 0,0173 0,0690

Ratio i [] 30 50 100
Moment of inertia without brake Jout [kgm2] 0,0194 0,0538 0,2150

Ratio i [] 30 50 100
Moment of inertia without brake Jout [kgm2] 0,0026 0,0074 0,0294
Length (without brake) L [mm] 68,5 ±1
Weight without brake m [kg] 0,75
Length (without brake) L [mm] 78 ±1
Weight without brake m [kg] 1,3
Length (without brake) L [mm] 61,8 ±1
Weight without brake m [kg] 0,5

Motor feedback

Encoder
Type Multi-turn absolute
Ordering code MZ · 10
Manufacturers designation EBI 1135
Protocol EnDat® 2.2/22
Power supply 3,6 ... 14 VDC
Absolute position revolution 262144 (18 bit)
Revolutions 65536 (16 bit)
Buffer battery external battery necessary
  • Product inquiry!

    Please choose the ratio

    Product inquiry!

    Please choose the ratio

    Product inquiry!

    Please choose the ratio

  • Compare products

    Compare products

    Compare Now!

  • ProductFinder

    Locate the right product in a few simple steps.

    ProductFinder

These products could also be of interest:

  • LynxDrive®

    Compact actuator with high corrosion protection

    LynxDrive®

    The servo drives of the LynxDrive® Series combine a synchronous servo motor, Unit from the HFUC-2UH Series, feedback sensor and a cross roller output bearing.

    Available in five sizes with six gear ratios between 30 and 160:1, the actuators can provide maximum torques from 9 to 647Nm. The output bearing with high tilting capacity can easily withstand and accurately handle heavy payloads.

    To adapt to your specific application, the LynxDrive® Series offers many possible combinations when selecting the motor feedback and brake, as well as offering various cable and connector options.

    By combining the LynxDrive® Actuators with the specially adapted YukonDrive® Servo Controllers, it is possible to provide a single source supply for a preconfigured drive system tailored to suit your application. Alternatively, the flexible configuration of the actuator ensures compatibility with almost any servo controller on the market.

    The accurate positioning of the actuator ensures stable machine characteristics, short cycle times and minimum space requirements. With high protection ratings and corrosion resistance, the series is perfectly suited for use in harsh and demanding environmental conditions.

  • RSF Mini

    Small, flexible high precision actuator

    RSF Mini


    RSF Mini Series Servo Actuators combine a synchronous servo motor and a CSF Gearbox to create a highly dynamic compact servo actuator.

    Available in five sizes with gear ratios of 30, 50 and 100:1, the small precision actuators can provide a maximum torque from 0.13 to 28 Nm. The accurate positioning of the actuator ensures stable machine characteristics and short cycle times.

    By combining the RSF Mini Actuators with the specially adapted HA-680 Servo Controllers, it is possible to provide a single source supply for a pre-configured drive system tailored to suit your application. The RSF Mini Series is also compatible with many common servo controllers on the market.

  • PMA

    Mini servo actuator with DC motor

    PMA


    PMA Series Servo Actuators combine a highly dynamic DC motor with encoder and PMG Gearbox to create a dynamic compact servo actuator.

    Available in four sizes with gear ratios of 50 and 100:1, the actuators can provide a maximum torque from 0.39 to 20 Nm. The accurate positioning of the actuator ensures stable machine characteristics and short cycle times.

    Compatible with many common servo controllers on the market, PMA Mini Servo Actuators enable easy setup of compact servo axes – especially for small quantities.