Discontinued products

TorkDrive Multi-pole direct drive

Large hollow shaft and high torque

TorkDrive Series Direct Drives are normally supplied as kit motors comprising of a rotor and stator, which upon customer request, can also be delivered as integrated drive solutions. Due to the multi-pole design of the motor components, the Drives transmit high torques at low to medium rotational speeds.

Hollow shaft diameter
dH

52 - 266
[mm]

Maximum speed
nmax

800 - 2000
[min-1]

Maximum torque
Tmax

50 - 600
[Nm]

Ratio
i

-

Number of sizes

5

Sizes and torque

They are available in five sizes offering a maximum torque from 19 to 600 Nm.

Direct drive TorkDrive with large hollow shaft

The large hollow shaft can be used to feed through supply lines or services for further drive axes. In the standard version, the Drives are designed for water cooling, thus increasing power density and minimising heat input into the machine.

Markets

  • Machine tools
  • Packaging machines
  • Food Machines
  • Special environments

Applications

  • Dental milling machines
  • Machining center
  • Embossing machines
  • Tablet press
  • Pan- and Tilt equipment

Downloads

Contact

Location selection


For which country do you need the contact?

Country not found, please select a country from the list.

Your message


Write to us!