Existing products

FHA-C Servo actuator with hollow shaft

Large hollow shaft with flange mounting

FHA-C Series Hollow Shaft Servo Actuators combine a synchronous servo motor, CSD Series Component Set, feedback sensor and a specially developed output bearing. Available in four sizes with gear ratios of 50, 100 and 160:1, the AC actuators can provide maximum torques from 39 to 823 Nm. 

Hollow shaft diameter
dH

18 - 45
[mm]

Maximum speed
nmax

22 - 96
[min-1]

Maximum torque
Tmax

39 - 823
[Nm]

Ratio
i

50 - 160

Number of sizes

4

Direct attachment of heavy payloads

The output bearing with high tilting capacity often allows direct attachment of heavy payloads without the need for further support, thereby providing simple and space saving design installations. To adapt to your specific application, the FHA-C Series offers many possible combinations when selecting the motor winding, motor feedback, brake, various sensors and cable as well as connector options.

Stable machine characteristics

The integrated hollow shaft can be used to feed through supply lines or services for additional axes, enabling space saving designs with minimal installation dimensions required. The accurate positioning of the actuator ensures stable machine characteristics, lower rejection rates and consistent quality. By combining the FHA-C Actuators with the specially adapted YukonDrive® Servo Controllers, it is possible to provide a single source supply for a pre-configured drive system tailored to suit your application. Alternatively, the flexible configuration of the AC actuator ensures compatibility with almost any servo controller on the market.

Markets

  • Semiconductor
  • Machine tools
  • Optical equipment
  • Communications engineering

Applications

  • Wafer handling robots
  • Crystal pulling machines
  • Plastic and woodworking machines
  • Ophthalmic optics
  • Antenna positioning

Downloads

Contact

Location selection


For which country do you need the contact?

Country not found, please select a country from the list.

Your message


Write to us!