LynxDrive Servo Actuator with solid shaft

Compact actuator with high corrosion protection

The servo drives of the LynxDrive Series combine a synchronous servo motor, Unit from the HFUC-2UH Series, feedback sensor and a cross roller output bearing. Available in five sizes with six gear ratios between 30 and 160:1, the actuators can provide maximum torques from 9 to 647 Nm.

Maximum speed
nmax

22 - 283
[min-1]

Maximum torque
Tmax

9 - 1180
[Nm]

Ratio
i

30 - 160

Number of sizes

7

Many possible combinations

The output bearing with high tilting capacity can easily withstand and accurately handle heavy payloads. To adapt to your specific application, the LynxDrive Series offers many possible combinations when selecting the motor feedback and brake, as well as offering various cable and connector options. By combining the LynxDrive Actuators with the specially adapted YukonDrive Servo Controllers, it is possible to provide a single source supply for a preconfigured drive system tailored to suit your application. Alternatively, the flexible configuration of the actuator ensures compatibility with almost any servo controller on the market.

Suited for use in harsh and demanding environmental conditions

The accurate positioning of the actuator ensures stable machine characteristics, short cycle times and minimum space requirements. With high protection ratings and corrosion resistance, the series is perfectly suited for use in harsh and demanding environmental conditions.

Markets

  • Machine tools
  • Optical equipment
  • Plastic Machines

Applications

  • Grinding machines
  • Forming machines
  • Ophthalmic optics
  • Connector systems 
  • Waterjet cutting machines

Downloads

Contact

Location selection


For which country do you need the contact?

Country not found, please select a country from the list.

Your message


Write to us!