Component Set HFUS-2A

Compact with largest hollow shaft

HFUS-2A Series Component Sets are available in nine sizes with gear ratios of 30, 50, 80, 100, 120 and 160:1 offering repeatable peak torques from 9 to 1840 Nm and a power density of up to 384 Nm/kg.

Specific configurations tailored to your application

If required, the component sets are available as specific configurations tailored to your application, including special lubricants for extended temperature ranges or special materials for extreme ambient conditions. Consisting of just three individual components, they are very lightweight and compact.

Enlarged hollow shaft

The enlarged hollow shaft can be used to feed through supply lines, shafts or cables for further axes. Due to their positioning accuracy stable machine properties with short cycle times are guaranteed.

Performance range

Number of sizes 9
Ratio i [] 30 - 160
Repeated peak torque TR [Nm] 9 - 1840
Maximum input speed nin (max) [min-1] 3000 - 8500

Component Set HFUS-2A

Compact with largest hollow shaft

0%