Planetary gears HPG

Lifelong precision with high dynamics

The HPG Series Planetary Gears are available in six sizes with twelve gear ratios between 3 and 50:1 offering repeatable peak torques from 4 to 2200 Nm. The precision output bearing with high tilting rigidity enables the direct introduction of high payloads without further support and ran thus permits simple and space saving designs.

Low gear ratios for high dynamics

HPG Series Planetary Gears are available in three versions for the output: with output flange, with smooth output shaft and output shaft with keyway with. On the input side there is a version for motor adaptation, or alternatively it is available with input shaft.

Standard servomotors can be simply coupled to our Planetary Gears. Gear and motor together form a compact and lightweight system capable of withstanding high payloads ensuring stable machine properties with short cycle times are guaranteed.

Performance range

Number of sizes 6
Ratio i [] 3 - 50
Repeated peak torque TR [Nm] 4 - 2200
Maximum input speed nin (max) [min-1] 2500 - 10000

Planetary gears HPG

Lifelong precision with high dynamics

0%