Planetary gears HPGP

Maximum torque capacity with high dynamics

The HPGP Series Planetary Gears are available in six sizes with gear ratios between 4 and 45:1 offering repeatable peak torques from 10 to 2920 Nm. The precision output bearing with high tilting rigidity enables the direct introduction of high payloads without further support and thus permits simple and space saving designs.

Enhanced performance with Permanent Precision®

HPGP enhanced series of Planetary Gears are available in three versions: with output flange, with smooth output shaft and output shaft with keyway.

Standard servo motors can be simply coupled to our Planetary Gears. Gearbox and motor together form a compact and lightweight system capable of withstanding high payloads ensuring stable machine properties with short cycle times are guaranteed.

Performance range

Number of sizes 6
Ratio i [] 4 - 45
Repeated peak torque TR [Nm] 10 - 2920
Maximum input speed nin (max) [min-1] 2500 - 10000

Planetary gears HPGP

Maximum torque capacity with high dynamics

0%