Unit CobaltLine®-CP

Maximum torque capacity with reinforced output bearing

CobaltLine®-CP Series Units are available in six sizes with gear ratios of 50, 80, 100, 120 and 160:1 offering repeatable peak torques from 23 to 841 Nm. The precision output bearing with high tilting capacity often allows direct attachment of heavy payloads without the need for further support, thereby providing simple and space saving design installations.

Wide variety

The CobaltLine®-CP Series are supplied in three versions: the CPM Unit for direct attachment of any motor, the CPH Unit with hollow shaft to feed through supply lines or services for further axes and the CPS Unit with stainless steel input shaft enabling flexible integration into your design.

The Units are available as specific configurations tailored to your application, or if required, with high corrosion protection. With a reinforced output bearing offering maximum tilting rigidity, they can easily absorb and accurately guide heavy payloads. The Units are fully sealed and thus ideally suited for use in harsh ambient conditions.

The CobaltLine®-CP Series can be used for ambient temperatures between -40 °C and 90 °C. The Units accurate positioning guarantees stable machine characteristics with short cycle times guaranteed.

Performance range

Number of sizes 6
Ratio i [] 50 - 160
Repeated peak torque TR [Nm] 23 - 841
Maximum input speed nin (max) [min-1] 4000 - 8500
Hollow shaft diameter (version CPH only) dH [mm] 14 - 46