Gearbox PMG

Small gearbox with flexible actuator configuration

PMG Series compact gearboxes are available in four sizes with gear ratios of 50, 72, 80, 88, 100 and 110: 1 offering repeatable peak torques from 0.3 to 14.7 Nm.

Maximum input speed
nin (max)

5000 - 10000
[min-1]

Repeated peak torque
TR

0,3 - 14,7
[Nm]

Ratio
i

50 - 110
[]

Number of sizes

4

Small, economical gearbox

The PMG Series is available in two versions: the PMG-M Gearbox with input hub for motor adaptation and the PMG-S Gearbox with input shaft. Both variants come with on output shaft. If required, the Gearboxes can be tailored to your application and can be easily mounted directly to standard servo motors. Zero backlash means short cycle times and high accuracy.

Markets

  • Measuring and testing machines
  • Machine tools
  • Aerospace
  • Semiconductor

Applications

  • Coordinate measuring machines
  • Optical measuring machine
  • Dental milling machines
  • Aerospace
  • Wafer inspection machines

Downloads

Contact

Location selection


For which country do you need the contact?

Country not found, please select a country from the list.

Your message


Write to us!