Servo products

  • PDF-Preview

    CanisDrive®

    The Benchmark for Power Density, Precision and Long Life Servo Actuators with hollow shaft CanisDrive®

  • PDF-Preview

    CHA

    Largest hollow shaft with precision output bearing AC Servo Actuators CHA

  • PDF-Preview

    CHA-C

    Largest hollow shaft with precision output bearing, new motor feedback AC Servo Actuators CHA-C

  • PDF-Preview

    FHA-C

    Large hollow shaft with flange mounting AC Servo Actuators FHA-C

  • PDF-Preview

    FHA-C Mini

  • PDF-Preview

    FLA

    The servo actuator of the FLA Series consists of a brushless DC motor and a precision gear with output bearing.

  • PDF-Preview

    BDA

    Highest dynamics and economical design

  • PDF-Preview

    LynxDrive®

    Compact actuator with high corrosion protection AC Servo Actuators LynxDrive®

  • PDF-Preview

    RSF Mini

    Small, flexible high precision actuator AC Servo Actuators RSF Mini

  • PDF-Preview

    PMA

    Mini servo actuator with DC motor DC Servo Actuators PMA

  • PDF-Preview

    FHA-C Mini MZE

    Compact mini servo actuator without hollow shaft FHA-C Mini MZE

  • PDF-Preview

    CHM

    High speed and low cogging torque AC Servo Motors CHM

  • PDF-Preview

    YukonDrive®

    Universal servo controller

  • PDF-Preview

    HA-680

    Controller for mini servo actuators AC Servo Drive HA-680

  • PDF-Preview

    TorkDrive®

    Multi-pole direct drive Direct Drive TorkDrive®

Units, Gearboxes and Planetary Gears

  • PDF-Preview

    HFUC-2UH

    The standard series HFUC-2UH Units

  • PDF-Preview

    CSG-2UH

    Increased torque range CSG-2UH Units

  • PDF-Preview

    CobaltLine®-2UH

    Maximum torque capacity with extended temperature range CobaltLine®-2UH Units

  • PDF-Preview

    CobaltLine®-CP

    Maximum torque capacity with precision output bearing CobaltLine®-CPM/CPH/CPS Units

  • PDF-Preview

    CPU-M/H/S

    Increased precision output bearing and flexible connectivity CPU-M/H/S Units

  • PDF-Preview

    CSD-2UH/2UF

    The compact series CSD-2UF/2UH Units

  • PDF-Preview

    HFUS-2UH/2SO/2SH

    The output bearing with high tilting rigidity enables the direct introduction of high payloads without further support and thus permits simple and space saving design installations.

  • PDF-Preview

    SHG-2UH/2SO/2SH

    The units of the SHG series are ideal for highly dynamic applications, such as in robot axes.

  • PDF-Preview

    SHD-2SH

  • PDF-Preview

    PMG

    Small, economical gearbox PMG-M-S Gearboxes

  • PDF-Preview

    CSF Mini

    Small lightweight gearbox CSF-Mini Gearboxes

  • PDF-Preview

    HPG

    Low gear ratios for high dynamics Harmonic Planetary Gears HPG

  • PDF-Preview

    HPGP

    Enhanced performance with Permanent Precision® HPGP Harmonic Planetary Gears

  • PDF-Preview

    HPN

    HPN Series is built around a helical gearing concept. It exhibits very smooth running and is extremely quiet.

Component Sets

  • PDF-Preview

    CSD-2A

    The short series CSD-2A Component Sets

  • PDF-Preview

    CPL-2A

    The lightweight series CPL-2A Component Sets

  • PDF-Preview

    HFUS-2A

    Compact with largest hollow shaft HFUS-2A Component Sets

  • PDF-Preview

    CSG-2A

    Maximum torque capacity CSG-2A Component Sets

  • PDF-Preview

    CobaltLine®-2A

    Maximum torque capacity with extended temperature range CobaltLine®-2A Component Sets

  • PDF-Preview

    HFUC-2A

    The standard series HFUC-2A Component Sets