Mini-cartouche CSF-2UP
CSF-2UP Mini Series Gearboxes are available in three sizes with the ratios 30, 50 and 100:1 offering repeatable peak torques from 1.8 up to 28 Nm.
8500
[min-1]
0,9 - 7,8
[Nm]
30 - 100
[]
3
The CSF-2UP Mini Gearboxes are extremely light and compact and provide high rigidity with the cross roller bearing connected directly to the output flange. This arrangement enables direct attachment of high payloads without further support and thus permits simple and space saving designs. On the input side, the gear is designed so that the motor can be attached by a simple flange for an extremely compact solution.
Choix du site
Pays non trouvé, veuillez sélectionner un pays dans la liste.
Votre message