Existing Series

Gears with output bearing CobaltLine-CP

Maximum torque capacity with reinforced output bearing

CobaltLine-CP Gears with output bearing are available in six sizes with gear ratios of 50, 80, 100, 120 and 160:1 offering repeatable peak torques from 23 to 841 Nm. The precision output bearing with high tilting capacity often allows direct attachment of heavy payloads without the need for further support, thereby providing simple and space saving design installations.

Hollow shaft diameter
(version CPH only) dH

14 - 46
[mm]

Maximum input speed
nin (max)

4000 - 8500
[min-1]

Repeated peak torque
TR

23 - 841
[Nm]

Ratio
i

50 - 160
[]

Number of sizes

6

Wide variety

The CobaltLine-CP Series are supplied in three versions: the CPM Gears with output bearing for direct attachment of any motor, the CPH Gears with output bearing with hollow shaft to feed through supply lines or services for further axes and the CPS Gears with output bearing with stainless steel input shaft enabling flexible integration into your design. The Gears with output bearing are available as specific configurations tailored to your application, or if required, with high corrosion protection. With a reinforced output bearing offering maximum tilting rigidity, they can easily absorb and accurately guide heavy payloads. The Gears with output bearing are fully sealed and thus ideally suited for use in harsh ambient conditions. The CobaltLine-CP Series can be used for ambient temperatures between -40 °C and 90 °C. The Gears with output bearing accurate positioning guarantees stable machine characteristics with short cycle times guaranteed.

Markets

  • Industrial robots, automation and handling
  • Communications engineering
  • Machine tools

Applications

  • Industrial robots
  • Humanoid robots
  • Camera positioning
  • Plastic and woodworking machines

Downloads

Contact

Location selection


For which country do you need the contact?

Country not found, please select a country from the list.

Your message


Write to us!