Reliable Drive Solutions for Extreme Operating Conditions
Harmonic Drive® products are designed to meet the highest requirements for use under the harshest environmental conditions, such as extreme temperatures or other special climatic conditions. Applications in defence, vacuum or cryogenic technology as well as in the depths of our oceans are often confronted with such extreme conditions where the integrated components have to prove themselves once again.
Sea Applications
Sea Applications


Surface
Remote Controlled Weapon Stations (RWS/RCWS) must withstand extreme conditions in maritime environments - such as corrosive salt water, changing temperature zones, heat or frost. In addition, there are application related challenges such as shock and vibration. Our AlopexDrive- and CPU Series are ideal system components for this.
Learn moreSubsea
Land Applications
Land Applications


Wheeled vehicles
A key advantage of AlopexDrive drive solutions is their high degree of integration, low complexity when integrated into existing systems, and specially developed DC servo motor. The electric actuator complies with military standards and offers protection against corrosion, shocks and vibrations, as well as all other adverse environmental conditions. Its minimal electromagnetic emissions also prevent detection by other units. Our AlopexDrive and CPU series are ideal system components for this application.
Learn moreAutonomous vehicles
Stationary systems
Airspace Applications
Airspace Applications


UAVs
UAVs (unmanned aerial vehicles) must function reliably under demanding operating conditions – with strong vibrations, rapid load changes, large temperature differences and limited installation space. At the same time, they require maximum precision, low weight and maximum efficiency. Our AlopexDrive series is a powerful system component for this application.
Learn moreContact us
Do you have any questions? Feel free to contact us.