Click and drag for 360° view
Swipe
Servo actuators with hollow shaft
AlopexDrive
Largest hollow shaft for extreme environmental conditions
-
Maximum torque:
18 ... 647 Nm -
Maximum speed:
25 ... 170 min-1 -
Tilting moment:
73 … 886 Nm -
Sizes:
14 … 58 -
Ratio:
50 … 160 -
Ø Hollow shaft:
12 ... 39 mm

Largest hollow shaft for extreme environmental conditions
The AlopexDrive Series Servo Actuators with central hollow shaft are especially suited for mobile applications. Designed with synchronous servo motor and a CPU-H Gear with output bearing, and with its high degree of protection and excellent corrosion resistance, this actuator is ideally suited for use in extreme environmental conditions and low temperatures.

Applications
- Surveillance systems
- Pan and tilt equipment
- Gimbal equipment
- Antenna positioning
- Camera positioning