Harmonic Drive® Gears
Harmonic Drive® Gears consist of three individual components – Circular Spline, Flexspline and Wave Generator. Gear component sets extremely compact design ensures installation in applications with the most demanding space requirements. Gears with output bearing ease integration by combining the precise component sets with high capacity tilt resistant output bearings.
Gear Component Sets
Harmonic Drive® Gear Component Sets consist of the three components Circular Spline, Flexspline and Wave Generator. They therefore offer maximum flexibility in terms of design integration.

CSG-2A
Highest torque capacity and lifelong precision
-
Maximum torque:7 … 6175 Nm
-
Ø Hollow shaft:-
-
Sizes:14 … 65
-
Ratio:50 … 160

CPL-2A
The lightweight gear with large hollow shaft
-
Maximum torque:9 … 372 Nm
-
Ø Hollow shaft:13.5 … 36 mm
-
Sizes:14 … 32
-
Ratio:30 … 160

CSD-2A
Compact, lightweight and precise
-
Maximum torque:12 … 823 Nm
-
Ø Hollow shaft:11 … 50 mm
-
Sizes:14 … 50
-
Ratio:50 … 160

SHG-2A
High overload capacity and service life
-
Maximum torque:7 … 6175 Nm
-
Ø Hollow shaft:-
-
Sizes:14 … 65
-
Ratio:50 … 160

HFUC-2A
The pioneer with great variance
-
Maximum torque:1.8 … 9180 Nm
-
Ø Hollow shaft:8 … 95 mm
-
Sizes:8 … 100
-
Ratio:30 … 160

CobaltLine-2A
Maximum torque capacity for extreme environmental conditions
-
Maximum torque:23 … 841 Nm
-
Ø Hollow shaft:12 … 42 mm
-
Sizes:14 … 40
-
Ratio:50 … 160

HFUS-2A
Compact with largest hollow shaft
-
Maximum torque:9 … 1840 Nm
-
Ø Hollow shaft:12 … 60 mm
-
Sizes:14 … 58
-
Ratio:30 … 160
Gears with output bearing
Harmonic Drive® Gear with output bearing combines the precise gear component set with a torsional resistant cross roller or four point bearing to support high loads.

CSG-2UH
Highest torque capacity and lifelong precision
-
Tilting moment:41 … 1175 Nm
-
Sizes:14 … 65
-
Maximum torque:7 … 6175 Nm
-
Ratio:50 … 160
-
Ø Hollow shaft:-

CSF-ULW
Outstanding low weight combined with a short design
-
Maximum torque:1.8 … 92 Nm
-
Tilting moment:2.9 … 18.9 Nm
-
Sizes:8 … 20
-
Ratio:30 … 160
-
Ø Hollow shaft:3 … 19 mm

CPU-M
Motor mounting gear with reinforced output bearing
-
Maximum torque:9 … 1840 Nm
-
Tilting moment:73 … 2222 Nm
-
Sizes:14 … 58
-
Ratio:30 … 160
-
Ø Hollow shaft:-

CPU-H
Closed hollow shaft gear with reinforced output bearing
-
Maximum torque:9 … 1840 Nm
-
Tilting moment:73 … 2222 Nm
-
Sizes:14 … 58
-
Ratio:30 … 160
-
Ø Hollow shaft:14 … 70 mm

CPU-S
Gear with input shaft and reinforced output bearing
-
Maximum torque:9 … 1840 Nm
-
Tilting moment:73 … 2222 Nm
-
Sizes:14 … 58
-
Ratio:30 … 160
-
Ø Hollow shaft:-

CSG-CPS
Gear with input shaft with highest torque capacity and reinforced output bearing
-
Maximum torque:44 ... 841 Nm
-
Tilting moment:114 ... 886 Nm
-
Ø Hollow shaft:-
-
Sizes:17 ... 40
-
Ratio:50 ... 160

CSG-CPH
Closed hollow shaft gear with highest torque capacity and reinforced output bearing
-
Maximum torque:44 ... 841 Nm
-
Tilting moment:114 ... 886 Nm
-
Ø Hollow shaft:14 ... 46 mm
-
Sizes:17 ... 40
-
Ratio:50 ... 160

CSG-CPM
Motor mounted gear with highest torque capacity and reinforced output bearing
-
Maximum torque:44 ... 841 Nm
-
Tilting moment:114 ... 886 Nm
-
Ø Hollow shaft:-
-
Sizes:17 ... 40
-
Ratio:50 ... 160

CSD-2UH
Compact and lightweight motor mounting gear with small outer diameter
-
Maximum torque:12 … 823 Nm
-
Tilting moment:41 … 759 Nm
-
Sizes:14 … 50
-
Ratio:50 … 160
-
Ø Hollow shaft:-

CSD-2UF
Compact and lightweight hollow shaft gear with maximum load capacity
-
Maximum torque:12 … 453 Nm
-
Tilting moment:91 … 849 Nm
-
Sizes:14 … 40
-
Ratio:50 … 160
-
Ø Hollow shaft:9 … 37 mm

SHG-2UH
Closed hollow shaft gear with maximum torque capacity
-
Maximum torque:7 … 6175 Nm
-
Tilting moment:74 … 2740 Nm
-
Sizes:14 … 65
-
Ratio:50 … 160
-
Ø Hollow shaft:14 … 80 mm

SHG-2SH
Hollow shaft gear without input bearing with maximum torque capacity
-
Maximum torque:7 … 6175 Nm
-
Tilting moment:74 … 2740 Nm
-
Sizes:14 … 65
-
Ratio:50 … 160
-
Ø Hollow shaft:14 … 80 mm

SHG-2SO
Motor mounted gearbox with maximum torque capacity
-
Maximum torque:7 … 6175 Nm
-
Tilting moment:74 … 2740 Nm
-
Sizes:14 … 65
-
Ratio:50 … 160
-
Ø Hollow shaft:-

SHD-2SH
Light and short hollow shaft gear
-
Maximum torque:12 … 453 Nm
-
Tilting moment:37 … 424 Nm
-
Sizes:14 … 40
-
Ratio:50 … 160
-
Ø Hollow shaft:11 … 40 mm

CSF Mini
Precision gear for low torque range
-
Maximum torque:0.1 … 28 Nm
-
Tilting moment:0.3 … 13.2 Nm
-
Sizes:3 … 14
-
Ratio:30 … 100
-
Ø Hollow shaft:-

PMG
Precision gears for low torques
-
Maximum torque:0.3 … 14.7 Nm
-
Tilting moment:-
-
Sizes:5 … 14
-
Ratio:50 … 110
-
Ø Hollow shaft:-

CSF-2UP
Short gear for direct motor mount with tilt resistant output bearing
-
Maximum torque:1.8 … 28 Nm
-
Tilting moment:15 … 75 Nm
-
Ratio:30 … 100
-
Sizes:8 … 14
-
Ø Hollow shaft:-

FBS-2UH
Largest hollow shaft with smallest outer diameter
-
Maximum torque:25 … 106 Nm
-
Tilting moment:93 … 129 Nm
-
Sizes:25 32
-
Ratio:30 … 100
-
Ø Hollow shaft:41 … 55.1 mm

HFUC-2UH
Standard series in a range of sizes
-
Maximum torque:9 … 6840 Nm
-
Tilting moment:41 … 4210 Nm
-
Sizes:14 … 90
-
Ratio:30 … 160
-
Ø Hollow shaft:12 … 84 mm

CobaltLine-2UH
Maximum torque capacity with extended temperature range
-
Maximum torque:23 … 841 Nm
-
Tilting moment:41 … 450 Nm
-
Sizes:14 … 40
-
Ratio:50 … 160
-
Ø Hollow shaft:12 … 42 mm

CobaltLine-CP
Maximum torque capacity with reinforced output bearing
-
Maximum torque:23 … 841 Nm
-
Tilting moment:73 … 886 Nm
-
Sizes:14 … 40
-
Ratio:50 … 160
-
Ø Hollow shaft:14 … 46 mm

HFUS-2UH/2SO/2SH
Flexible actuator configuration and reinforced output bearing
-
Ø Hollow shaft:14 … 70 mm
-
Ratio:30 … 160
-
Sizes:14 … 58
-
Tilting moment:74 … 2180 Nm
-
Maximum torque:9 … 1840 Nm
Harmonic Drive® Mechatronics
Harmonic Drive® Mechatronics are the perfect combination of highly dynamic compact servo motors, precision Harmonic Drive® Gear Component Sets and integral high load capacity, tilt resistant output bearings.
Servo actuators with hollow shaft

IHD
Smart, compact & highly integrated
-
Maximum torque:44 ... 229 Nm
-
Maximum speed:35 ... 120 min-1
-
Tilting moment:114 … 254 Nm
-
Sizes:17 … 25
-
Ratio:50 … 160
-
Ø Hollow shaft:18 ... 25 mm

BHA
Lifetime precision at high cost-efficiency
-
Maximum torque:44 ... 229 Nm
-
Maximum speed:35 ... 120 min-1
-
Tilting moment:114 … 254 Nm
-
Sizes:17 … 25
-
Ratio:50 … 160
-
Ø Hollow shaft:18 ... 25 mm

CanisDrive-B
Highest power density combined with maximum flexibility
-
Maximum torque:23 ... 1840 Nm
-
Maximum speed:19 ... 170 min-1
-
Tilting moment:73 … 2222 Nm
-
Sizes:14 … 58
-
Ratio:50 … 160
-
Ø Hollow shaft:12 ... 65 mm

AlopexDrive
Largest hollow shaft for extreme environmental conditions
-
Maximum torque:18 ... 647 Nm
-
Maximum speed:25 ... 170 min-1
-
Tilting moment:73 … 886 Nm
-
Sizes:14 … 58
-
Ratio:50 … 160
-
Ø Hollow shaft:12 ... 39 mm

HHA
Reliable precision in the highest purity
-
Maximum torque:44 … 229 Nm
-
Maximum speed:35 … 146 min-1
-
Tilting moment:114 … 254 Nm
-
Sizes:17 … 25
-
Ratio:50 … 160
-
Ø Hollow shaft:18 … 27 mm

FHA-C Mini
Compact mini servo actuator
-
Maximum torque:1.8 ... 28 Nm
-
Maximum speed:60 … 200 min-1
-
Tilting moment:15 … 75 Nm
-
Sizes:8 … 14
-
Ratio:50 … 100
-
Ø Hollow shaft:6.2 ... 13.5

FHA-C
Large hollow shaft with flange mounting
-
Maximum torque:39 … 823 Nm
-
Maximum speed:22 … 96 min-1
-
Tilting moment:188 …690
-
Sizes:17 … 40
-
Ratio:50 … 160
-
Ø Hollow shaft:18 … 45

CanisDrive-A
Highest power density combined with maximum flexibility
-
Maximum torque:23 ... 1840 Nm
-
Maximum speed:19 ... 170 min-1
-
Tilting moment:73 … 2222 Nm
-
Sizes:14 … 58
-
Ratio:50 … 160
-
Ø Hollow shaft:12 ... 65 mm

CHA
Large hollow shaft and precision output bearing
-
Maximum torque:9 … 1840 Nm
-
Maximum speed:19 … 283 min-1
-
Tilting moment:73 … 2222 Nm
-
Sizes:14 … 58
-
Ratio:30 … 160
-
Ø Hollow shaft:12 45

CHA-C
Precision output bearing and flexible motor feedback systems
-
Maximum torque:27 … 1840 Nm
-
Maximum speed:25 … 200 min-1
-
Tilting moment:172 … 2222 Nm
-
Sizes:20 … 58
-
Ratio:30 … 160
-
Ø Hollow shaft:18 … 42 mm

CHM
High speed and low cogging torque
-
Maximum torque:2.8 … 37 Nm
-
Maximum speed:4000 … 6500 min-1
-
Tilting moment:6.7 … 27 Nm
-
Sizes:83 … 1100
-
Ratio:-
-
Ø Hollow shaft:21 … 46 mm

TorkDrive
Large hollow shaft and high torque
-
Maximum torque:50 … 600 Nm
-
Maximum speed:800 … 2000 min-1
-
Tilting moment:-
-
Sizes:100 … 370
-
Ratio:-
-
Ø Hollow shaft:52 … 266 mm
Servo actuators with solid shaft

LynxDrive-D
Compact design with high corrosion protection
-
Maximum torque:9 ... 1180 Nm
-
Maximum speed:22 ... 283 min-1
-
Tilting moment:41 … 759 Nm
-
Sizes:14 … 50
-
Ratio:30 … 160

FLA
Ultra flat and ultra light
-
Maximum torque:1.8 ... 33 Nm
-
Maximum speed:80 ... 500 min-1
-
Tilting moment:1.2 … 2.4 Nm
-
Sizes:11 … 20
-
Ratio:50 8, 9

FHA-C Mini MZE
Compact mini servo actuator
-
Maximum torque:1.8 ... 28 Nm
-
Maximum speed:60 … 200 min-1
-
Tilting moment:15 … 75 Nm
-
Sizes:8 … 14
-
Ratio:50 … 100

PMA
Precision actuator with DC motor
-
Maximum torque:0.4 … 20 Nm
-
Maximum speed:50 … 180 min-1
-
Tilting moment:- Anfrage
-
Sizes:5 … 14
-
Ratio:50 … 100

BDA
Highest dynamics and economical design
-
Maximum torque:9.8 … 647 Nm
-
Maximum speed:25 … 381 min-1
-
Tilting moment:9.5 … 450 Nm
-
Sizes:11 … 40
-
Ratio:21 … 160

RSF Mini
Precision actuator with synchronous motor in 24V - 48V construction
-
Maximum torque:0.1 … 28 Nm
-
Maximum speed:60 … 333 min-1
-
Tilting moment:- Anfrage
-
Sizes:3 … 14
-
Ratio:30 … 100

LynxDrive-C
Compact design with high corrosion protection
-
Maximum torque:9 ... 1180 Nm
-
Maximum speed:22 ... 283 min-1
-
Tilting moment:41 … 759 Nm
-
Sizes:14 … 50
-
Ratio:30 … 160
Frameless motors

BHK
High dynamics in a compact assembly
-
Maximum torque:3 ... 6 Nm
-
Maximum speed:5600 ... 7300 min-1
-
Continuous stall torque:1 … 2 Nm
-
Ø Hollow shaft:37.6 mm
Servo controllers

YukonDrive
Universal servo controller
-
Field bus:EtherCat, Profinet IRT, CANopen, Profibus DP V1, Sercos II & III
-
Maximum current:6 … 24 A
-
Rated current:2 … 8 A
-
Supply voltage:230 … 480 VAC

HA-680
Controller for mini servo actuators with synchronous motor
-
Field bus:- Bus
-
Maximum current:8.4 … 16.5 A
-
Rated current:4 … 6 A
-
Supply voltage:20 … 28 VDC
Harmonic Planetary Gears
Harmonic Planetary Gears have lower gear ratios ususally operating higher speeds where there is often the need for very high precision. Our special design with a flexible ring gear in the output stage means that we guarantee constant high precision over the entire lifetime – we call this Permanent Precision®!
Planetary Gears

HPN
Cost-effective planetary gear
-
Maximum torque:9 … 752 Nm
-
Max. input speed:6000 … 10000 min-1
-
Backlash:- / arcmin
-
Sizes:11 … 40
-
Ratio:3 … 50

HPG
Precision gears in numerous sizes
-
Maximum torque:7.8 … 2200 Nm
-
Max. input speed:3000 … 10000 min-1
-
Backlash:- / arcmin
-
Sizes:11 … 65
-
Ratio:3 … 50

HPGP
Performance enhanced precision gear
-
Maximum torque:10 … 2920 Nm
-
Max. input speed:3000 … 10000 min-1
-
Backlash:- / arcmin
-
Sizes:11 … 65
-
Ratio:4 … 45

HPG-R
Precision gears with helical gearing
-
Maximum torque:5 … 400 Nm
-
Max. input speed:6000 … 10000 min-1
-
Backlash:- / arcmin
-
Sizes:11 … 32
-
Ratio:5 … 45