Gears with output bearing SHD-2SH

Light and short hollow shaft gear

SHD Gears with output bearing are available in six sizes with gear ratios of 50, 80, 100, 120 and 160:1 offering repeatable peak torques from 12 to 453 Nm.

Hollow shaft diameter
dH

11 - 40
[mm]

Maximum input speed
nin (max)

4000 - 8500
[min-1]

Repeated peak torque
TR

12 - 453
[Nm]

Ratio
i

50 - 160
[]

Number of sizes

6

Gears with output bearing - compact dimensions and low weight

The output bearing with high tilting rigidity enables the direct introduction of high payloads without further support and thus permits simple and space saving design installations. The SHD-2SH Gears with output bearing are characterised by highly compact dimensions and low weight, consisting of the component set with shortened Flexspline and the high capacity output bearing. The absence of input and output flanges means maximum flexibility in design integration. The integrated hollow shaft can be used to feed through supply lines or services for further axes. The high capacity, integrated output bearing means that the gears with output bearing can quickly and easily withstand heavy payloads.

Markets

  • Industrial robots, automation and handling
  • Medical technology
  • Machine tools

Applications

  • Industrial robots
  • Exoskeletons
  • Surgical robots
  • Machining center

Downloads

Contact

Location selection


For which country do you need the contact?

Country not found, please select a country from the list.

Your message


Write to us!