Gears with output bearing
CPU-M/H/S
Flexible actuator configuration and reinforced output bearing
-
Maximum torque:
9 … 1840 Nm -
Tilting moment:
73 … 2222 Nm -
Sizes:
14 … 58 -
Ratio:
30 … 160 -
Ø Hollow shaft:
14 … 70 mm

Flexible actuator configuration and reinforced output bearing
The CPU Series Gears consist of a precise HFUC Gear Component Set and a tilt resistant output bearing. They are available with hollow shaft, input shaft or for direct motor mounting.
Three versions for different installation situations:
CPU-M: Gear for direct motor mounting
CPU-H: Hollow shaft gear to feed through supply lins for further gear systems
CPU-S: Input shaft to drive with belt pulley or spur gear

Applications
- Machining center
- Dental milling machines
- Grinding machines
- Digital printing machines
- Diagnostic imaging