Planetary gears HPG
The HPG Series Planetary Gears are available in six sizes with twelve gear ratios between 3 and 50:1 offering repeatable peak torques from 4 to 2200 Nm. The precision output bearing with high tilting rigidity enables the direct introduction of high payloads without further support and ran thus permits simple and space saving designs.
2500 - 10000
[min-1]
4 - 2200
[Nm]
3 - 50
[]
6
HPG Series Planetary Gears are available in three versions for the output: with output flange, with smooth output shaft and output shaft with keyway with. On the input side there is a version for motor adaptation, or alternatively it is available with input shaft. Standard servomotors can be simply coupled to our Planetary Gears. Gear and motor together form a compact and lightweight system capable of withstanding high payloads ensuring stable machine properties with short cycle times are guaranteed.