Existing products

BDA Servo Actuator without hollow shaft

Highest dynamics and economical design

The BDA series consists of a synchronous servomotor and a precision gearbox from Harmonic Drive SE. Available in seven sizes with gear ratios between 21 and 160, the actuators can provide maximum torques from 9,8 to 647 Nm.

Maximum speed
nmax

25 - 381
[min-1]

Maximum torque
Tmax

9,8 - 647
[Nm]

Ratio
i

21 - 160

Number of sizes

7

Flexibility in gearbox selection

To adapt to your specific application, the BDA series offers the option of selecting a backlash free strain wave gearbox unit or a low-backlash planetary gearbox. The output bearing with high tilting capacity often allows direct attachment of heavy payloads without the need for further support, thereby providing simple and space saving design installations.

Many possible combinations

To adapt to your specific application, the BDA Series offers many possible combinations when selecting the motor winding, motor feedback, brake and connector options. The connectors are rotatable. The electrical connection is thus variable in its position. The flexibility in configuration allows compatibility with almost all servo drives in the market. By combining the BDA actuator with the specially adapted YukonDrive® Servo Controllers, it is possible to provide a single source supply for a pre-configured drive system tailored to suit your application.

Markets

  • Machine tools
  • Special environments
  • Industrial robots, automation and handling
  • Filling and closing machines

Applications

  • Grinding machines
  • Waterjet cutting machines
  • Ophthalmic optics
  • Delta robot
  • Embossing machines

Downloads

Contact

Location selection


For which country do you need the contact?

Country not found, please select a country from the list.

Your message


Write to us!