Our new Hygienic Design Actuator
With the new stainless steel actuator of the HHA series for hygienic areas, germs and bacteria don't stand a chance. The actuator is available in three sizes.










































































35 - 146
[min-1]
44 - 229
[Nm]
50 - 160
3
The new HHA hollow shaft servo actuator combines the latest motor technology with performance-enhanced Harmonic Drive® CSG series gear component set. The Hygienic Design Actuator combines the usual reliability and highest performance of Harmonic Drive® actuators in an exclusively designed stainless steel housing for compliance with hygiene standards. It scores not only with a simple contour to favour cleaning operations, but also with selected surface roughness and a large hollow shaft to pass cables and supply lines. The new Hygiene Design Actuator HHA is manufactured with a European supply chain at the Limburg production site.
Location selection
Country not found, please select a country from the list.
Your message